Transair® Valves for Stainless Steel Pipe | #VP500P-16*


LOADING IMAGES
VP500P-16*

Transair® Valves for Stainless Steel Pipe | #VP500P-16*

1" Lockable Double Female NPT Threaded Brass Ball Valve w/ PTFE Seal


Technical Specifications

  • Style: Ball Valve
  • Body Material: Brass
  • Pipe O.D. (mm): N/A
  • Pipe O.D. (inch): N/A
  • Connection Thread Size (inch): 1
  • Seal Material: PTFE
  • Vacuum Pressure Rating: 1 mbar, 0.03 Inch-Hg
  • Division: Fluid System Connectors Division
  • Thread Size: NPT
  • Maximum Operating Pressure: 145 psi, 10 bar
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 194 °F, 90 °C
  • Application: Compressed Air, Vacuum, Industrial Gas, Inert Gases, Process Water, Chemical Transfer
Safety Warning

Item Information

Transair valves for stainless steel pipe are designed for quick and easy integration into a Transair stainless steel pipe system. Each valve features a lockable handle for additional safety and prevent accidental movement of the handle. Placing valves at strategic points in the facility allows for localized isolation for maintenance and layout reconfigurations without shutting down the entire system.

Transair butterfly valves are available with either an EPDM or FKM seal for increased chemical compatibility while controlling costs. Our ball valves all come standard with a PTFE seal for strong chemical resistance. When environmental conditions are a concern, we offer our ball valves with either a stainless steel or brass body.

The “full bore” design of Transair valves paired with the low coefficient of friction in the stainless steel pipe ensures optimal flow throughout the system. All components are 100% recyclable, silicone free, and manufactured from materials with no propagation of flame. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Quick connection technology
• Modular & reusable
• Corrosion resistant
• Optimum flow rate
• 100% Recyclable
• Faster installation
• Lower installation costs
• Immediate Pressurization
• 10-year warranty

Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Maximum Working Pressure:
• 145psi (10bar) when the system is operated from +14 to 140F (-20 to +60 C)
• 100psi (7bar) when the system is operated from +14 to 194F (-20 to +90 C)

Maximum Operating Temperature:
• 194F (+90 C) when the system is operated with FKM seals and at 100psi (7bar) or lower

Read More Show Less

CAD Drawings + Files

Part Number
VP500P-16* DWF IGS IPT SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547