Transair® Valves for Stainless Steel Pipe | #VR02 L1 02


LOADING IMAGES
VR02 L1 02

Transair® Valves for Stainless Steel Pipe | #VR02 L1 02

Butterfly Valve DN80 For Ø 76 FKM Gasket


Technical Specifications

  • Pipe O.D. (inch): 3
  • Pipe O.D. (mm): 76
  • Connection Thread Size (inch): N/A
  • Body Material: Ductile Iron
  • Style: Butterfly Valve
  • Vacuum Pressure Rating: 0.03 Inch-Hg, 1 mbar
  • Maximum Operating Temperature: 194 °F, 90 °C
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Thread Size: n/a
  • Maximum Operating Pressure: 145 psi, 10 bar
  • Application: Vacuum, Compressed Air, Industrial Gas, Inert Gases, Process Water, Chemical Transfer
  • Division: Low Pressure Connectors Europe Division, Fluid System Connectors Division
Safety Warning

Item Information

Transair valves for stainless steel pipe are designed for quick and easy integration into a Transair stainless steel pipe system. Each valve features a lockable handle for additional safety and prevent accidental movement of the handle. Placing valves at strategic points in the facility allows for localized isolation for maintenance and layout reconfigurations without shutting down the entire system.

Transair butterfly valves are available with either an EPDM or FKM seal for increased chemical compatibility while controlling costs. Our ball valves all come standard with a PTFE seal for strong chemical resistance. When environmental conditions are a concern, we offer our ball valves with either a stainless steel or brass body.

The “full bore” design of Transair valves paired with the low coefficient of friction in the stainless steel pipe ensures optimal flow throughout the system. All components are 100% recyclable, silicone free, and manufactured from materials with no propagation of flame. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Quick connection technology
• Modular & reusable
• Corrosion resistant
• Optimum flow rate
• 100% Recyclable
• Faster installation
• Lower installation costs
• Immediate Pressurization
• 10-year warranty

Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Maximum Working Pressure:
• 145psi (10bar) when the system is operated from +14 to 140F (-20 to +60 C)
• 100psi (7bar) when the system is operated from +14 to 194F (-20 to +90 C)

Maximum Operating Temperature:
• 194F (+90 C) when the system is operated with FKM seals and at 100psi (7bar) or lower

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547