Transair® Pipe Hangers | #EX01 V1200


LOADING IMAGES
EX01 V1200

Transair® Pipe Hangers | #EX01 V1200

8" (220mm) Carbon Steel Pipe Hanger


Technical Specifications

  • Application: Aluminum Pipe
  • Pipe O.D. (mm): 220
  • Type: Pipe Hanger
  • Pipe O.D. (inch): 8
  • Brand: Parker, Transair
  • Division: Fluid System Connectors Division
  • Industry: General Industrial
  • Application: In Plant Pneumatic
  • Technology: Pneumatics, Fluid & Gas Handling
  • Product Type: Compressed Air Piping
  • Shape: Circular
  • Configuration: Pipe to Port
  • Connection 1 Type: Pipe
  • Connection 2 Type: Female NPT
  • Connection 2 Size: 3/8 inch, M10 mm
  • For Fluid Type: n/a
  • Weight: 1.000 lb, 0.45 kg
  • Quantity per Box: 1.0
  • Body Material: Treated Steel
  • Connection 1 Size: 8 inch, 220 mm
  • Assembly: n/a
  • Assembly Time: 0.1 Hours
  • Product Style: Pipe hanger
  • Maximum Operating Pressure: n/a psi, n/a bar
  • Maximum Operating Temperature: n/a °C, n/a °F
  • Minimum Operating Temperature: n/a °C, n/a °F
Safety Warning

Item Information

Transair Pipe Hangers are lightweight and easy to install. All hangers are installed by positioning a threaded rod into a fixed position, then threading the pipe hanger onto the rod. This installation method keeps the piping stable during the expansion and contraction of the system. To overcome most pipe routing challenges, Parker offers spacers and threaded rod adapters that can be used to extend the pipe below or away from an obstacle. Transair compressed air piping can only be hung using Transair pipe hangers. The use of non-Transair hangers can void the warranty.

All hangers are 100% recyclable, silicone free, and made from materials with no propagation of flame. All hangers conform to the UL94V-2 standard. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.

Each Transair pipe hanger can support 44lbs, but Parker suggests using 2 clips per length of pipe. For proper installation and placement of the hangers, download our installation manual.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features / Benefits:
• Modular and reusable
• 100% recyclable
• Faster installation
• Lower installation costs
• Lightweight
• 10-year Warranty

Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547