Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Transair Pipe Hangers are required for proper installation of Transair pipe. These hangers are quick and easy to install.
Transair Pipe Hangers are lightweight and easy to install. All hangers are installed by positioning a threaded rod into a fixed position, then threading the pipe hanger onto the rod. This installation method keeps the piping stable during the expansion and contraction of the system. To overcome most pipe routing challenges, Parker offers spacers and threaded rod adapters that can be used to extend the pipe below or away from an obstacle. Transair compressed air piping can only be hung using Transair pipe hangers. The use of non-Transair hangers can void the warranty.
All hangers are 100% recyclable, silicone free, and made from materials with no propagation of flame. All hangers conform to the UL94V-2 standard. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.
Each Transair pipe hanger can support 44lbs, but Parker suggests using 2 clips per length of pipe. For proper installation and placement of the hangers, download our installation manual.
Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace
Features / Benefits:
• Modular and reusable
• 100% recyclable
• Faster installation
• Lower installation costs
• Lightweight
• 10-year Warranty
Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer
Compliance, Certifications & Safety |
---|
Transair Canadian Registration Numbers |
Transair Regulations & Certifications |
Communities, Blogs & Industry Links |
---|
Transair Website |
Products | Type | Pipe O.D. (inch) | Pipe O.D. (mm) | Application |
---|---|---|---|---|
EX01 V1200 | Pipe Hanger | 8 | 220 | Aluminum Pipe |
6697 17 01 | Pipe Hanger | 1/2 | 16.5 | Aluminum Pipe |
6697 25 01 | Pipe Hanger | 1 | 25 | Aluminum Pipe |
6697 40 01 | Pipe Hanger | 1-1/2 | 40 | Aluminum Pipe |
6697 50 01 | Pipe Hanger | 2 | 50 | Aluminum Pipe |
6697 63 01 | Pipe Hanger | 2-1/2 | 63 | Aluminum Pipe |
ER01 L1 00 | Pipe Hanger | 3 | 76 | Aluminum Pipe |
ER01 L3 00 | Pipe Hanger | 4 | 101 | Aluminum Pipe |
ER01 L8 00 | Pipe Hanger | 6 | 168 | Aluminum Pipe |
EX01 L1 00 | Pipe Hanger | 3 | 76 | Stainless Steel Pipe |
EX01 L3 00 | Pipe Hanger | 4 | 101 | Stainless Steel Pipe |
6697 00 03 | Spacer | 1/2 to 1-1/2 | 16.5 to 40 | Aluminum Pipe |
0169 00 05 00 | Threaded Rod Adapter | 1/2 to 1-1/2 | 16.5 to 40 | Aluminum Pipe |
EX01 N7 01 | Pipe Hanger | 3/4 | 22 | Stainless Steel Pipe |
EX01 N9 01 | Pipe Hanger | 1 | 28 | Stainless Steel Pipe |
EX01 M4 01 | Pipe Hanger | 1-1/2 | 42 | Stainless Steel Pipe |
EX01 M6 01 | Pipe Hanger | 2-1/2 | 60 | Stainless Steel Pipe |
6697 00 02 | Adaptor | 1/4-20 | M8 | n/a |