Transair® Hose Reel | #6698 11 11


LOADING IMAGES
6698 11 11

Transair® Hose Reel | #6698 11 11

25' Hose Reel


Technical Specifications

  • Length: 25 FEET|7, 6 MM
  • Hose Inside Diameter: 3/8 INCH
  • Division: Fluid System Connectors Division
  • For Fluid Type: Air
  • Weight: 35.0 lb
  • Assembly Time: 0.15 Hours
  • Pipe Outside Diameter: 1/2 INCH|16.5 MM|1 INCH|25 MM|1-1/2 INCH|40 MM|2 INCH|50 MM|2-1/2 INCH|63 MM|3 INCH|76 MM|4 INCH|101 MM|6 INCH|168 MM|8 INCH|220 MM, 16.5 mm, 1/2 inch, 25 mm, 40 mm, 50 mm, 63 mm, 76 mm, 101 mm, 168 mm, 220 mm, 1 inch, 1-1/2 inch, 2 inch, 2-1/2 inch, 3 inch, 4 inch, 6 inch, 8 inch
  • Industry: General Industrial
  • Brand: Parker Transair, Parker, Transair
  • Quantity per Box: 1.0
  • Length: 25 FEET|7,6 M, 25 ft, 7,6 m
  • Hose Inside Diameter: 3/8 inch
  • Application: In Plant Pneumatic
  • Product Type: Compressed Air Piping
  • Technology: Fluid & Gas Handling|Pneumatics, Pneumatics
  • Maximum Operating Pressure: 250 psi, 17.2 bar
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
Safety Warning

Item Information

Parker Transair® Hose Reels for flexible compressed air hoses are lightweight and easily install into an existing Transair system. A hose clutch with free return makes these hoses retract with little resistance. Installing an air hose reel will prevent air hose damage that normally occurs from leaving them around the shop. 


Transair pneumatic hose reels have a 1/4" male outlet connection and a 3/8" inlet connection. 


Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Quick Connection Technology
• Optimum Flow Rate
• 10-Year Warranty
• Lightweight

Applications:
• Compressed Air

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547