Transair® Hose Reel | Product Series

Filter by

    No filters selected

Hose Inside Diameter

Length

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair® Hose Reel

Transair® Hose Reel

Transair® Hose Reels for compressed air hoses are designed with safety and performance in mind. Each reel features a free return system for easy rewinding of the hose and proper storage.

Technical Specifications

  • Division: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Length: 25 to 50 ft, 7.6 to 15.2 m
  • Maximum Operating Pressure: 250 psi, 17.2 bar
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
Safety Warning

Full Product Description

Parker Transair® Hose Reels for flexible compressed air hoses are lightweight and easily install into an existing Transair system. A hose clutch with free return makes these hoses retract with little resistance. Installing an air hose reel will prevent air hose damage that normally occurs from leaving them around the shop. 


Transair pneumatic hose reels have a 1/4" male outlet connection and a 3/8" inlet connection. 


Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Quick Connection Technology
• Optimum Flow Rate
• 10-Year Warranty
• Lightweight

Applications:
• Compressed Air

Related Documents

×
Products Hose Inside Diameter Length
6698 11 11 3/8 INCH 25 FEET|7,6 MM
6698 11 12 3/8 INCH 50 FEET|15,2 MM
6698 10 01 6 MM 3 FEET|10 M
6698 10 02 10,5 MM 4.8 FEET|16 M
6699 11 01 10 MM 6 FEET|20 M

687PDC
687547