Transair® Drop Brackets for Stainless Steel Pipe | #RR89 L3N08 01


LOADING IMAGES
RR89 L3N08 01

Transair® Drop Brackets for Stainless Steel Pipe | #RR89 L3N08 01

4" (101mm) Saddle Reducing Bracket w/ 1" Female Threaded NPT Drop Outlet (EPDM Seal)


Technical Specifications

  • Product Style: Female NPT Saddle Reducing Bracket
  • Seal Material: EPDM
  • Pipe O.D. (mm): 101
  • Pipe O.D. (inch): 4
  • Vacuum Pressure Rating: 1 mbar, 0.03 Inch-Hg
  • Division: Fluid System Connectors Division
  • Maximum Operating Pressure: 145 psi, 10 bar
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 194 °F, 90 °C
  • Application: Compressed Air, Vacuum, Industrial Gas, Inert Gases, Process Water, Chemical Transfer

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Transair Drop Brackets for stainless steel pipe make adding drop line to an existing stainless steel piping systems quick and easy. To install a drop bracket, you only need a drill and a Transair drill bit (dependent on the bracket being installed). For stainless steel pipe, drop brackets are only available in the saddle reducing bracket style. Connections from the drop bracket to the drop line need to be made with the applicable threaded adapter. For maximum chemical compatibility, these brackets are offered in either EPDM or FKM seals. The “full bore” design of Transair drop brackets paired with the low coefficient of friction in the stainless steel pipe ensures optimal flow throughout the system. All components are 100% recyclable, silicone free, and manufactured from materials with no propagation of flame. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation. When installing the drop brackets, Parker suggests drilling the hole at the top of the pipe to prevent moisture and debris from entering the drop line. For full installation instructions, download our stainless steel catalog. Markets: • Automotive Assembly • Food & Beverage • Packaging • Industrial Plants • Aerospace Features/Benefits: • Quick connection technology • Modular & reusable • Corrosion resistant • Optimum flow rate • 100% Recyclable • Faster installation • Lower installation costs • Immediate Pressurization • 10-year warranty Applications: • Compressed Air • Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide) • Process Water • Chemical Transfer Maximum Working Pressure: • 145psi (10bar) when the system is operated from +14 to 140F (-20 to +60 C) • 100psi (7bar) when the system is operated from +14 to 194F (-20 to +90 C) Maximum Operating Temperature: • 194F (+90 C) when the system is operated with FKM seals and at 100psi (7bar) or lower

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547