Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Transair drop brackets for stainless steel pipe are designed for quick and easy installation into Transair stainless steel pipe. For maximum checmical compatability, these brackets are offered with EPDM or FKM seals.
California Residents: Prop-65 Warning
Compliance, Certifications & Safety |
---|
Transair Regulations & Certifications |
Selector Guides |
---|
Transair Chemical Compatibility Chart for Stainless Steel Pipe |
Literature and Reference Materials |
---|
Transair Stainless Steel Quick Reference Guide |
Transair 8inch Bulletin |
Transair Installation Manual |
Transair Master Catalog |
Products | Product Style | Pipe O.D. (inch) | Pipe O.D. (mm) | Seal Material |
---|---|---|---|---|
RR89 M4N06 02 | Female NPT Saddle Reducing Bracket | 1-1/2 | 42 | FKM |
RR89 M4N06 01 | Female NPT Saddle Reducing Bracket | 1-1/2 | 42 | EPDM |
RR89 M6N06 02 | Female NPT Saddle Reducing Bracket | 2 | 60 | FKM |
RR89 M6N06 01 | Female NPT Saddle Reducing Bracket | 2 | 60 | EPDM |
RR89 L1N08 02 | Female NPT Saddle Reducing Bracket | 3 | 76 | FKM |
RR89 L1N08 01 | Female NPT Saddle Reducing Bracket | 3 | 76 | EPDM |
RR89 L3N08 02 | Female NPT Saddle Reducing Bracket | 4 | 101 | FKM |
RR89 L3N08 01 | Female NPT Saddle Reducing Bracket | 4 | 101 | EPDM |
RR82 L1 08 01 | Female BSP Saddle Reducing Bracket | 3 | 76 | EPDM |
RR82 L1 08 02 | Female BSP Saddle Reducing Bracket | 3 | 76 | FKM |
RR82 L3 08 01 | Female BSP Saddle Reducing Bracket | 4 | 101 | EPDM |
RR82 L3 08 02 | Female BSP Saddle Reducing Bracket | 4 | 101 | FKM |
RR82 M4 06 01 | Female BSP Saddle Reducing Bracket | 1-1/2 | 42 | EPDM |
RR82 M4 06 02 | Female BSP Saddle Reducing Bracket | 1-1/2 | 42 | FKM |
RR82 M6 06 01 | Female BSP Saddle Reducing Bracket | 2-1/2 | 60 | EPDM |
RR82 M6 06 02 | Female BSP Saddle Reducing Bracket | 2-1/2 | 60 | FKM |