Transair® Fittings for Aluminum Pipe | #RA07 L1 00


LOADING IMAGES
RA07 L1 00

Transair® Fittings for Aluminum Pipe | #RA07 L1 00

3" (76mm) Equal Cross


Technical Specifications

  • Pipe O.D. 2 (inch): N/A
  • Pipe O.D. (mm): 76
  • Silicone Free: Yes
  • Product Style: Flange
  • Pipe O.D. 2 (mm): N/A
  • Pipe O.D. (inch): 3
  • Connection Thread Size (inch): N/A
  • Weight: 4.84 lb, 2.194 kg
  • Brand: Parker, Transair
  • Division: Low Pressure Connectors Europe Division, Fluid System Connectors Division
  • Industry: General Industrial
  • Application: Compressed Air, Vacuum, Industrial Gas, Inert Gas
  • Technology: Pneumatics, Fluid & Gas Handling
  • Product Type: Compressed Air Piping
  • Maximum Operating Pressure: 232 psi, 16 bar 232 PSI (-4°F to +113°F)/16 bar (-20°C to 45°C) up to 100 mm 188 PSI (-4° to +140°F)/13 bar (-20°C to 60°C) up to 168 mm 101 PSI (-4° to +185°F)/7 bar ( -20°C to 85°C) up to 168 mm For Canada, Please refer to https://www.parker.com/ca/en/crn/transair.html
  • Shape: Cross
  • Configuration: Pipe to Pipe
  • Maximum Operating Temperature: 185 °F, 85 °C
  • Minimum Operating Temperature: -4 °F, -20 °C
  • For Fluid Type: Air, Industrial Gas
  • Vacuum Pressure Rating: 1 mbar, 0.03 Inch-Hg
  • Specifications Met: EN 755.2, EN 755.8, EN 573.3, ISO 9001, ASME B31.1 - 31.9, ISO 8573 (Air Quality), TUV, CE 2014/68/EU
  • Quantity per Box: 1.0
  • Connection 1 Size: 3 inch, 76 mm
  • Connection 2 Size: 76 mm, 3 inch
  • Product Style: Equal Cross
  • Connection 1 Type: Pipe
  • Connection 2 Type: Flange
  • Assembly Time: 0.02 Hours
  • Body Material: Treated Aluminum

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Transair Fittings for Aluminum Pipe install fast and with minimal tooling. All Transair fittings are designed to securely fit around Transair aluminum pipe, increasing system efficiency and preventing compressed air leaks. Transair fittings come in a variety of styles for easy assembly and layout design of compressed air, vacuum, and industrial/inert gas systems. All Transair components can integrate into existing copper or steel systems, allowing for easy expansion of an existing system.

The “full bore” design of Transair fittings, paired with the low coefficient of friction in the aluminum pipe ensures optimal flow throughout the compressed air system. All fittings are 100% recyclable, silicone free, and made from materials with no propagation of flame. All fittings conform to the UL94HB standard. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.

Transair 1/2” (16.5mm), 1” (25mm), and 1-1/2” (40mm) fittings use push-to-connect technology. All fittings ship from the factory pre-torqued and marked. To install, just push the pipe into the fitting until the insertion mark meets the end of the fitting. There is no need to tighten the nut of the fitting further. All 1/2” 1”, and 1-1/2”; pipes come from the factory with the insertion depth pre-marked, but if field cutting is required, the insertion depth needs to be marked using a Transair marking tool.

Transair 2” (50mm) and 2-1/2” (63mm) fittings use snap ring technology. With a snap ring fitting, a polyamide retaining ring is inserted into 2 holes at the end of the pipe. This ring, along with tightening the fitting nuts with a spanner wrench, prevents the fitting from coming off the pipe. All 2”and 2-1/2” pipes come from the factory with the snap ring holes pre-drilled, but if field cutting is required, the snap rings holes need to be drilled using a Transair Drill Jig.

Transair 3” (76mm), 4” (101mm), and 6” (168mm) fittings use clamshell technology. The clamshell fitting has a removable cartridge (seal) that fits over the end of the pipe and is prevented from sliding by the lugs on the end of the pipe. The fitting is then fitted over the lugs and the cartridge and bolted down using a cross pattern to prevent stripping the bolts. All 3” 4”, and 6” pipes come from the factory pre-lugged, but if field cutting is required, the lugs need to be made using a Transair lugging tool and die.

For full installation instructions, download our installation manual, or watch our installation videos.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features / Benefits:
• Quick connection technology
• Modular and reusable
• Corrosion resistant
• Full-bore design
• Optimum flow rate
• 100% recyclable
• Faster installation
• Lower installation costs
• Immediate pressurization
• Lightweight
• 10-year Warranty

Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)

Maximum Working Pressure:
• 1/2”to 4”: 232psi (16 bar) when the system is operated between -4 to +113 F (-20 to +46.1 C)
• 6” to 8”: 188psi (13 bar) when the system is operated between -4 to +140 F (-20 to + 60 C)

Maximum Working Temperature:
• 185°F when system is operated at 101psi or lower
• 158°F when the system is operated at 145psi or lower
• 140°F when the system is operated at 188psi or lower
• 115°F when the system is operated at 232psi or lower (1/2" to 4" Only)

Read More Show Less

CAD Drawings + Files

Part Number
RA07 L1 00 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547