Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Transair Fittings install fast and with minimal tooling required. All Transair fittings are designed to securely fit around Transair aluminum pipe, increasing system efficiency and preventing compressed air leaks.
California Residents: Prop-65 Warning
Compliance, Certifications & Safety |
---|
Transair Canadian Registration Numbers |
Transair Regulations & Certifications |
Communities, Blogs & Industry Links |
---|
Transair Website |
Products | Product Style | Pipe O.D. (inch) | Pipe O.D. (mm) | Pipe O.D. 2 (inch) | Pipe O.D. 2 (mm) | Connection Thread Size (inch) | Silicone Free |
---|---|---|---|---|---|---|---|
6605 17 14 | Male NPT | 1/2 | 16.5 | N/A | N/A | 1/4 | Yes |
6605 17 22 | Male NPT | 1/2 | 16.5 | N/A | N/A | 1/2 | Yes |
6605 25 22 | Male NPT | 1 | 25 | N/A | N/A | 1/2 | Yes |
6605 25 28 | Male NPT | 1 | 25 | N/A | N/A | 3/4 | Yes |
6605 25 35 | Male NPT | 1 | 25 | N/A | N/A | 1 | Yes |
6605 40 35 | Male NPT | 1-1/2 | 40 | N/A | N/A | 1 | Yes |
6605 40 43 | Male NPT | 1-1/2 | 40 | N/A | N/A | 1-1/4 | Yes |
6605 40 50 | Male NPT | 1-1/2 | 40 | N/A | N/A | 1-1/2 | Yes |
6605 40 44 | Male NPT | 1-1/2 | 40 | N/A | N/A | 2 | Yes |
6605 63 44 | Male NPT | 2-1/2 | 63 | N/A | N/A | 2 | Yes |
6605 63 41 | Male NPT | 2-1/2 | 63 | N/A | N/A | 2-1/2 | Yes |
6605 63 46 | Male NPT | 2-1/2 | 63 | N/A | N/A | 3 | Yes |
6615 25 22 | Male NPT | 1 | 25 | N/A | N/A | 1/2 | Yes |
6615 25 28 | Male NPT | 1 | 25 | N/A | N/A | 3/4 | Yes |
6615 25 35 | Male NPT | 1 | 25 | N/A | N/A | 1 | Yes |
6615 40 43 | Male NPT | 1-1/2 | 40 | N/A | N/A | 1-1/4 | Yes |
6615 40 50 | Male NPT | 1-1/2 | 40 | N/A | N/A | 1-1/2 | Yes |
6611 17 22 | Male NPT | 1/2 | 16.5 | N/A | N/A | 1/2 | Yes |
6611 25 22 | Male NPT | 1 | 25 | N/A | N/A | 1/2 | Yes |
6611 25 28 | Male NPT | 1 | 25 | N/A | N/A | 3/4 | Yes |
6611 25 35 | Male NPT | 1 | 25 | N/A | N/A | 1 | Yes |
6611 40 35 | Male NPT | 1-1/2 | 40 | N/A | N/A | 1 | Yes |
6611 40 43 | Male NPT | 1-1/2 | 40 | N/A | N/A | 1-1/4 | Yes |
6611 40 50 | Male NPT | 1-1/2 | 40 | N/A | N/A | 1-1/2 | Yes |
6611 40 44 | Male NPT | 1-1/2 | 40 | N/A | N/A | 2 | Yes |
6611 63 44 | Male NPT | 2-1/2 | 63 | N/A | N/A | 2 | Yes |
6611 63 41 | Male NPT | 2-1/2 | 63 | N/A | N/A | 2-1/2 | Yes |
6621 17 22 | Male NPT | 1/2 | 16.5 | N/A | N/A | 1/2 | Yes |
6621 25 22 | Male NPT | 1 | 25 | N/A | N/A | 1/2 | Yes |
6621 25 28 | Male NPT | 1 | 25 | N/A | N/A | 3/4 | Yes |
6621 25 35 | Male NPT | 1 | 25 | N/A | N/A | 1 | Yes |
6621 40 43 | Male NPT | 1-1/2 | 40 | N/A | N/A | 1-1/4 | Yes |
6621 40 50 | Male NPT | 1-1/2 | 40 | N/A | N/A | 1-1/2 | Yes |
RR21 L1N20 | Pipe | 3 | 76 | N/A | N/A | 2-1/2 | Yes |
RR21 L1N24 | Pipe | 3 | 76 | N/A | N/A | 3 | Yes |
6651 25 12 04 | Pipe | 1 | 25 | N/A | N/A | N/A | Yes |
6651 40 12 04 | Pipe | 1-1/2 | 40 | N/A | N/A | N/A | Yes |
6653 25 22 06 | Pipe | 1 | 25 | N/A | N/A | N/A | Yes |
6653 40 22 06 | Pipe | 1-1/2 | 40 | N/A | N/A | N/A | Yes |
6605 50 50 | Male NPT | 2 | 50 | N/A | N/A | 1-1/2 | Yes |
6605 50 44 | Male NPT | 2 | 50 | N/A | N/A | 2 | Yes |
6612 25 00 | Pipe | 1 | 25 | N/A | N/A | N/A | Yes |
6612 40 00 | Pipe | 1-1/2 | 40 | N/A | N/A | N/A | Yes |
6612 50 00 | Pipe | 2 | 50 | N/A | N/A | N/A | Yes |
6612 63 00 | Pipe | 2-1/2 | 63 | N/A | N/A | N/A | Yes |
RX12 L1 00 | Pipe | 3 | 76 | N/A | N/A | N/A | Yes |
RX12 L3 00 | Pipe | 4 | 100 | N/A | N/A | N/A | Yes |
RA12 L8 00 | Pipe | 6 | 168 | N/A | N/A | N/A | Yes |
6619 25 22 | Male NPT | 1 | 25 | N/A | N/A | 1/2 | Yes |
6619 25 28 | Male NPT | 1 | 25 | N/A | N/A | 3/4 | Yes |
6619 25 35 | Male NPT | 1 | 25 | N/A | N/A | 1 | Yes |
6619 40 35 | Male NPT | 1-1/2 | 40 | N/A | N/A | 1 | Yes |
6619 40 43 | Male NPT | 1-1/2 | 40 | N/A | N/A | 1-1/4 | Yes |
6619 40 50 | Male NPT | 1-1/2 | 40 | N/A | N/A | 1-1/2 | Yes |
6619 40 44 | Male NPT | 1-1/2 | 40 | N/A | N/A | 2 | Yes |
6619 63 44 | Male NPT | 2-1/2 | 63 | N/A | N/A | 2 | Yes |
6602 17 00 | Pipe | 1/2 | 16.5 | N/A | N/A | N/A | Yes |
6602 25 00 | Pipe | 1 | 25 | N/A | N/A | N/A | Yes |
6602 40 00 | Pipe | 1-1/2 | 40 | N/A | N/A | N/A | Yes |
6602 63 00 | Pipe | 2-1/2 | 63 | N/A | N/A | N/A | Yes |
RX02 L1 00 | Pipe | 3 | 76 | N/A | N/A | N/A | Yes |
RX02 L3 00 | Pipe | 4 | 100 | N/A | N/A | N/A | Yes |
RA02 L8 00 | Pipe | 6 | 168 | N/A | N/A | N/A | Yes |
6609 17 14 | Male NPT | 1/2 | 16.5 | N/A | N/A | 1/4 | Yes |
6609 17 22 | Male NPT | 1/2 | 16.5 | N/A | N/A | 1/2 | Yes |
6609 25 22 | Male NPT | 1 | 25 | N/A | N/A | 1/2 | Yes |
6609 25 28 | Male NPT | 1 | 25 | N/A | N/A | 3/4 | Yes |
6609 25 35 | Male NPT | 1 | 25 | N/A | N/A | 1 | Yes |
6609 40 35 | Male NPT | 1-1/2 | 40 | N/A | N/A | 1 | Yes |
6609 40 43 | Male NPT | 1-1/2 | 40 | N/A | N/A | 1-1/4 | Yes |
6609 40 50 | Male NPT | 1-1/2 | 40 | N/A | N/A | 1-1/2 | Yes |
6609 40 44 | Male NPT | 1-1/2 | 40 | N/A | N/A | 2 | Yes |
6609 63 41 | Male NPT | 2-1/2 | 63 | N/A | N/A | 2-1/2 | Yes |
6609 63 46 | Male NPT | 2-1/2 | 63 | N/A | N/A | 3 | Yes |
6619 50 50 | Male NPT | 2 | 50 | N/A | N/A | 1-1/2 | Yes |
6619 50 44 | Male NPT | 2 | 50 | N/A | N/A | 2 | Yes |
6609 50 50 | Male NPT | 2 | 50 | N/A | N/A | 1-1/2 | Yes |
6609 50 44 | Male NPT | 2 | 50 | N/A | N/A | 2 | Yes |
6602 50 00 | Pipe | 2 | 50 | N/A | N/A | N/A | Yes |
6625 17 00 | Pipe | 1/2 | 16.5 | N/A | N/A | N/A | Yes |
6625 25 00 | Pipe | 1 | 25 | N/A | N/A | N/A | Yes |
6625 40 00 | Pipe | 1-1/2 | 40 | N/A | N/A | N/A | Yes |
6625 50 00 | Pipe | 2 | 50 | N/A | N/A | N/A | Yes |
6625 63 00 | Pipe | 2-1/2 | 63 | N/A | N/A | N/A | Yes |
RA31 L8 00 | Flange | 6 | 168 | N/A | N/A | N/A | Yes |
6666 17 25 | Pipe | 1/2 | 16.5 | 1 | 25 | N/A | Yes |
6666 25 40 | Pipe | 1 | 25 | 1-1/2 | 40 | N/A | Yes |
6666 40 63 | Pipe | 1-1/2 | 40 | 2-1/2 | 63 | N/A | Yes |
6666 40 50 | Pipe | 1-1/2 | 40 | 2 | 50 | N/A | Yes |
6666 50 63 | Pipe | 2 | 50 | 2-1/2 | 63 | N/A | Yes |
RX64 L1 50 | Pipe | 3 | 76 | 2 | 50 | N/A | Yes |
RX64 L1 63 | Pipe | 3 | 76 | 2-1/2 | 63 | N/A | Yes |
RX64 L3 63 | Pipe | 4 | 100 | 2-1/2 | 63 | N/A | Yes |
RX66 L3 L1 | Pipe | 4 | 100 | 3 | 76 | N/A | Yes |
RA66 L8 L3 | Pipe | 6 | 168 | 4 | 101 | N/A | Yes |
RA66 L8 L1 | Pipe | 6 | 168 | 3 | 76 | N/A | Yes |
6604 17 00 | Pipe | 1/2 | 16.5 | N/A | N/A | N/A | Yes |
6604 25 00 | Pipe | 1 | 25 | N/A | N/A | N/A | Yes |
6604 40 00 | Pipe | 1-1/2 | 40 | N/A | N/A | N/A | Yes |
6604 50 00 | Pipe | 2 | 50 | N/A | N/A | N/A | Yes |
6604 63 00 | Pipe | 2-1/2 | 63 | N/A | N/A | N/A | Yes |
RX04 L1 00 | Pipe | 3 | 76 | N/A | N/A | N/A | Yes |
RX04 L3 00 | Pipe | 4 | 100 | N/A | N/A | N/A | Yes |
RA04 L8 00 | Pipe | 6 | 168 | N/A | N/A | N/A | Yes |
6604 50 25 | Pipe | 2 | 50 | 1 | 25 | N/A | Yes |
6604 50 40 | Pipe | 2 | 50 | 1-1/2 | 40 | N/A | Yes |
6604 63 40 | Pipe | 2-1/2 | 63 | 1-1/2 | 40 | N/A | Yes |
6604 63 50 | Pipe | 2-1/2 | 63 | 2 | 50 | N/A | Yes |
RX24 L1 40 | Pipe | 3 | 76 | 1-1/2 | 40 | N/A | Yes |
RX24 L1 50 | Pipe | 3 | 76 | 2 | 50 | N/A | Yes |
RX24 L1 63 | Pipe | 3 | 76 | 2-1/2 | 63 | N/A | Yes |
RX24 L3 40 | Pipe | 4 | 100 | 1-1/2 | 63 | N/A | Yes |
RX24 L3 63 | Pipe | 4 | 100 | 2-1/2 | 63 | N/A | Yes |
RX04 L3 L1 | Pipe | 4 | 100 | 3 | 76 | N/A | Yes |
RA04 L8 L3 | Pipe | 6 | 168 | 4 | 101 | N/A | Yes |
RA04 L8 L1 | Pipe | 6 | 168 | 3 | 76 | N/A | Yes |
RA04 L8 63 | Pipe | 6 | 168 | 2-1/2 | 63 | N/A | Yes |
RX20 L1N04 | Pipe | 3 | 76 | N/A | N/A | N/A | Yes |
RX20 L3N04 | Pipe | 4 | 100 | N/A | N/A | N/A | Yes |
6606 17 00 | Pipe | 1/2 | 16.5 | N/A | N/A | N/A | Yes |
6606 25 00 | Pipe | 1 | 25 | N/A | N/A | N/A | Yes |
6606 40 00 | Pipe | 1-1/2 | 40 | N/A | N/A | N/A | Yes |
6606 63 00 | Pipe | 2-1/2 | 63 | N/A | N/A | N/A | Yes |
RR01 L1 00 | Pipe | 3 | 76 | N/A | N/A | N/A | Yes |
RR01 L3 00 | Pipe | 4 | 100 | N/A | N/A | N/A | Yes |
RR01 L8 00 | Pipe | 6 | 168 | N/A | N/A | N/A | Yes |
6676 25 00 | Pipe | 1 | 25 | N/A | N/A | N/A | Yes |
6676 40 00 | Pipe | 1-1/2 | 40 | N/A | N/A | N/A | Yes |
6676 63 00 | Pipe | 2-1/2 | 63 | N/A | N/A | N/A | Yes |
6606 50 00 | Pipe | 2 | 50 | N/A | N/A | N/A | Yes |
6676 50 00 | Pipe | 2 | 50 | N/A | N/A | N/A | Yes |
6615 50 50 | Male NPT | 2 | 50 | N/A | N/A | 1-1/2 | Yes |
6615 50 44 | Male NPT | 2 | 50 | N/A | N/A | 2 | Yes |
RR01 V1200 | Pipe | 8 | 220 | N/A | N/A | N/A | Yes |
RA02 V1200 | Pipe | 8 | 220 | N/A | N/A | N/A | Yes |
RA12 V1200 | Pipe | 8 | 220 | N/A | N/A | N/A | Yes |
RA04 V1200 | Pipe | 8 | 220 | N/A | N/A | N/A | Yes |
RA25 V1200 | Pipe | 8 | 220 | N/A | N/A | N/A | Yes |
RA31 V1200 | Flange | 8 | 220 | N/A | N/A | N/A | Yes |
RR01 V1203 | Pipe | 8 | 220 | N/A | N/A | N/A | Yes |
RX24 L3 50 | Pipe | 4 | 100 | 2 | 50 | N/A | Yes |
RA44 L1 00 46 | Flange | 3 | 76 | N/A | N/A | N/A | Yes |
RA44 L3 00 46 | Flange | 4 | 100 | N/A | N/A | N/A | Yes |
RA44 L8 00 46 | Flange | 6 | 168 | N/A | N/A | N/A | Yes |
RA07 L1 03 46 | Flange | 3 | 76 | N/A | N/A | N/A | Yes |
RA07 L3 03 46 | Flange | 4 | 100 | N/A | N/A | N/A | Yes |
RA07 L8 03 46 | Flange | 6 | 168 | N/A | N/A | N/A | Yes |
RA04 63 L1 | Pipe | 2-1/2 | 63 | 3 | 76 | N/A | Yes |
RA04 L1 L3 | Pipe | 3 | 76 | 4 | 101 | N/A | Yes |
RA04 L3 L8 | Pipe | 4 | 100 | 6 | 168 | N/A | Yes |
RA26 63 00 | Pipe | 2-1/2 | 63 | N/A | N/A | N/A | Yes |
RA26 L1 00 | Pipe | 3 | 76 | N/A | N/A | N/A | Yes |
RA26 L3 00 | Pipe | 4 | 100 | N/A | N/A | N/A | Yes |
RA26 L8 00 | Pipe | 6 | 168 | N/A | N/A | N/A | Yes |
RA26 L1 40 | Pipe | 3 | 76 | 1-1/2 | 40 | N/A | Yes |
RA26 L1 50 | Pipe | 3 | 76 | 2 | 50 | N/A | Yes |
RA26 L1 63 | Pipe | 3 | 76 | 2-1/2 | 63 | N/A | Yes |
RA26 L3 63 | Pipe | 4 | 100 | 2-1/2 | 63 | N/A | Yes |
RA26 L3 L1 | Pipe | 4 | 100 | 3 | 76 | N/A | Yes |
RA26 L8 L3 | Pipe | 6 | 168 | 4 | 101 | N/A | Yes |
RA07 40 00 | Flange | 1-1/2 | 40 | N/A | N/A | N/A | Yes |
RA07 50 00 | Flange | 2 | 50 | N/A | N/A | N/A | Yes |
RA07 63 00 | Flange | 2-1/2 | 63 | N/A | N/A | N/A | Yes |
RA07 L1 00 | Flange | 3 | 76 | N/A | N/A | N/A | Yes |
RA07 L3 00 | Flange | 4 | 100 | N/A | N/A | N/A | Yes |
RA07 L8 00 | Flange | 6 | 168 | N/A | N/A | N/A | Yes |
6666 25 50 | Pipe | 1 | 25 | 2 | 50 | N/A | Yes |
RX64 L3 50 | Pipe | 4 | 100 | 2 | 50 | N/A | Yes |
RA25 L1 04 | Pipe | 3 | 76 | N/A | N/A | N/A | Yes |
RA25 L3 04 | Pipe | 4 | 100 | N/A | N/A | N/A | Yes |
RA25 L8 04 | Pipe | 6 | 168 | N/A | N/A | N/A | Yes |
6611 50 44 | Male NPT | 2 | 50 | N/A | N/A | 2 | Yes |
6611 50 50 | Male NPT | 2 | 50 | N/A | N/A | 1-1/2 | Yes |
RA30 63 00 | Flange | 2-1/2 | 63 | N/A | N/A | N/A | Yes |
RA31 63 00 | Flange | 2-1/2 | 63 | N/A | N/A | N/A | Yes |
RA30 L1 00 | Flange | 3 | 76 | N/A | N/A | N/A | Yes |
RA31 L1 00 | Flange | 3 | 76 | N/A | N/A | N/A | Yes |
RA30 L3 00 | Flange | 4 | 100 | N/A | N/A | N/A | Yes |
RA31 L3 00 | Flange | 4 | 100 | N/A | N/A | N/A | Yes |
RA31 L8 K2 | Flange | 6 | 168 | N/A | N/A | N/A | Yes |
RA33 L1N24 | Flange | 3 | 76 | N/A | N/A | N/A | Yes |
RA33 L3N24 | Flange | 4 | 100 | N/A | N/A | N/A | Yes |
6605 17 13 | Male BSPT | 1/2 | 16.5 | N/A | N/A | 1/4 | Yes |
6605 17 21 | Male BSPT | 1/2 | 16.5 | N/A | N/A | 1/2 | Yes |
6605 25 21 | Male BSPT | 1 | 25 | N/A | N/A | 1/2 | Yes |
6605 25 27 | Male BSPT | 1 | 25 | N/A | N/A | 3/4 | Yes |
6605 25 34 | Male BSPT | 1 | 25 | N/A | N/A | 1 | Yes |
6605 40 34 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 1 | Yes |
6605 40 42 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 1-1/4 | Yes |
6605 40 49 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 1-1/2 | Yes |
6605 50 48 | Male BSPT | 2 | 50 | N/A | N/A | 2 | Yes |
6605 50 49 | Male BSPT | 2 | 50 | N/A | N/A | 1-1/2 | Yes |
6605 63 47 | Male BSPT | 2-1/2 | 63 | N/A | N/A | 2-1/2 | Yes |
6605 63 48 | Male BSPT | 2-1/2 | 63 | N/A | N/A | 2 | Yes |
6609 17 13 | Male BSPT | 1/2 | 16.5 | N/A | N/A | 1/4 | Yes |
6609 17 21 | Male BSPT | 1/2 | 16.5 | N/A | N/A | 1/2 | Yes |
6609 25 21 | Male BSPT | 1 | 25 | N/A | N/A | 1/2 | Yes |
6609 25 27 | Male BSPT | 1 | 25 | N/A | N/A | 3/4 | Yes |
6609 25 34 | Male BSPT | 1 | 25 | N/A | N/A | 1 | Yes |
6609 40 34 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 1 | Yes |
6609 40 42 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 1-1/4 | Yes |
6609 40 48 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 2 | Yes |
6609 40 49 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 1-1/2 | Yes |
6609 50 48 | Male BSPT | 2 | 50 | N/A | N/A | 2 | Yes |
6609 50 49 | Male BSPT | 2 | 50 | N/A | N/A | 1-1/2 | Yes |
6609 63 47 | Male BSPT | 2-1/2 | 63 | N/A | N/A | 2-1/2 | Yes |
6609 63 48 | Male BSPT | 2-1/2 | 63 | N/A | N/A | 2 | Yes |
6611 17 21 | Male BSPT | 1/2 | 16.5 | N/A | N/A | 1/2 | Yes |
6611 25 21 | Male BSPT | 1 | 25 | N/A | N/A | 1/2 | Yes |
6611 25 27 | Male BSPT | 1 | 25 | N/A | N/A | 3/4 | Yes |
6611 25 34 | Male BSPT | 1 | 25 | N/A | N/A | 1 | Yes |
6611 40 34 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 1 | Yes |
6611 40 42 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 1-1/4 | Yes |
6611 40 48 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 2 | Yes |
6611 40 49 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 1-1/2 | Yes |
6611 50 48 | Male BSPT | 2 | 50 | N/A | N/A | 2 | Yes |
6611 50 49 | Male BSPT | 2 | 50 | N/A | N/A | 1-1/2 | Yes |
6611 63 47 | Male BSPT | 2-1/2 | 63 | N/A | N/A | 2-1/2 | Yes |
6611 63 48 | Male BSPT | 2-1/2 | 63 | N/A | N/A | 2 | Yes |
6615 25 21 | Male BSPT | 1 | 25 | N/A | N/A | 1/2 | Yes |
6615 25 27 | Male BSPT | 1 | 25 | N/A | N/A | 3/4 | Yes |
6615 25 34 | Male BSPT | 1 | 25 | N/A | N/A | 1 | Yes |
6615 40 42 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 1-1/4 | Yes |
6615 40 49 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 1-1/2 | Yes |
6615 50 48 | Male BSPT | 2 | 50 | N/A | N/A | 2 | Yes |
6615 50 49 | Male BSPT | 2 | 50 | N/A | N/A | 1-1/2 | Yes |
6619 25 21 | Male BSPT | 1 | 25 | N/A | N/A | 1/2 | Yes |
6619 25 27 | Male BSPT | 1 | 25 | N/A | N/A | 3/4 | Yes |
6619 25 34 | Male BSPT | 1 | 25 | N/A | N/A | 1 | Yes |
6619 40 34 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 1 | Yes |
6619 40 42 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 1-1/4 | Yes |
6619 40 48 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 2 | Yes |
6619 40 49 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 1-1/2 | Yes |
6619 50 48 | Male BSPT | 2 | 50 | N/A | N/A | 2 | Yes |
6619 50 49 | Male BSPT | 2 | 50 | N/A | N/A | 1-1/2 | Yes |
6619 63 47 | Male BSPT | 2-1/2 | 63 | N/A | N/A | 2-1/2 | Yes |
6619 63 48 | Male BSPT | 2-1/2 | 63 | N/A | N/A | 2 | Yes |
6621 17 21 | Male BSPT | 1/2 | 16.5 | N/A | N/A | 1/2 | Yes |
6621 25 21 | Male BSPT | 1 | 25 | N/A | N/A | 1/2 | Yes |
6621 25 27 | Male BSPT | 1 | 25 | N/A | N/A | 3/4 | Yes |
6621 25 34 | Male BSPT | 1 | 25 | N/A | N/A | 1 | Yes |
6621 40 42 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 1-1/4 | Yes |
6621 40 49 | Male BSPT | 1-1/2 | 40 | N/A | N/A | 1-1/2 | Yes |
6652 25 21 06 | Pipe | 1 | 25 | N/A | N/A | 1/2 | Yes |
6652 40 21 06 | Pipe | 1-1/2 | 40 | N/A | N/A | 1/2 | Yes |
RA07 L1 03 45 | Flange | 3 | 76 | N/A | N/A | N/A | Yes |
RA07 L3 03 45 | Flange | 4 | 100 | N/A | N/A | N/A | Yes |
RA07 L8 03 45 | Flange | 6 | 168 | N/A | N/A | N/A | Yes |
RA30 L8 K2 | Flange | 6 | 168 | N/A | N/A | N/A | Yes |
RA33 L1 24 | Flange | 3 | 76 | N/A | N/A | 3 | Yes |
RA33 L3 24 | Flange | 4 | 100 | N/A | N/A | 3 | Yes |
RA44 L1 00 45 | Flange | 3 | 76 | N/A | N/A | N/A | Yes |
RA44 L3 00 45 | Flange | 4 | 100 | N/A | N/A | N/A | Yes |
RA44 L8 00 45 | Flange | 6 | 168 | N/A | N/A | N/A | Yes |
RR05 L1 20 | Male BSPT | 3 | 76 | N/A | N/A | 2-1/2 | Yes |
RR05 L1 24 | Male BSPT | 3 | 76 | N/A | N/A | 3 | Yes |
RX23 L1 04 | Pipe | 3 | 76 | N/A | N/A | 1/2 | Yes |
RX23 L3 04 | Pipe | 4 | 100 | N/A | N/A | 1/2 | Yes |
RA02 V1200-SF | Pipe | 8 | 220 | N/A | N/A | N/A | Yes |
RA04 V1200-SF | Pipe | 8 | 220 | N/A | N/A | N/A | Yes |
RA12 V1200-SF | Pipe | 8 | 220 | N/A | N/A | N/A | Yes |
RA25 V1200-SF | Pipe | 8 | 220 | N/A | N/A | N/A | Yes |
RA31 V1200-SF | Flange | 8 | 220 | N/A | N/A | N/A | Yes |
RR01 V1200-SF | Pipe | 8 | 220 | N/A | N/A | N/A | Yes |