Transair® Fitting & Sensor Accessories | #EW10 00 16US


LOADING IMAGES
EW10 00 16US

Transair® Fitting & Sensor Accessories | #EW10 00 16US

Bolt Kit for 6" (168mm) Ball Valve (VR01 L8 00) + Flange (RA31 L8 00) (QTY: 8 Bolts & Nuts)


Technical Specifications

  • Pipe O.D. (inch): 6
  • Pipe O.D. (mm): 168
  • Length (ft): N/A
  • Length (m): N/A
  • Type: Flange to Ball Valve Bolt Kit
  • Division: Fluid System Connectors Division
Safety Warning

Item Information

For proper installation and warranty compliance, Transair fittings, valves, and sensors require the use of genuine Transair accessories. We offer an array of replacement parts and mounting hardware to make repairs and installations hassle free.

ASME 13.1 states that all process piping networks need to be labeled to identify the media being conveyed. Transair offers stickers to denote flow direction, as well as label the media (compressed air & vacuum). We offer stickers for 2” to 8” Transair pipe.

For installation instructions, download our installation manual or watch our installation videos.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features & Benefits:
• Quick connection technology
• Modular and reusable
• Faster installation
• Lower installation costs
• Lightweight

Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547