Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
For a seamless integration of Transair® fittings, valves, and sensors, various accessories maybe needed. From bolts to flanges, and cartridges to connection cables, Parker Transair offers all the needed accessories.
California Residents: Prop-65 Warning
For proper installation and warranty compliance, Transair fittings, valves, and sensors require the use of genuine Transair accessories. We offer an array of replacement parts and mounting hardware to make repairs and installations hassle free.
ASME 13.1 states that all process piping networks need to be labeled to identify the media being conveyed. Transair offers stickers to denote flow direction, as well as label the media (compressed air & vacuum). We offer stickers for 2” to 8” Transair pipe.
For installation instructions, download our installation manual or watch our installation videos.
Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace
Features & Benefits:
• Quick connection technology
• Modular and reusable
• Faster installation
• Lower installation costs
• Lightweight
Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer
Compliance, Certifications & Safety |
---|
Transair Canadian Registration Numbers |
Transair Regulations & Certifications |
Communities, Blogs & Industry Links |
---|
Transair Website |
Literature and Reference Materials |
---|
Transair 8inch Bulletin |
Transair Installation Manual |
Transair Installation Poster |
Transair Master Catalog |
Transair Quick Reference Guide |
Products | Type | Pipe O.D. (inch) | Pipe O.D. (mm) | Length (ft) | Length (m) |
---|---|---|---|---|---|
EW06 00 14US | Flange to Ball Valve Bolt Kit | 3 | 76 | N/A | N/A |
6698 99 07 | Anti Whip-Lash Strap | 6 | 168 | N/A | N/A |
RP00 V1200 | Nitrile Seal | 8 | 220 | N/A | N/A |
RP00 V1202 | FKM Seal | 8 | 220 | N/A | N/A |
RP00 V1203 | Vacuum Seal | 8 | 220 | N/A | N/A |
219P-4* | 1/4" Male NPT Plug | N/A | N/A | N/A | N/A |
EF19 00 00 01 | 1/2" Male NPT Plug | N/A | N/A | N/A | N/A |
3126 06 00* | 6mm Push to Connect Plug | N/A | N/A | N/A | N/A |
3126 08 00* | 8mm Push to Connect Plug | N/A | N/A | N/A | N/A |
EW04 V1200 | Union Bolt Kit | 8 | 220 | N/A | N/A |
3126 12 00* | 12mm Push to Connect Plug | N/A | N/A | N/A | N/A |
6650 00 00 16 | Snap Ring | 2 | 50 | N/A | N/A |
6650 00 00 04 | Snap Ring | 2-1/2 | 63 | N/A | N/A |
EW05 63 00 | Flange Gasket | 2-1/2 | 63 | N/A | N/A |
EW05 L1 00 | Flange Gasket | 3 | 76 | N/A | N/A |
EW05 L3 00 | Flange Gasket | 4 | 101 | N/A | N/A |
EW05 L8 00 | Flange Gasket | 6 | 168 | N/A | N/A |
EW05 K2 00 | Flange Gasket | 8 | 220 | N/A | N/A |
EW06 00 10 | Flange to Flange Bolt Kit | 2-1/2 to 4 | 63 to 101 | N/A | N/A |
EW06 00 11 | Flange to Butterfly Valve Bolt Kit | 2-1/2 to 3 | 63 to 76 | N/A | N/A |
EW06 00 12 | Flange to Flange Bolt Kit | 6 | 168 | N/A | N/A |
EW06 00 01 | Flange to Butterfly Valve Bolt Kit | 1-1/2 to 4 | 42 to 101 | N/A | N/A |
EW08 L1 00 | Butterfly Valve Handle | 3 | 76 | N/A | N/A |
EW08 L3 00 | Butterfly Valve Handle | 4 | 101 | N/A | N/A |
EW08 L8 00 | Butterfly Valve Handle | 6 | 168 | N/A | N/A |
EW10 00 01 | Flange to Butterfly Valve Bolt Kit | 2-1/2 to 4 | 63 to 101 | N/A | N/A |
EW10 00 US | Flange to Butterfly Valve Bolt Kit | 3 to 4 | 76 to 101 | N/A | N/A |
EW10 00 02 | Flange to Butterfly Valve Bolt Kit | 6 | 168 | N/A | N/A |
4299 03 01 | Pilot Kit | 1-1/2 | 40 | N/A | N/A |
SCK-400-02-45-FSC | M12 Cable (Straight) | N/A | N/A | 6.5 | 2 |
SCK-400-02-55-FSC | M12 Cable (90°) | N/A | N/A | 6.5 | 2 |
SCK-400-05-45-FSC | M12 Cable (Straight) | N/A | N/A | 16 | 5 |
SCK-400-05-55-FSC | M12 Cable (90°) | N/A | N/A | 16 | 5 |
SCK-400-10-45-FSC | M12 Cable (Straight) | N/A | N/A | 32.5 | 10 |
SCK-400-10-55-FSC | M12 Cable (90°) | N/A | N/A | 32.5 | 10 |
SNWP2-2-FSC | Wired Power Supply | N/A | N/A | N/A | N/A |
RP00 L1 00 | Cartridge | 3 | 76 | N/A | N/A |
RP00 L3 00 | Cartridge | 4 | 101 | N/A | N/A |
RP00 L8 00 | Cartridge | 6 | 168 | N/A | N/A |
EW04 00 01 | Union Bolt Kit | 3 to 4 | 76 to 101 | N/A | N/A |
EW05 M4 01 | EPDM Flange Gasket | 1-1/2 | 42 | N/A | N/A |
EW05 M6 01 | EPDM Flange Gasket | 2 | 60 | N/A | N/A |
EW05 L1 01 | EPDM Flange Gasket | 3 | 76 | N/A | N/A |
EW05 L3 01 | EPDM Flange Gasket | 4 | 101 | N/A | N/A |
209P-16-12* | Bushing | 3/4 | 22 | N/A | N/A |
0205 14 00* | 316L Stainless Steel Plug | 1/4 | 6,35 | N/A | N/A |
EF27 00N04 | 316L Stainless Steel Plug | 3/4 | 22 | N/A | N/A |
6698 99 03 | Anti Whip-Lash Strap | N/A | N/A | 3 | 1 |
EW10 00 15US | Flange to Ball Valve Bolt Kit | 4 | 101 | N/A | N/A |
EW10 00 16US | Flange to Ball Valve Bolt Kit | 6 | 168 | N/A | N/A |