Series LX - Miniature Latching Pneumatic Solenoid Valve | #915-000001-005


LOADING IMAGES
915-000001-005

Series LX - Miniature Latching Pneumatic Solenoid Valve | #915-000001-005 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Voltage (VDC): 3
  • Electrical Connection Options: Short Pins
  • Application Pressure Requirement: 6 psid
  • Flow Rate: up to 6 SLPM
  • Maximum Flow Rate: 6 SLPM
  • Maximum Operating Pressure: Up to 6 psi, 0.4 bar
  • Orifice Size: 0.045 inch, 1.14 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way, Normally Closed (NC), Latching
  • Cycles per Lifetime: up to 25 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 0.52 W
  • Input Voltage: 3 VDC
  • Electrical Connection: Short Pins
  • Body Material: PBT (Polybutylene Terephthalate)
  • Seal Material: FKM
  • Length: 0.92 inch, 23.4 mm
  • Width: 0.31 inch, 7.9 mm
  • Height: 0.48 inch, 12.2 mm
  • Weight: 0.16 oz, 4.6 g
  • Response Time: < 20 ms
  • Leak Rate: < 0.0116 cm3/min
  • Port Connection: Barb for 1/16", 1.5 mm I.D. Tubing (1/32" Wall Max)
  • Mounting Type: PC Pins, Manifold (Gasket Required)
  • Connection Type: Retention Pin, Mounting Screw
  • Connection Size: 22 AWG (Retention Pin); 0-80 x 1/2" Binding Head, Phillips Screw
  • For Fluid Type: Gases
  • Industry Application: Air and Oxygen Delivery
  • Configuration: n/a
Safety Warning

Item Information

The Parker LX-Valve is a miniature latching pneumatic solenoid valve measuring 8 mm in width. The compact size, light weight, and power saving latching features are the ideal solution for portable/battery powered applications. The body construction of the Parker LX-Valve is suited for manifold or barbed-tube pneumatic connections and is available in a 2-way configuration.

Markets
• Portable Medical Equipment
• Environmental Monitoring

Features/Benefits
• Internal latching mechanism enables continuous, power free, operation, with minimal/monetary actuation power to change states
• High flow output capability, (11 slpm minimum @ 15 psid)
• Direct PC mounting and 11.2 mm valve mounting centers enables compact and lightweight system design
• Reduces portable device size, weight and cost
• Reduces power consumption and heat generation. Demand for low power, e.g.

Typical Applications
• Air & Oxygen Delivery

Read More Show Less

CAD Drawings + Files

Part Number
915-000001-005 DWG IGS IPT PDF SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821