Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.
The Parker LX-Valve is a miniature latching pneumatic solenoid valve measuring 8 mm in width. The compact size, light weight, and power saving latching features are the ideal solution for portable/battery powered applications. The body construction of the Parker LX-Valve is suited for manifold or barbed-tube pneumatic connections and is available in a 2-way configuration.
Markets
• Portable Medical Equipment
• Environmental Monitoring
Features/Benefits
• Internal latching mechanism enables continuous, power free, operation, with minimal/monetary actuation power to change states
• High flow output capability, (11 slpm minimum @ 15 psid)
• Direct PC mounting and 11.2 mm valve mounting centers enables compact and lightweight system design
• Reduces portable device size, weight and cost
• Reduces power consumption and heat generation. Demand for low power, e.g.
Typical Applications
• Air & Oxygen Delivery
Literature and Reference Materials |
---|
Miniature Solenoid Valves Catalog: PPF-MSV-002/US |
Products | Application Pressure Requirement | Voltage (VDC) | Electrical Connection Options |
---|---|---|---|
915-000001-001 | 6 psid | 3 | Long Pins |
915-000001-002 | 6 psid | 5 | Long Pins |
915-000001-003 | 6 psid | 12 | Long Pins |
915-000001-004 | 6 psid | 24 | Long Pins |
915-000001-005 | 6 psid | 3 | Short Pins |
915-000001-006 | 6 psid | 5 | Short Pins |
915-000001-007 | 6 psid | 12 | Short Pins |
915-000001-008 | 6 psid | 24 | Short Pins |
915-000001-009 | 15 psid | 3 | Long Pins |
915-000001-010 | 15 psid | 5 | Long Pins |
915-000001-011 | 15 psid | 12 | Long Pins |
915-000001-012 | 15 psid | 24 | Long Pins |
915-000001-013 | 15 psid | 3 | Short Pins |
915-000001-014 | 15 psid | 5 | Short Pins |
915-000001-015 | 15 psid | 12 | Short Pins |
915-000001-016 | 15 psid | 24 | Short Pins |