Solenoid Valve Gaskets | Product Series

Filter by

    No filters selected

Product Series

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Solenoid Valve Gaskets

Solenoid Valve Gaskets

Parker’s Solenoid Valve Gaskets are used for manifold mounting applications. The gaskets create a seal between the valves ports and a manifold.

Technical Specifications

  • Seat Material: FKM, EPDM
  • Height: 0.102 in (0.259 cm), 0.032 in (0.329 cm), 0.97 in (2.464 cm), 0.020 in (0.051 cm)
  • Width: 0.865 inch, 2.197 cm, 0.329 inch, 0.836 cm, 0.288 inch, 0.732 cm, 0.428 inch, 1.087 cm
  • Length: 0.312 in (0.792 cm), 0.517 in (1.313 cm), 0.162 in (0.411 cm)
Safety Warning

Full Product Description

Parker’s Solenoid Valve Gaskets are designed for use with Parker X Valves, LX Valves, MX Valves, and SRS Valves. The gaskets create a seal between the valves ports and a manifold and are available in FKM and EPDM.

Markets
• Portable Medical Equipment
• Environmental Monitoring
• Respiratory
• Anesthesia
• Patient Monitoring
• Patient Therapy

Features/Benefits
• Available in FKM and EPDM
• For use with Parker X Valves, LX Valves, MX Valves, and SRS Valves

Typical Applications
• Air & Oxygen Delivery
• Portable Equipment
• Blood Pressure Monitoring
• Wound Therapy
• Sensor Zeroing
• Oxygen Concentrators
• Sieve bed switching/equalization
• Deep Vein Thrombosis
Products Product Series
195-000159-001 X
00444-05-E099 MX
195-000277-001 LX
195-000139-001 SRS

687PDC
687821