X-Valve - Miniature Pneumatic Solenoid Valve | Product Series

Filter by

    No filters selected

Available for Online Purchase

Electrical Connection

Valve Configuration Type

Application Pressure Requirement

Voltage (VDC)

Elastomer Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
X-Valve - Miniature Pneumatic Solenoid Valve

X-Valve - Miniature Pneumatic Solenoid Valve

The Parker X-Valve® is designed to significantly reduce system size while providing pneumatic solutions in one package. Compact, 8mm PBT plastic valve providing a light weight solution for portable applications with limited space and available power.

Technical Specifications

  • Flow Rate: Up to 11.0 SLPM
  • Maximum Flow Rate: 11 SLPM
  • Maximum Operating Pressure: 100 psi, 6.9 bar
  • Orifice Size: 0.020, 0.030, 0.045 inch, 0.5, 0.030, 1.14 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2/3 Way NC, 2/3 Way NO, 3 Way Distributor
  • Cycles per Lifetime: 25 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 0.5, 1.0 Watt
  • Input Voltage: 3, 5, 12, 24 VDC
  • Electrical Connection: Short Pins, Long Pins
  • Body Material: PBT (Polybutylene terephthalate)
  • Seal Material: FKM, EPDM, Silicone
  • Length: 0.92 inch, 23.4 mm
  • Width: 0.31 inch, 7.9 mm
  • Height: 0.48 inch, 12.2 mm
  • Weight: 0.16 oz, 4.5 g
  • Response Time: < 20 ms max cycling, < 50 ms max cycling (EPDM model)
  • Leak Rate: < 0.0116 sccm
  • Port Connection: Barbs for 1/16", 1.5 mm I.D. Tubing (1/32" Wall Max)
  • Mounting Type: Manifold Mount (Gasket Required)
  • Connection Type: Retention Pin or Mounting screw
  • Connection Size: 22 AWG (Pin); 0-80 x 1/2" Binding Head, Philips screw
  • For Fluid Type: Gases
  • Industry Application: Portable Equipment, Blood Pressure Monitoring, Wound Therapy, Air and Oxygen Delivery, Sensor Zeroing
  • Configuration: N/A
Safety Warning

Full Product Description

The X-Valve® is a miniature pneumatic solenoid valve measuring only 8 mm in width and is the ideal solution for portable applications with limited space and power. The body construction of the X-Valve® is suited for manifold or barbed-tube pneumatic connections and is available in 2-way normally closed and 3-way universal configurations.

Markets:
• Respiratory
• Anesthesia
• Patient Monitoring
• Patient Therapy

Features/Benefits:
• Direct PC and side-to-side mounting enables compact and efficient system design
• Large range of pressure options (6, 30 and 100 psi) to meet various application requirements
• Light weight valve construction is ideal for portable applications
• Available low power model (0.5 Watt) for continuous duty applications
• RoHS compliant

Typical Applications:
• Portable Equipment
• Blood Pressure Monitoring
• Wound Therapy
• Air and Oxygen Delivery
• Sensor Zeroing

Related Documents

×
Products Electrical Connection Valve Configuration Type Application Pressure Requirement Voltage (VDC) Elastomer Material
912-000001-001 Long Pins 3 Way Universal 6 psi (.045" orifice) 3 FKM
912-000001-002 Long Pins 3 Way Universal 6 psi (.045" orifice) 12 FKM
912-000001-003 Long Pins 3 Way Universal 30 psi (.030" orifice) 12 FKM
912-000001-004 Long Pins 3 Way Universal 30 psi (.030" orifice) 24 FKM
912-000001-005 Short Pins 3 Way Universal 6 psi (.045" orifice) 3 FKM
912-000001-006 Short Pins 3 Way Universal 6 psi (.045" orifice) 12 FKM
912-000001-007 Short Pins 3 Way Universal 30 psi (.030" orifice) 12 FKM
912-000001-008 Short Pins 3 Way Universal 30 psi (.030" orifice) 24 FKM
912-000001-009 Short Pins 3 Way Universal 6 psi (.045" orifice) 5 FKM
912-000001-010 Long Pins 3 Way Universal 6 psi (.045" orifice) 5 FKM
912-000001-011 Short Pins 3 Way Universal 30 psi (.030" orifice) 3 FKM
912-000001-012 Long Pins 3 Way Universal 30 psi (.030" orifice) 3 FKM
912-000001-017 Short Pins 3 Way Universal 6 psi (.045" orifice) 24 FKM
912-000001-018 Long Pins 3 Way Universal 6 psi (.045" orifice) 24 FKM
912-000001-019 Short Pins 3-Way Normally Closed 100 psi (.020" orifice) 12 FKM
912-000001-020 Short Pins 3-Way Normally Closed 100 psi (.020" orifice) 24 FKM
912-000001-021 Long Pins 3-Way Normally Closed 100 psi (.020" orifice) 12 FKM
912-000001-022 Long Pins 3-Way Normally Closed 100 psi (.020" orifice) 24 FKM
912-000001-031 Long Pins 3-Way Normally Closed 100 psi (.020" orifice) 5 FKM
912-000002-001 Long Pins 3 Way Universal 6 psi (.045" orifice) 3 EPDM
912-000002-002 Long Pins 3 Way Universal 6 psi (.045" orifice) 12 EPDM
912-000002-003 Short Pins 3 Way Universal 6 psi (.045" orifice) 3 EPDM
912-000002-004 Short Pins 3 Way Universal 6 psi (.045" orifice) 12 EPDM
912-000002-005 Short Pins 3 Way Universal 6 psi (.045" orifice) 5 EPDM
912-000002-008 Long Pins 3 Way Universal 6 psi (.045" orifice) 24 EPDM
912-000004-002 Short Pins 3 Way Universal 6 psi (.045" orifice) 3 Silicone
912-000004-003 Long Pins 3 Way Universal 6 psi (.045" orifice) 5 Silicone
912-000004-005 Long Pins 3 Way Universal 6 psi (.045" orifice) 12 Silicone
912-000004-006 Short Pins 3 Way Universal 6 psi (.045" orifice) 12 Silicone
912-000004-007 Long Pins 3 Way Universal 6 psi (.045" orifice) 24 Silicone
912-000004-008 Short Pins 3 Way Universal 6 psi (.045" orifice) 24 Silicone
912-000007-001 Long Pins 2-Way Normally Closed Bi-Directional 6 psi (.045" orifice) 3 FKM
912-000007-002 Long Pins 2-Way Normally Closed Bi-Directional 6 psi (.045" orifice) 12 FKM
912-000007-003 Long Pins 2-Way Normally Closed Bi-Directional 30 psi (.030" orifice) 12 FKM
912-000007-004 Long Pins 2-Way Normally Closed Bi-Directional 30 psi (.030" orifice) 24 FKM
912-000007-005 Short Pins 2-Way Normally Closed Bi-Directional 6 psi (.045" orifice) 3 FKM
912-000007-006 Short Pins 2-Way Normally Closed Bi-Directional 6 psi (.045" orifice) 12 FKM
912-000007-007 Short Pins 2-Way Normally Closed Bi-Directional 30 psi (.030" orifice) 12 FKM
912-000007-008 Short Pins 2-Way Normally Closed Bi-Directional 30 psi (.030" orifice) 24 FKM
912-000007-009 Short Pins 2-Way Normally Closed Bi-Directional 6 psi (.045" orifice) 5 FKM
912-000007-010 Long Pins 2-Way Normally Closed Bi-Directional 6 psi (.045" orifice) 5 FKM
912-000007-011 Short Pins 2-Way Normally Closed Bi-Directional 30 psi (.030" orifice) 3 FKM
912-000007-012 Long Pins 2-Way Normally Closed Bi-Directional 30 psi (.030" orifice) 3 FKM
912-000007-013 Short Pins 2-Way Normally Closed Directional 100 psi (.020" orifice) 3 FKM
912-000007-014 Long Pins 2-Way Normally Closed Directional 100 psi (.020" orifice) 3 FKM
912-000007-017 Short Pins 2-Way Normally Closed Bi-Directional 6 psi (.045" orifice) 24 FKM
912-000007-018 Long Pins 2-Way Normally Closed Bi-Directional 6 psi (.045" orifice) 24 FKM
912-000007-019 Short Pins 2-Way Normally Closed Directional 100 psi (.020" orifice) 12 FKM
912-000007-020 Short Pins 2-Way Normally Closed Directional 100 psi (.020" orifice) 24 FKM
912-000007-021 Long Pins 2-Way Normally Closed Directional 100 psi (.020" orifice) 12 FKM
912-000007-022 Long Pins 2-Way Normally Closed Directional 100 psi (.020" orifice) 24 FKM
912-000007-031 Long Pins 2-Way Normally Closed Directional 100 psi (.020" orifice) 5 FKM
912-000007-032 Short Pins 2-Way Normally Closed Directional 100 psi (.020" orifice) 5 FKM
912-000007-033 Long Pins 2-Way Normally Closed Bi-Directional 30 psi (.030" orifice) 5 FKM
912-000007-034 Short Pins 2-Way Normally Closed Bi-Directional 30 psi (.030" orifice) 5 FKM

687PDC
687821