X-Valve - Miniature Pneumatic Solenoid Valve | #912-000001-003


LOADING IMAGES
912-000001-003

X-Valve - Miniature Pneumatic Solenoid Valve | #912-000001-003

X-Valve 8mm Miniature Solenoid Valve, 30 psi (.030 Orifice), 12 VDC, Long Pins, FKM"


Technical Specifications

  • Voltage (VDC): 12
  • Valve Configuration Type: 3 Way Universal
  • Elastomer Material: FKM
  • Application Pressure Requirement: 30 psi (.030" orifice)
  • Electrical Connection: Long Pins
  • Flow Rate: up to 6 SLPM
  • Maximum Flow Rate: 6 SLPM
  • Maximum Operating Pressure: up to 30 psi, 2.0 bar
  • Orifice Size: 0.030 inch, 0.75 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 3-Way, Universal
  • Cycles per Lifetime: up to 25 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 1.0 W
  • Input Voltage: 12 VDC
  • Electrical Connection: Long Pins
  • Body Material: PBT (Polybutylene Terephthalate)
  • Seal Material: FKM
  • Length: 0.92 inch, 24 mm
  • Width: 0.31 inch, 8 mm
  • Height: 0.35 inch, 9 mm
  • Weight: 0.16 oz, 4.5 g
  • Response Time: < 20 ms
  • Leak Rate: < 0.016 cm3/min
  • Port Connection: Barb
  • Mounting Type: PC Pins, Manifold (Gasket Required)
  • Connection Type: Retention Pin, Mounting Screw
  • For Fluid Type: Gases
  • Connection Size: 22 AWG (Retention Pin); 0-80 x 1/2" Binding Head, Phillips Screw
  • Industry Application: Portable Equipment, Blood Pressure Monitoring, Wound Therapy, Air and Oxygen Delivery, Sensor Zeroing
  • Configuration: n/a
Safety Warning

Item Information

The X-Valve® is a miniature pneumatic solenoid valve measuring only 8 mm in width and is the ideal solution for portable applications with limited space and power. The body construction of the X-Valve® is suited for manifold or barbed-tube pneumatic connections and is available in 2-way normally closed and 3-way universal configurations.

Markets:
• Respiratory
• Anesthesia
• Patient Monitoring
• Patient Therapy

Features/Benefits:
• Direct PC and side-to-side mounting enables compact and efficient system design
• Large range of pressure options (6, 30 and 100 psi) to meet various application requirements
• Light weight valve construction is ideal for portable applications
• Available low power model (0.5 Watt) for continuous duty applications
• RoHS compliant

Typical Applications:
• Portable Equipment
• Blood Pressure Monitoring
• Wound Therapy
• Air and Oxygen Delivery
• Sensor Zeroing

Read More Show Less

CAD Drawings + Files

Part Number
912-000001-003 IGS PDF SAT STP

Ok

x

Related Documents

×

$50.83 /part

Quantity:
Shipping: Usually Ships within  20.0   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821