Solenoid Valve Screws | Product Series

Filter by

    No filters selected

Product Series

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Solenoid Valve Screws

Solenoid Valve Screws

Parker offers mounting screws for use with Parker X Valves, MX Valves, and SRS Valves.

Technical Specifications

  • Size: 0-80 x 1/2", binding head Philips, 2-56 x 1/2", binding head Philips, 0-80 x 9/16", panhead Philips
  • Screw Material: Stainless Steel
Safety Warning

Full Product Description

Parker offers mounting screws for use with Parker X Valves, MX Valves, SRS Valves. Two screws are required to secure each valve. See individual product datasheets for more information on recommended mounting options.

Markets:
• Respiratory
• Anesthesia
• Patient Monitoring
• Patient Therapy

Features/Benefits:
• 0-80 x ½” Binding Head, Phillips
• For use with Parker X Valve, MX Valve, and SRS Valve Manifolds

Typical Applications:
• Portable Equipment
• Blood Pressure Monitoring
• Wound Therapy
• Air and Oxygen Delivery
• Sensor Zeroing
• Oxygen Concentrators
• Sieve bed switching/equalization
• Deep Vein Thrombosis
• Cuff Inflation/Deflation Control
• High Volume Vacuum/Pressure Control
Products Product Series
191-000100-208 X, LX
191-000112-008 MX
191-000100-009 SRS

687PDC
687821