Solenoid Valve Retention Pins | Product Series

Filter by

    No filters selected

Product Series

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Solenoid Valve Retention Pins

Solenoid Valve Retention Pins

Parker offers retention pins to mount Parker X Valves and LX Valves to a printed circuit board (PCB).

Technical Specifications

  • Pin Material: Phospher bronze
  • Height: 0.52 in (1.321 cm)
  • Width: 0.255 inch, 0.648 cm
Safety Warning

Full Product Description

Parker offers retention pins as an alternative mounting option for Parker X Valves and LX Valves. Retention pins can be placed around the valve and soldered down to a printed circuit board.

Markets
• Portable Medical Equipment
• Environmental Monitoring
• Respiratory
• Anesthesia
• Patient Monitoring
• Patient Therapy

Features/Benefits
• Allows for mounting to a printed circuit board (PCB)
• For use with Parker X Valves and LX Valves

Typical Applications
• Air & Oxygen Delivery
• Portable Equipment
• Blood Pressure Monitoring
• Wound Therapy
• Sensor Zeroing
Products Product Series
190-006020-001 X Valve, LX Valve

687PDC
687821