Solenoid Valve Retention Pins | #190-006020-001


LOADING IMAGES
190-006020-001

Solenoid Valve Retention Pins | #190-006020-001

Parker offers retention pins to mount Parker X Valves and LX Valves to a printed circuit board (PCB).


Technical Specifications

  • Product Series: X Valve, LX Valve
  • Pin Material: Phospher Bronze
  • Height: 0.52 inch, 1.321 cm
  • Width: 0.255 inch, 0.648 cm
Safety Warning

Item Information

Parker offers retention pins as an alternative mounting option for Parker X Valves and LX Valves. Retention pins can be placed around the valve and soldered down to a printed circuit board.

Markets
• Portable Medical Equipment
• Environmental Monitoring
• Respiratory
• Anesthesia
• Patient Monitoring
• Patient Therapy

Features/Benefits
• Allows for mounting to a printed circuit board (PCB)
• For use with Parker X Valves and LX Valves

Typical Applications
• Air & Oxygen Delivery
• Portable Equipment
• Blood Pressure Monitoring
• Wound Therapy
• Sensor Zeroing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821