Solenoid Valve Gaskets | #195-000139-001


LOADING IMAGES
195-000139-001

Solenoid Valve Gaskets | #195-000139-001

Parker’s Solenoid Valve Gaskets are used for manifold mounting applications. The gaskets create a seal between the valves ports and a manifold.


Technical Specifications

  • Product Series: SRS
  • Seat Material: FKM
  • Height: 0.020 inch, 0.051 cm
  • Width: 0.428 inch, 1.087 cm
  • Length: 0.162 inch, 0.411 cm
Safety Warning

Item Information

Parker’s Solenoid Valve Gaskets are designed for use with Parker X Valves, LX Valves, MX Valves, and SRS Valves. The gaskets create a seal between the valves ports and a manifold and are available in FKM and EPDM.

Markets
• Portable Medical Equipment
• Environmental Monitoring
• Respiratory
• Anesthesia
• Patient Monitoring
• Patient Therapy

Features/Benefits
• Available in FKM and EPDM
• For use with Parker X Valves, LX Valves, MX Valves, and SRS Valves

Typical Applications
• Air & Oxygen Delivery
• Portable Equipment
• Blood Pressure Monitoring
• Wound Therapy
• Sensor Zeroing
• Oxygen Concentrators
• Sieve bed switching/equalization
• Deep Vein Thrombosis

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821