Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
No filters selected
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker flow control valves are designed to regulate the flow rate and pressure of media through a pipeline. Flow control valves are essential for optimising system performance and relying on a flow passage or port with a variable flow area. The range includes pneumatic and hydraulic control valves which are designed to cope with high flow rate working pressure and can be used for a variety of media. They also operate well under wide-ranging temperatures, which makes them suitable for applications that work under extreme conditions.