Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
2-way flow control valves series GFG provide pressure compensated flow for a precise movement control. The valve design largely compensates temperature variations.
Compliance, Certifications & Safety |
---|
DIN ISO 9001:2015 Certificate ISDE |
Position Paper ISDE 2006/42/EC and EN ISO 13849 |
Literature and Reference Materials |
---|
Hydraulic Valves Industrial Standard, Offline Version--MSG11-3500/UK |
2-Way Flow Control Valve Series GFG, Catalogue |
Products | Valve Type | Locking Mechanism | Flow Rate | Seal Material | Pressure Compensation Type |
---|---|---|---|---|---|
GFG2PKS3.2-10 | Without check valve | With cylinder lock | 0.025 to 3.2 L/MIN | NBR | Internal control |
GFG2PKS3.2V-10 | Without check valve | With cylinder lock | 0.025 to 3.2 L/MIN | FPM | Internal control |
GFG2PKS6.3-10 | Without check valve | With cylinder lock | 0.035 to 6.3 L/MIN | NBR | Internal control |
GFG2PKS6.3V-10 | Without check valve | With cylinder lock | 0.035 to 6.3 L/MIN | FPM | Internal control |
GFG2PK0.6-10 | Without check valve | Without lock | 0.015 to 0.6 L/MIN | NBR | Internal control |
GFG2PK0.6V-10 | Without check valve | Without lock | 0.015 to 0.6 L/MIN | FPM | Internal control |
GFG2PK1.0-10 | Without check valve | Without lock | 0.015 to 1 L/MIN | NBR | Internal control |
GFG2PK1.6-10 | Without check valve | Without lock | 0.015 to 1.6 L/MIN | NBR | Internal control |
GFG2PK12-10 | Without check valve | Without lock | 0.080 to 12 L/MIN | NBR | Internal control |
GFG2PK12V-10 | Without check valve | Without lock | 0.080 to 12 L/MIN | FPM | Internal control |
GFG2PK18-10 | Without check valve | Without lock | 0.080 to 18 L/MIN | NBR | Internal control |
GFG2PK18V-10 | Without check valve | Without lock | 0.080 to 18 L/MIN | FPM | Internal control |
GFG2PK3.2-10 | Without check valve | Without lock | 0.025 to 3.2 L/MIN | NBR | Internal control |
GFG2PK3.2V-10 | Without check valve | Without lock | 0.025 to 3.2 L/MIN | FPM | Internal control |
GFG2PK6.3-10 | Without check valve | Without lock | 0.035 to 6.3 L/MIN | NBR | Internal control |
GFG2PK6.3V-10 | Without check valve | Without lock | 0.035 to 6.3 L/MIN | FPM | Internal control |
GFG2PKC0.6-10 | With check valve | Without lock | 0.015 to 0.6 L/MIN | NBR | Internal control |
GFG2PKC0.6-10X | With check valve | Without lock | 0.015 to 0.6 L/MIN | NBR | External control |
GFG2PKC0.6V-10 | With check valve | Without lock | 0.015 to 0.6 L/MIN | FPM | Internal control |
GFG2PKC1.0-10 | With check valve | Without lock | 0.015 to 1 L/MIN | NBR | Internal control |
GFG2PKC1.0V-10 | With check valve | Without lock | 0.015 to 1 L/MIN | FPM | Internal control |
GFG2PKC1.6-10 | With check valve | Without lock | 0.015 to 1.6 L/MIN | NBR | Internal control |
GFG2PKC1.6-10X | With check valve | Without lock | 0.015 to 1.6 L/MIN | NBR | External control |
GFG2PKC1.6V-10 | With check valve | Without lock | 0.015 to 1.6 L/MIN | FPM | Internal control |
GFG2PKC12-10 | With check valve | Without lock | 0.080 to 12 L/MIN | NBR | Internal control |
GFG2PKC18-10 | With check valve | Without lock | 0.080 to 18 L/MIN | NBR | Internal control |
GFG2PKC18-10X | With check valve | Without lock | 0.080 to 18 L/MIN | NBR | External control |
GFG2PKC18V-10 | With check valve | Without lock | 0.080 to 18 L/MIN | FPM | Internal control |
GFG2PKC3.2-10 | With check valve | Without lock | 0.025 to 3.2 L/MIN | NBR | Internal control |
GFG2PKC3.2-10X | With check valve | Without lock | 0.025 to 3.2 L/MIN | NBR | External control |
GFG2PKC3.2V-10 | With check valve | Without lock | 0.025 to 3.2 L/MIN | FPM | Internal control |
GFG2PKC6.3-10 | With check valve | Without lock | 0.035 to 6.3 L/MIN | NBR | Internal control |
GFG2PKC6.3-10X | With check valve | Without lock | 0.035 to 6.3 L/MIN | NBR | External control |
GFG2PKC6.3V-10 | With check valve | Without lock | 0.035 to 6.3 L/MIN | FPM | Internal control |
GFG2PKCS0.6-10 | With check valve | With cylinder lock | 0.015 to 0.6 L/MIN | NBR | Internal control |
GFG2PKCS0.6-10X | With check valve | With cylinder lock | 0.015 to 0.6 L/MIN | NBR | External control |
GFG2PKCS0.6V-10 | With check valve | With cylinder lock | 0.015 to 0.6 L/MIN | FPM | Internal control |
GFG2PKCS1.0-10 | With check valve | With cylinder lock | 0.015 to 1 L/MIN | NBR | Internal control |
GFG2PKCS1.0-10X | With check valve | With cylinder lock | 0.015 to 1 L/MIN | NBR | External control |
GFG2PKCS1.0V-10 | With check valve | With cylinder lock | 0.015 to 1 L/MIN | FPM | Internal control |
GFG2PKCS1.6-10 | With check valve | With cylinder lock | 0.015 to 1.6 L/MIN | NBR | Internal control |
GFG2PKCS1.6-10X | With check valve | With cylinder lock | 0.015 to 1.6 L/MIN | NBR | External control |
GFG2PKCS1.6V-10 | With check valve | With cylinder lock | 0.015 to 1.6 L/MIN | FPM | Internal control |
GFG2PKCS1.6V-10X | With check valve | With cylinder lock | 0.015 to 1.6 L/MIN | FPM | External control |
GFG2PKCS12-10 | With check valve | With cylinder lock | 0.080 to 12 L/MIN | NBR | Internal control |
GFG2PKCS12-10X | With check valve | With cylinder lock | 0.080 to 12 L/MIN | NBR | External control |
GFG2PKCS12V-10 | With check valve | With cylinder lock | 0.080 to 12 L/MIN | FPM | Internal control |
GFG2PKCS18-10 | With check valve | With cylinder lock | 0.080 to 18 L/MIN | NBR | Internal control |
GFG2PKCS18-10X | With check valve | With cylinder lock | 0.080 to 18 L/MIN | NBR | External control |
GFG2PKCS18V-10 | With check valve | With cylinder lock | 0.080 to 18 L/MIN | FPM | Internal control |
GFG2PKCS3.2-10 | With check valve | With cylinder lock | 0.025 to 3.2 L/MIN | NBR | Internal control |
GFG2PKCS6.3-10 | With check valve | With cylinder lock | 0.035 to 6.3 L/MIN | NBR | Internal control |
GFG2PKCS6.3-10X | With check valve | With cylinder lock | 0.035 to 6.3 L/MIN | NBR | External control |
GFG2PKS0.6-10 | Without check valve | With cylinder lock | 0.015 to 0.6 L/MIN | NBR | Internal control |
GFG2PKS0.6V-10 | Without check valve | With cylinder lock | 0.015 to 0.6 L/MIN | FPM | Internal control |
GFG2PKS1.0-10 | Without check valve | With cylinder lock | 0.015 to 1 L/MIN | NBR | Internal control |
GFG2PKS1.6-10 | Without check valve | With cylinder lock | 0.015 to 1.6 L/MIN | NBR | Internal control |
GFG2PKS1.6V-10 | Without check valve | With cylinder lock | 0.015 to 1.6 L/MIN | FPM | Internal control |
GFG2PKS12-10 | Without check valve | With cylinder lock | 0.080 to 12 L/MIN | NBR | Internal control |
GFG2PKS12V-10 | Without check valve | With cylinder lock | 0.080 to 12 L/MIN | FPM | Internal control |
GFG2PKS18-10 | Without check valve | With cylinder lock | 0.080 to 18 L/MIN | NBR | Internal control |
GFG2PKS18V-10 | Without check valve | With cylinder lock | 0.080 to 18 L/MIN | FPM | Internal control |
GFG2PK1.0V-10 | Without check valve | Without lock | 0.015 to 1 L/MIN | FPM | Internal control |
GFG2PK1.6V-10 | Without check valve | Without lock | 0.015 to 1.6 L/MIN | FPM | Internal control |
GFG2PKC1.0-10X | With check valve | Without lock | 0.015 to 1 L/MIN | NBR | External control |
GFG2PKC1.0V-10X | With check valve | Without lock | 0.015 to 1 L/MIN | FPM | External control |
GFG2PKC18V-10X | With check valve | Without lock | 0.080 to 18 L/MIN | FPM | External control |
GFG2PKCS1.0V-10X | With check valve | With cylinder lock | 0.015 to 1 L/MIN | FPM | External control |
GFG2PKCS18V-10X | With check valve | With cylinder lock | 0.080 to 18 L/MIN | FPM | External control |
GFG2PKCS3.2-10X | With check valve | With cylinder lock | 0.025 to 3.2 L/MIN | NBR | External control |
GFG2PKCS3.2V-10 | With check valve | With cylinder lock | 0.025 to 3.2 L/MIN | FPM | Internal control |
GFG2PKCS6.3V-10X | With check valve | With cylinder lock | 0.035 to 6.3 L/MIN | FPM | External control |
GFG2PKS1.0V-10 | Without check valve | With cylinder lock | 0.015 to 1 L/MIN | FPM | Internal control |