2-Way Flow Control Valve - Series GFG2 | #GFG2PK1.6-10


LOADING IMAGES
GFG2PK1.6-10

2-Way Flow Control Valve - Series GFG2 | #GFG2PK1.6-10

2-way flow control valves series GFG provide pressure compensated flow for a precise movement control. The valve design largely compensates temperature variations.


Technical Specifications

  • Valve Type: Without check valve
  • Locking Mechanism: Without lock
  • Flow Rate: 0.015 to 1.6 L/MIN
  • Seal Material: NBR
  • Pressure Compensation Type: Internal control
  • Product Series: Flow valve
  • Actuation Type: Manually
  • Mounting Type: Subplate
  • Mounting Position: Unrestricted
  • Port Connection: NG06
  • Configuration: N/A
  • Connection Size: N/A
  • Connection Type: N/A
  • Function: 2-way, Without check valve
  • Maximum Operating Pressure: 315 bar
  • Flow Rate: 0.015 to 1.6 L/min
  • Maximum Flow Rate: 1.6 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • Weight: 1.1 kg
  • Body Material: Steel
Safety Warning

Item Information

Parker’s 2-way flow control valves series GFG ensure a constant flow rate independent of pressure and temperature fluctuations. The GFG is optionally equipped with a built-in check valve for the return flow.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Pressure compensated flow – movements are precisely executed
• Wide range of different flow rates – enables fine adjustment
• Short delivery time - no warehousing necessary
• External port (P) to block flow from A to B
• Optional reverse flow check valve
• Turn knob with cylinder lock (option S)

Applications:
• Suitable for general hydraulic applications
• Machine tool

Design:
The 2-way flow control valves are used with a triangular flow restrictor and a subsequent pressure compensator. The setting of the flow rate can be locked by a cylinder lock in the adjusting knob against unauthorized adjustment (option S).

Function:
The fluid enters through port A through the flow restrictor. Downstream of the flow restrictor the pressure compensator is located. The control edges are provided by four radial bores in the poppet, which are fully open to port B in the neutral position. Optionally the flow from A to B can be blocked by external pilot pressure applied to port P (option X). This can be used to avoid unintended initial movements of actuators. The flow adjustment is done via the hand knob with an adjusting angle knob of 270°.

Read More Show Less

CAD Drawings + Files

Part Number
GFG2PK1.6-10 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478