Series LX - Miniature Latching Pneumatic Solenoid Valve | Product Series

Filter by

    No filters selected

Application Pressure Requirement

Voltage (VDC)

Electrical Connection Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Series LX - Miniature Latching Pneumatic Solenoid Valve

Series LX - Miniature Latching Pneumatic Solenoid Valve OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Flow Rate: Up to 14.0 SLPM
  • Maximum Flow Rate: 14 SLPM
  • Maximum Operating Pressure: 20 psi, 1.37 bar
  • Orifice Size: 0.045 inch, 1.14 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way, Normally Closed (NC), Latching
  • Cycles per Lifetime: 10 Million Cycles
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 0.52, 0.82 Watt
  • Input Voltage: 3, 5, 12, 24 VDC
  • Electrical Connection: PC Pins, 4 mm centers
  • Body Material: PBT (Polybutylene terephthalate)
  • Seal Material: FKM
  • Length: 0.92 inch, 23.4 mm
  • Width: 0.31 inch, 7.9 mm
  • Height: 0.48 inch, 12.2 mm
  • Weight: 0.16 oz, 4.6 g
  • Response Time: < 20 ms
  • Leak Rate: < 0.0116 sccm
  • Port Connection: Barbs for 1/16", 1.5 mm I.D. Tubing (1/32" Wall Max)
  • Mounting Type: Manifold Mount (Gasket Required)
  • Connection Type: Retention Pin or Mounting screw
  • Connection Size: 22 AWG (Pin); 0-80 x 1/2" Binding Head, Philips screw
  • For Fluid Type: Gases
  • Industry Application: Air and Oxygen Delivery
  • Configuration: N/A
Safety Warning

Full Product Description

The Parker LX-Valve is a miniature latching pneumatic solenoid valve measuring 8 mm in width. The compact size, light weight, and power saving latching features are the ideal solution for portable/battery powered applications. The body construction of the Parker LX-Valve is suited for manifold or barbed-tube pneumatic connections and is available in a 2-way configuration.

Markets
• Portable Medical Equipment
• Environmental Monitoring

Features/Benefits
• Internal latching mechanism enables continuous, power free, operation, with minimal/monetary actuation power to change states
• High flow output capability, (11 slpm minimum @ 15 psid)
• Direct PC mounting and 11.2 mm valve mounting centers enables compact and lightweight system design
• Reduces portable device size, weight and cost
• Reduces power consumption and heat generation. Demand for low power, e.g.

Typical Applications
• Air & Oxygen Delivery

Related Documents

×
Products Application Pressure Requirement Voltage (VDC) Electrical Connection Options
915-000001-001 6 psid 3 Long Pins
915-000001-002 6 psid 5 Long Pins
915-000001-003 6 psid 12 Long Pins
915-000001-004 6 psid 24 Long Pins
915-000001-005 6 psid 3 Short Pins
915-000001-006 6 psid 5 Short Pins
915-000001-007 6 psid 12 Short Pins
915-000001-008 6 psid 24 Short Pins
915-000001-009 15 psid 3 Long Pins
915-000001-010 15 psid 5 Long Pins
915-000001-011 15 psid 12 Long Pins
915-000001-012 15 psid 24 Long Pins
915-000001-013 15 psid 3 Short Pins
915-000001-014 15 psid 5 Short Pins
915-000001-015 15 psid 12 Short Pins
915-000001-016 15 psid 24 Short Pins

687PDC
687821