Polyurethane (PU) Recoil Tubing | #PU10/020/DV


LOADING IMAGES
PU10/020/DV

Polyurethane (PU) Recoil Tubing | #PU10/020/DV

This polyurethane recoil tubing is perfect for installations requiring flexibility in confined spaces.
Good resistance to shock and abrasion, together with a design integrating straight ends, allow for easy and safe operation of pneumatic equipment.


Technical Specifications

  • Color: BLUE
  • Connection 1 Thread Size (metric): na
  • Inside Diameter: 6, 3 mm
  • Length (m): 2
  • Tubing Material: Rectuflex PU
  • Outside Diameter: 9, 5 mm
  • Maximum Operating Pressure: 10 bar
  • Application: Workshops, Tooling, Pneumatics, Motion Technologies, Robotics, Industrial Machinery
  • Maximum Operating Temperature: 70 °C
  • Media: Air (Compressed Air)
  • Weight: n/a
  • Minimum Operating Temperature: -20 °C
  • Specifications Met: NF E49-101 (Industrial), RoHS (Industrial), PED (Industrial), REACH (Industrial)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

With its small coil diameter and good impact resistance, this polyurethane recoil tubing is perfect for installations requiring flexibility in confined spaces.

Good resistance to shock and abrasion, together with a design integrating straight ends, allow for easy and safe operation of pneumatic equipment.

Features/Benefits:

- Excellent Mechanical Properties

• Excellent coil memory
• Abrasion-resistant
• Perfect for rapid cycling applications
• Consistent tensile strength
• Optimum longevity
• Low pressure drop
• Lightweight with plastic protection spring
• Silicone-free

- Comprehensive Range

• Available in 2 materials: PU ester and PU ether
• With or without pre-assembled fittings
• Pre-assembled plastic or metal protection springs to prevent damage to equipment and tubing

Markets:

• Machine Tools
• Primery Metal Refining and Processing
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Transportation

Applications:

• Compressed Air and Lubricants Conveying
• Maintenance Workshop
• Industrial Cleaning
• Car Washing
• Power Hand Tools

Technologies:

• PU Tubing
• Polyurethane Tubing
• Recoil Tubing
• Industrial Tubing

Technical Characteristics:

• Fluids: Compressed air
• Materials: Polyurethane (52 Shore D)
• Pressure: 0 to 10 bar
• Temperature: -20°C to +70°C (assembled tubing)

Regulations:

Industrial
• NF E49-101
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)

Product Types:

• Polyurethane (PU) Ester Recoil Tubing
• Recoil Polyurethane (PU) Ether Tubing
• Push-in Fitting with Protection Spring

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098