Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
This polyurethane recoil tubing is perfect for installations requiring flexibility in confined spaces.
Good resistance to shock and abrasion, together with a design integrating straight ends, allow for easy and safe operation of pneumatic equipment.
With its small coil diameter and good impact resistance, this polyurethane recoil tubing is perfect for installations requiring flexibility in confined spaces.
Good resistance to shock and abrasion, together with a design integrating straight ends, allow for easy and safe operation of pneumatic equipment.
Features/Benefits:
- Excellent Mechanical Properties
• Excellent coil memory
• Abrasion-resistant
• Perfect for rapid cycling applications
• Consistent tensile strength
• Optimum longevity
• Low pressure drop
• Lightweight with plastic protection spring
• Silicone-free
- Comprehensive Range
• Available in 2 materials: PU ester and PU ether
• With or without pre-assembled fittings
• Pre-assembled plastic or metal protection springs to prevent damage to equipment and tubing
Markets:
• Machine Tools
• Primery Metal Refining and Processing
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Transportation
Applications:
• Compressed Air and Lubricants Conveying
• Maintenance Workshop
• Industrial Cleaning
• Car Washing
• Power Hand Tools
Technologies:
• PU Tubing
• Polyurethane Tubing
• Recoil Tubing
• Industrial Tubing
Technical Characteristics:
• Fluids: Compressed air
• Materials: Polyurethane (52 Shore D)
• Pressure: 0 to 10 bar
• Temperature: -20°C to +70°C (assembled tubing)
Regulations:
Industrial
• NF E49-101
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)
Product Types:
• Polyurethane (PU) Ester Recoil Tubing
• Recoil Polyurethane (PU) Ether Tubing
• Push-in Fitting with Protection Spring
Compliance, Certifications & Safety |
---|
Certificate of conformity - 2014 68 EU_connectic |
Certificate of conformity - RoHS LPCE |
Compliance, Certifications, & Safety |
---|
Certificate of conformity - Mineral Conflict Statement_connectic |
Certificate of conformity - REACH_Statement |
Products | Tubing Material | Inside Diameter | Outside Diameter | Connection 1 Thread Size (metric) | Color | Length (m) |
---|---|---|---|---|---|---|
1470U04 03 10 | PU | 2,5 mm | 4 mm | R1/8 | RED | 2 |
1470U04 04 10 | PU | 2,5 mm | 4 mm | R1/8 | BLUE | 2 |
1470U04 05 10 | PU | 2,5 mm | 4 mm | R1/8 | YELLOW | 2 |
1470U06 03 13 | PU | 4 mm | 6 mm | R1/4 | RED | 2 |
1470U06 04 13 | PU | 4 mm | 6 mm | R1/4 | BLUE | 2 |
1470U06 05 13 | PU | 4 mm | 6 mm | R1/4 | YELLOW | 2 |
1470U08 03 13 | PU | 5 mm | 8 mm | R1/4 | RED | 2 |
1470U08 04 13 | PU | 5 mm | 8 mm | R1/4 | BLUE | 2 |
1470U08 05 13 | PU | 5 mm | 8 mm | R1/4 | YELLOW | 2 |
1470U10 03 13 | PU | 7 mm | 10 mm | R1/4 | RED | 2 |
1470U10 04 13 | PU | 7 mm | 10 mm | R1/4 | BLUE | 2 |
1470U10 05 13 | PU | 7 mm | 10 mm | R1/4 | YELLOW | 2 |
1470U12 03 17 | PU | 8 mm | 12 mm | R3/8 | RED | 2 |
1470U12 04 17 | PU | 8 mm | 12 mm | R3/8 | BLUE | 2 |
1470U12 05 17 | PU | 8 mm | 12 mm | R3/8 | YELLOW | 2 |
1471U04 03 10 | PU | 2,5 mm | 4 mm | R1/8 | RED | 4 |
1471U04 04 10 | PU | 2,5 mm | 4 mm | R1/8 | BLUE | 4 |
1471U04 05 10 | PU | 2,5 mm | 4 mm | R1/8 | YELLOW | 4 |
1471U06 03 13 | PU | 4 mm | 6 mm | R1/4 | RED | 4 |
1460U08 04 | PU | 5 mm | 8 mm | na | BLUE | 2 |
1460U10 04 | PU | 7 mm | 10 mm | na | BLUE | 2 |
1460U12 04 | PU | 8 mm | 12 mm | na | BLUE | 2 |
1461U08 04 | PU | 5 mm | 8 mm | na | BLUE | 4 |
1461U10 04 | PU | 7 mm | 10 mm | na | BLUE | 4 |
1461U12 04 | PU | 8 mm | 12 mm | na | BLUE | 4 |
1462U08 04 | PU | 5 mm | 8 mm | na | BLUE | 6 |
1462U10 04 | PU | 7 mm | 10 mm | na | BLUE | 6 |
1462U12 04 | PU | 8 mm | 12 mm | na | BLUE | 6 |
1445U14R04 17 | PU | 9,5 mm | 14 mm | G3/8 | BLUE | 3 |
1471U06 04 13 | PU | 4 mm | 6 mm | R1/4 | BLUE | 4 |
1471U06 05 13 | PU | 4 mm | 6 mm | R1/4 | YELLOW | 4 |
1471U08 03 13 | PU | 5 mm | 8 mm | R1/4 | RED | 4 |
1471U08 04 13 | PU | 5 mm | 8 mm | R1/4 | BLUE | 4 |
1471U08 05 13 | PU | 5 mm | 8 mm | R1/4 | YELLOW | 4 |
1471U10 03 13 | PU | 7 mm | 10 mm | R1/4 | RED | 4 |
1471U10 04 13 | PU | 7 mm | 10 mm | R1/4 | BLUE | 4 |
1471U10 05 13 | PU | 7 mm | 10 mm | R1/4 | YELLOW | 4 |
1471U12 03 17 | PU | 8 mm | 12 mm | R3/8 | RED | 4 |
1471U12 04 17 | PU | 8 mm | 12 mm | R3/8 | BLUE | 4 |
1471U12 05 17 | PU | 8 mm | 12 mm | R3/8 | YELLOW | 4 |
1472U08 03 13 | PU | 5 mm | 8 mm | R1/4 | RED | 6 |
1472U08 04 13 | PU | 5 mm | 8 mm | R1/4 | BLUE | 6 |
1472U08 05 13 | PU | 5 mm | 8 mm | R1/4 | YELLOW | 6 |
1472U10 03 13 | PU | 7 mm | 10 mm | R1/4 | RED | 6 |
1472U10 04 13 | PU | 7 mm | 10 mm | R1/4 | BLUE | 6 |
1472U10 05 13 | PU | 7 mm | 10 mm | R1/4 | YELLOW | 6 |
1472U12 03 17 | PU | 8 mm | 12 mm | R3/8 | RED | 6 |
1472U12 04 17 | PU | 8 mm | 12 mm | R3/8 | BLUE | 6 |
1472U12 05 17 | PU | 8 mm | 12 mm | R3/8 | YELLOW | 6 |
1441U12R04 17 | PU Ether | 8 mm | 12 mm | G3/8 | BLUE | 4 |
1441U60R04 13 | PU Ether | 1/4" | 3/8" | G1/4 | BLUE | 4 |
1441U08R04 13 | PU Ether | 5 mm | 8 mm | G1/4 | BLUE | 4 |
1445U12R04 17 | PU Ether | 8 mm | 12 mm | G3/8 | BLUE | 3 |
1445U60R04 13 | PU Ether | 1/4" | 3/8" | G1/4 | BLUE | 3 |
1445U08R04 13 | PU Ether | 5 mm | 8 mm | G1/4 | BLUE | 3 |
1441U14R04 17 | PU Ether | 9,5 mm | 14 mm | G3/8 | BLUE | 4 |
1442U08R04 13 | PU Ether | 5 mm | 8 mm | G1/4 | BLUE | 6 |
1442U12R04 17 | PU Ether | 8 mm | 12 mm | G3/8 | BLUE | 6 |
PU15/030/DV | Rectuflex PU | 9,5 mm | 15 mm | G3/8 | BLUE | 3 |
PU12/075/DV | Rectuflex PU | 8 mm | 12 mm | G3/8 | BLUE | 7,5 |
PU12/060/DV | Rectuflex PU | 8 mm | 12 mm | G3/8 | BLUE | 6 |
PU12/030/DV | Rectuflex PU | 8 mm | 12 mm | G3/8 | BLUE | 3 |
PU10/075/DV | Rectuflex PU | 6,3 mm | 9,5 mm | G1/4 | BLUE | 7,5 |
PU10/060/DV | Rectuflex PU | 6,3 mm | 9,5 mm | G1/4 | BLUE | 6 |
PU10/030/DV | Rectuflex PU | 6,3 mm | 9,5 mm | G1/4 | BLUE | 3 |
PU08/075/DV | Rectuflex PU | 5 mm | 8 mm | G1/4 | BLUE | 7,5 |
PU08/060/DV | Rectuflex PU | 5 mm | 8 mm | G1/4 | BLUE | 6 |
PU08/030/DV | Rectuflex PU | 5 mm | 8 mm | G1/4 | BLUE | 3 |
1447U14R04 17 | PU Ether | 9,5 mm | 14 mm | G3/8 | BLUE | 7,5 |
1447U12R04 17 | PU Ether | 8 mm | 12 mm | G3/8 | BLUE | 7,5 |
1447U60R04 13 | PU Ether | 1/4" | 3/8" | G1/4 | BLUE | 7,5 |
1447U08R04 13 | PU Ether | 5 mm | 8 mm | G1/4 | BLUE | 7,5 |
1442U14R04 17 | PU Ether | 9,5 mm | 14 mm | G3/8 | BLUE | 6 |
1442U60R04 13 | PU Ether | 1/4" | 3/8" | G1/4 | BLUE | 6 |
PU15/060/DV | Rectuflex PU | 9,5 mm | 15 mm | G3/8 | BLUE | 6 |
PU15/075/DV | Rectuflex PU | 9,5 mm | 15 mm | G3/8 | BLUE | 7,5 |
0694 08 13 | Protection spring | na | 8 mm | G1/4 | BLACK | na |
0694 10 13 | Protection spring | na | 10 mm | G1/4 | BLACK | na |
0694 12 17 | Protection spring | na | 12 mm | G3/8 | BLACK | na |
0695 08 13 | Protection spring | na | 8 mm | R1/4 | BLACK | na |
0695 10 13 | Protection spring | na | 10 mm | R1/4 | BLACK | na |
0695 12 17 | Protection spring | na | 12 mm | R3/8 | BLACK | na |
PU08/020/DV | Rectuflex PU | 5 mm | 8 mm | G1/4 | BLUE | 2 |
PU08/040/DV | Rectuflex PU | 5 mm | 8 mm | G1/4 | BLUE | 4 |
PU10/020/DV | Rectuflex PU | 6,3 mm | 9,5 mm | na | BLUE | 2 |
PU10/040/DV | Rectuflex PU | 6,3 mm | 9,5 mm | G1/4 | BLUE | 4 |
PU15/040/DV | Rectuflex PU | 9,5 mm | 15 mm | G3/8 | BLUE | 4 |
PU19/060/DV | Rectuflex PU | 12 mm | 19 mm | R1/2 | BLUE | 6 |
PU19/075/DV | Rectuflex PU | 12 mm | 19 mm | R1/2 | BLUE | 7,5 |