Polyamide (PA) Flexible Tubing | #1100P04 00


LOADING IMAGES
1100P04 00

Polyamide (PA) Flexible Tubing | #1100P04 00

Tried-and-tested for industrial or vehicle applications, PA tubing guarantees excellent durability due to its stable long-term mechanical properties.
Special grade of semi-rigid polyamide manufactured according to our Eco-Design approach.


Technical Specifications

  • Tube O.D. (mm): 4
  • Tube I.D. (mm): 2
  • Tubing Material: PA
  • Length (m): 100
  • Color: NATURAL
  • Maximum Operating Pressure: 50 bar
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: up to 100 °C See the Graph “Working Pressure/Working Temperature”
  • Vacuum Pressure Rating: 755 mm-Hg
  • Weight: 1.18 kg/package
  • Number of Tubes: 1
  • Application: Packaging, Tooling, Compressed Air, Motion Technologies, Robotics, Industrial Machinery
  • Media: Air (Compressed Air: Semi-Rigid PA), Air (Compressed Air: Rigid PA), Lubricants (Rigid PA), Industrial Fluids (Rigid PA), Industrial Fluids (Semi-Rigid PA)
  • Specifications Met: RoHS 2002/95/EC, 2011/65/EC (Industrial), DIN 74324 -1 (for Chemical Performance and Resistance in Transportation), REACH 1907/2006 (Industrial), PED 97/23/EC (Industrial), DIN 73378 (for Chemical Performance and Resistance in Transportation), ISO 7689 (for Chemical Performance and Resistance in Transportation)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Tried-and-tested for industrial or vehicle applications, PA tubing guarantees excellent durability due to its stable long-term mechanical properties.


Parker Legris' special grade of semi-rigid polyamide is manufactured according to our Eco-Design approach for higher performance.


Features/Benefits:


- Tried-&-Tested Material


• Good chemical and humidity resistance

• Excellent material stability (mechanical and chemical)

• Continuous calibration during production for excellent reliability

• Two material grades: rigid and semi-rigid

• Bio-based semi-rigid material


- Versatility & Performance


• Wide range of working pressure and temperature

• Good vibration absorption

• Abrasion-resistant

• Remaining length marking

• Large choice of colours to facilitate circuit identification

• Silicone-free


Markets:


• Factory Automation

• Miscellaneous Manufacturing

• Packaging

• Machine Tools

• Hydrogen


Applications:


• Standard Pneumatic Machinery Equipment

• Low Pressure Compressed Air Conveying

• Suitable for Vacuum Applications

• Applications Subjected to Mechanical Stress (Rigid PA)

• Hydrogen 

• Thermal Management 


Technologies:


• PA Tubing

• Polyamide Tubing

• Flexible Tubing

• Flexible Tube

• Semi Rigid Tubing

• Industrial Tubing


Technical Characteristics:


Fluids:

• Semi-Rigid PA: Compressed air, other fluids

• Rigid PA: Compressed air, lubricants, other fluids

Materials:

• Semi-Rigid PA: Bio-based polyamide (68 shore D)

• Rigid PA: Polyamide (65 shore D)

Pressure:

• Semi-Rigid PA: Vacuum to 50 bar

• Rigid PA: Vacuum to 60 bar

Temperature:

• Semi-Rigid PA: -40°C to +100°C

• Rigid PA: -40°C to +80°C


Regulations:


Industrial

• DI: 2002/95/EC (RoHS), 2011/65/EC

• DI: 97/23/EC (PED)

• RG: 1907/2006 (REACH)

Transportation

• Chemical performance and resistance tested according to

DIN 74324 -1 / DIN 73378 / ISO 7628


Product Types:


• Semi-rigid PA Tubing

• Rigid PA Tubing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098