Pneumatic Sensor Fittings | Product Series

Filter by

    No filters selected

Shape

Gripping Ring

Connection 1 Thread Style

Connection 1 Thread Size (metric)

Connection 2 Tube O.D. (inch)

Connection 2 Tube O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Sensor Fittings

Pneumatic Sensor Fittings

The parker pneumatic sensor fittings has a unique sensor that detects the pressure drop when a cylinder reaches the end of its stroke.
They produce a pneumatic or electric output signal when the pressure drop below their back pressure threshold.

Technical Specifications

  • Media: Compressed air
  • Application: Robotics, Textile, Semiconductor, Packaging, Pneumatics
  • Specifications Met: RoHS, REACH, PED
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -15 °C
  • Weight: 0,043 to 0,184 kg
  • Quantity per Box: 1
  • Maximum Operating Pressure: 8 bar
  • Product Type: Pneumatic Sensor Fittings
  • Body Material: TECHNICAL POLYMER
  • O-Ring Material: NBR

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

The parker pneumatic sensor fittings has a unique sensor that detects the pressure drop when a cylinder reaches the end of its stroke.
They produce a pneumatic or electric output signal when the pressure drop in the exhaust chamber of the cylinder goes below their back pressure threshold.

Features/Benefits:

- Easy-to-Use

• Suited to changes of series: no adjustment to position detectors is necessary

- With Pneumatic Output

• Totally pneumatic installation
• 2 possible installations:
Supplied with permanent pressure (P1): produces a pneumatic signal when the back pressure threshold is reached
Supplied from the control valve-cylinder circuit on the opposite side: no unexpected pneumatic signal (S) can appear during pressurisation due to the actuating pressure which supplies the sensor fitting (P1)

- With Electrical Output

• Combined electrical and pneumatic installation
• Installation with continuous electrical supply only (BU)
• Guarantees an electrical signal when the back pressure threshold is reached

Markets:

• Factory Automation
• Wearing Apparel
• Semiconductor
• Packaging

Application:

• Pneumatic Circuits Pressure Drop Detection


Technologies:

• Pressure sensor
• Electric sensor
• Pneumatic sensors
• Pneumatic installation
• Pressure regulator
• Pneumatic system
• Pneumatic fittings

Technical Characteristics:

• Fluids: Compressed air
• Materials: brass, technical polymer, NBR, silicone free
• Pressure: 3 to 8 bar
• Temperature: -15°C to +60°C
• Back pressure: 0.85 to 1 bar
• Switching time: Model 7818: 3ms

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)

Product Types:

• Pneumatic Sensor Fitting, Male BSPP and Metric Thread
• Pneumatic Sensor, Male/Female BSPP Thread
• Pneumatic/Electric Sensor, Male/Female BSPP and Metric Thread

Related Documents

×
Products Shape Gripping Ring Connection 1 Thread Style Connection 1 Thread Size (metric) Connection 2 Tube O.D. (inch) Connection 2 Tube O.D. (mm)
7818 04 10 Pneumatic sensor male STAINLESS STEEL BSPP G1/8 na 4
7818 04 13 Pneumatic sensor male STAINLESS STEEL BSPP G1/4 na 4
7818 04 17 Pneumatic sensor male STAINLESS STEEL BSPP G3/8 na 4
7818 04 19 Pneumatic sensor male STAINLESS STEEL Metric M5x0,8 na 4
7818 04 20 Pneumatic sensor male STAINLESS STEEL UNF 10-32 5/32 na
7818 04 21 Pneumatic sensor male STAINLESS STEEL BSPP G1/2 na 4
7818 19 10 Pneumatic sensor female na BSPP G1/8 na na
7818 19 13 Pneumatic sensor female na BSPP G1/4 na na
7828 00 10 Pneumatic / electric sensor female na BSPP G1/8 na na
7828 00 13 Pneumatic / electric sensor female na BSPP G1/4 na na
7828 00 17 Pneumatic / electric sensor female na BSPP G3/8 na na
7828 00 19 Pneumatic / electric sensor female na Metric M5x0,8 na na
7808 04 10 Pneumatic / electric sensor female Brass collet BSPT R1/8 na 4.0
7808 04 13 Pneumatic / electric sensor female Brass collet BSPT R1/4 na 4.0
7808 04 18 Pneumatic / electric sensor female Brass collet NPT NPT 3/8 4
7808 04 11 Pneumatic / electric sensor female Brass collet NPT NPT 1/8 na 4
7808 04 17 Pneumatic / electric sensor female Brass collet BSPT 3/8 na 4
7808 04 22 Pneumatic / electric sensor female Brass collet NPT NPT 1/2 na 4
7808 20 11 Pneumatic / electric sensor female Brass collet NPT NPT 1/8 na na
7808 20 14 Pneumatic / electric sensor female Brass collet NPT NPT 1/4 na na
7808 20 18 Pneumatic / electric sensor female Brass collet NPT NPT 3/8 na na
7828 00 20 Pneumatic / electric sensor female na UNF UNF10-32 na na
7829 00 11 Pneumatic / electric sensor female na NPT NPT1/8 na na
7829 00 14 Pneumatic / electric sensor female na NPT NPT1/4 na na
7829 00 18 Pneumatic / electric sensor female na NPT NPT3/8 na na
7829 00 22 Pneumatic / electric sensor female na NPT NPT1/2 na na

687PDC
A43098