Pneumatic Sensor Fittings | #7818 19 13


LOADING IMAGES
7818 19 13

Pneumatic Sensor Fittings | #7818 19 13

The parker pneumatic sensor fittings has a unique sensor that detects the pressure drop when a cylinder reaches the end of its stroke.
They produce a pneumatic or electric output signal when the pressure drop below their back pressure threshold.


Technical Specifications

  • Connection 1 Thread Size (metric): G1/4
  • Gripping Ring: na
  • Connection 1 Thread Style: BSPP
  • Connection 2 Tube O.D. (mm): na
  • Connection 2 Tube O.D. (inch): na
  • Shape: Pneumatic sensor female
  • Body Material: TECHNICAL POLYMER
  • O-Ring Material: NBR
  • Maximum Operating Pressure: 8 bar
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Temperature: 60 °C
  • Quantity per Box: 1
  • Weight: 0.065 kg
  • Application: Robotics, Textile, Semi-Conductors, Packaging, Pneumatics
  • Media: Compressed air
  • Specifications Met: DI: 2002/95/EC (RoHS), RG: 1907/2006 (REACH), DI: 97/23/EC (PED)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The parker pneumatic sensor fittings has a unique sensor that detects the pressure drop when a cylinder reaches the end of its stroke.
They produce a pneumatic or electric output signal when the pressure drop in the exhaust chamber of the cylinder goes below their back pressure threshold.

Features/Benefits:

- Easy-to-Use

• Suited to changes of series: no adjustment to position detectors is necessary

- With Pneumatic Output

• Totally pneumatic installation
• 2 possible installations:
Supplied with permanent pressure (P1): produces a pneumatic signal when the back pressure threshold is reached
Supplied from the control valve-cylinder circuit on the opposite side: no unexpected pneumatic signal (S) can appear during pressurisation due to the actuating pressure which supplies the sensor fitting (P1)

- With Electrical Output

• Combined electrical and pneumatic installation
• Installation with continuous electrical supply only (BU)
• Guarantees an electrical signal when the back pressure threshold is reached

Markets:

• Factory Automation
• Wearing Apparel
• Semiconductor
• Packaging

Application:

• Pneumatic Circuits Pressure Drop Detection


Technologies:

• Pressure sensor
• Electric sensor
• Pneumatic sensors
• Pneumatic installation
• Pressure regulator
• Pneumatic system
• Pneumatic fittings

Technical Characteristics:

• Fluids: Compressed air
• Materials: brass, technical polymer, NBR, silicone free
• Pressure: 3 to 8 bar
• Temperature: -15°C to +60°C
• Back pressure: 0.85 to 1 bar
• Switching time: Model 7818: 3ms

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)

Product Types:

• Pneumatic Sensor Fitting, Male BSPP and Metric Thread
• Pneumatic Sensor, Male/Female BSPP Thread
• Pneumatic/Electric Sensor, Male/Female BSPP and Metric Thread

Read More Show Less

CAD Drawings + Files

Part Number
7818 19 13 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098