Pneumatic Manually-Operated Valves | Product Series

Filter by

    No filters selected

Shape

Body Material

Gripping Ring

Handle

Diameter Nominal (DN)

Connection 1 Thread Style

Connection 1 Thread Size (metric)

Connection 2 Tube O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Manually-Operated Valves

Pneumatic Manually-Operated Valves

Manually-operated valves offer a reliable and durable system for opening and closing the circuit when the system has to be switched frequently.
They provide a significant reduction in the time needed to work on pneumatic circuits.

Technical Specifications

  • Application: Compressed Air, Manufacturing Equipment, Semiconductor, Inert Gases, Pneumatics, Various, Packaging, Automotive Process, Vacuum
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Maximum Operating Pressure: 232 psi, 16 bar, 1,6 MPa
  • Tube Outside Diameter: 4 to 10 mm
  • Connection Type: Push-to-Connect/Thread
  • Shape: Straight, 90°
  • Materials of Construction: Technical Polymer, Nickel Plated Brass, Rubber
  • O-Ring Material: NBR
  • Vacuum Pressure Rating: 755 mm-Hg
  • Quantity per Box: 1 to 2
  • Weight: 0,022 to 0,323 kg
  • Media: Compressed air
  • Specifications Met: REACH, ROHS
Safety Warning

Full Product Description

Manually-operated valves offer a reliable and durable system for opening and closing the circuit when the system has to be switched frequently.
They provide a significant reduction in the time needed to work on pneumatic circuits.

Features/Benefits:

- Manual Switch-Operated Valves

• Downstream control supply provided by simply moving the lever
• 2 models available to provide the best solution for the system:
3/2: opening, closing, venting
2/2: opening, closing
• Compact and ergonomic (can be positioned through 360°)
• Push-in connections

- Valves with Sliding Sleeve

• Uni-directional use ensures the downstream circuit is vented
• Operated in the plane of the tube
• Lightweight due to the use of aluminium
• Ideal for complex installations in a restricted space
• Immediate identification of the venting system by the colour (red)

Product Types:

• 3/2 Manual Switch-Operated Valve, Supply, Male BSPP and Metric Thread
• 3/2 Manual Switch-Operated Valve, Control, Male BSPP Thread
• 2/2 Manual Switch-Operated Valve, Male BSPP Thread
• 3/2 Sleeve Valve, Female BSPP and Metric Thread

Markets:

• Factory Automation
• Wearing Apparel
• Semiconductor
• Packaging

Application:

• Pneumatic Circuits Repeated Venting

Technical Characteristics:

• Fluids: Compressed air
• Materials: nickel-plated brass, technical polymer, NBR, silicone free
• Pressure: 0 to 10 bar
Model 0669: 0 to 16 bar
• Temperature: -10°C to +80°C
Model 0669: -5°C to +70°C

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)

Technologies:

• Sleeve valve
• Pneumatic systems
• Pressure regulating valve
• Function fitting

Related Documents

×
Products Shape Body Material Gripping Ring Handle Diameter Nominal (DN) Connection 1 Thread Style Connection 1 Thread Size (metric) Connection 2 Tube O.D. (mm)
0669 02 19 3/2 sleeve valve female NICKEL PLATED BRASS na na 2,5 Metric M5x0,8 na
0669 04 10 3/2 sleeve valve female NICKEL PLATED BRASS na na 4 BSPP G1/8 na
0669 07 13 3/2 sleeve valve female NICKEL PLATED BRASS na na 7 BSPP G1/4 na
0669 10 17 3/2 sleeve valve female NICKEL PLATED BRASS na na 10 BSPP G3/8 na
0669 14 21 3/2 sleeve valve female NICKEL PLATED BRASS na na 14 BSPP G1/2 na
0669 19 27 3/2 sleeve valve female NICKEL PLATED BRASS na na 19 BSPP G3/4 na
7800 08 10 3/2 manual switch-operated valve supply TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/8 8
7800 08 13 3/2 manual switch-operated valve supply TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/4 8
7800 10 13 3/2 manual switch-operated valve supply TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/4 10
7800 04 10 3/2 manual switch-operated valve supply TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/8 4
7800 04 19 3/2 manual switch-operated valve supply TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na Metric M5x0,8 4
7800 06 10 3/2 manual switch-operated valve supply TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/8 6
7800 06 13 3/2 manual switch-operated valve supply TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/4 6
7800 06 19 3/2 manual switch-operated valve supply TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na Metric M5x0,8 6
7801 04 10 3/2 manual switch-operated valve exhaust TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/8 4
7801 06 10 3/2 manual switch-operated valve exhaust TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/8 6
7801 06 13 3/2 manual switch-operated valve exhaust TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/4 6
7801 08 10 3/2 manual switch-operated valve exhaust TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/8 8
7801 10 13 3/2 manual switch-operated valve exhaust TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/4 10
7802 04 10 2/2 manual switch-operated valve TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/8 4
7802 06 10 2/2 manual switch-operated valve TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/8 6
7802 06 13 2/2 manual switch-operated valve TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/4 6
7802 08 10 2/2 manual switch-operated valve TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/8 8
7802 08 13 2/2 manual switch-operated valve TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/4 8
7802 10 13 2/2 manual switch-operated valve TECHNICAL POLYMER STAINLESS STEEL NICKEL PLATED BRASS na BSPP G1/4 10

687PDC
A43098