Pneumatic Manually-Operated Valves | #7801 06 13


LOADING IMAGES
7801 06 13

Pneumatic Manually-Operated Valves | #7801 06 13

Manually-operated valves offer a reliable and durable system for opening and closing the circuit when the system has to be switched frequently.
They provide a significant reduction in the time needed to work on pneumatic circuits.


Technical Specifications

  • Connection 1 Thread Size (metric): G1/4
  • Gripping Ring: STAINLESS STEEL
  • Connection 2 Tube O.D. (mm): 6
  • Connection 1 Thread Style: BSPP
  • Handle: NICKEL PLATED BRASS
  • Diameter Nominal (DN): na
  • Body Material: TECHNICAL POLYMER
  • Shape: 3/2 manual switch-operated valve exhaust
  • O-Ring Material: NBR
  • Maximum Operating Pressure: 10 barg
  • Minimum Operating Temperature: -10 °C
  • Maximum Operating Temperature: 80 °C
  • Vacuum Pressure Rating: 755 mm-Hg
  • Quantity per Box: 1
  • Weight: 0.048 kg
  • Application: Robotics, Conveyors, Textile, Plastics Engineering, Printing, Pneumatics, Packaging
  • Media: Compressed air
  • Specifications Met: DI: 2002/95/EC (RoHS), RG: 1907/2006 (REACH), DI: 97/23/EC (PED)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Manually-operated valves offer a reliable and durable system for opening and closing the circuit when the system has to be switched frequently.
They provide a significant reduction in the time needed to work on pneumatic circuits.

Features/Benefits:

- Manual Switch-Operated Valves

• Downstream control supply provided by simply moving the lever
• 2 models available to provide the best solution for the system:
3/2: opening, closing, venting
2/2: opening, closing
• Compact and ergonomic (can be positioned through 360°)
• Push-in connections

- Valves with Sliding Sleeve

• Uni-directional use ensures the downstream circuit is vented
• Operated in the plane of the tube
• Lightweight due to the use of aluminium
• Ideal for complex installations in a restricted space
• Immediate identification of the venting system by the colour (red)

Product Types:

• 3/2 Manual Switch-Operated Valve, Supply, Male BSPP and Metric Thread
• 3/2 Manual Switch-Operated Valve, Control, Male BSPP Thread
• 2/2 Manual Switch-Operated Valve, Male BSPP Thread
• 3/2 Sleeve Valve, Female BSPP and Metric Thread

Markets:

• Factory Automation
• Wearing Apparel
• Semiconductor
• Packaging

Application:

• Pneumatic Circuits Repeated Venting

Technical Characteristics:

• Fluids: Compressed air
• Materials: nickel-plated brass, technical polymer, NBR, silicone free
• Pressure: 0 to 10 bar
Model 0669: 0 to 16 bar
• Temperature: -10°C to +80°C
Model 0669: -5°C to +70°C

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)

Technologies:

• Sleeve valve
• Pneumatic systems
• Pressure regulating valve
• Function fitting

Read More Show Less

CAD Drawings + Files

Part Number
7801 06 13 STP ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098