Pneumatic Piloted Non-Return Valves | Product Series

Filter by

    No filters selected

Shape

Connection 1 Type

Connection 1 Size

Connection 2 Tube Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Piloted Non-Return Valves

Pneumatic Piloted Non-Return Valves

Piloted non-return valves are designed to protect installations. When the compressed air supply is removed, the non-return valves will lock the air supply to the cylinder. As a result, the cylinder will maintain its position.

Technical Specifications

  • Maximum Operating Temperature: 60 °C
  • Body Material: TECHNICAL POLYMER
  • Gripping Ring Material: STAINLESS STEEL
  • O-Ring Material: NBR
  • Minimum Operating Temperature: -5 °C
  • Maximum Operating Pressure: 10 bar
  • Quantity per Box: 1
  • Weight: 0.02 kg to 0.237 kg
  • Industry Application: Pneumatics, Assembly, Robotics, Machine Tools, Packaging, Handling, Automotive Process
  • Media: Compressed air
  • Specifications Met: ROHS, PED, REACH
  • Product Type: Piloted Non-Return Valves
  • Pilot Port Type: Push to connect : 0D 4 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Piloted non-return valves are designed to protect installations. When the compressed air supply is removed, the non-return valves will lock the air supply to the cylinder. As a result, the cylinder will maintain its position. This all-in-one product combines 3 functions for the control and supply, allowing you to optimise your stocks and save time on installation and maintenance operations.

Features/Benefits:

- System Protection

• Protection of your system
• Control of inlet and outlet flow: cylinder operation optimised
• Vent saves time on restart after maintenance operations (model 7894)

- 3 Functions in 1 Product

• A multi-purpose fitting:
Piloted non-return valve
Flow control regulator
Manual exhaust
• All-in-one product: integrated fittings for the control and supply

- Flexible Operation:

• Orientable and adjustable through 3 axes
• Can be integrated into any installation configuration
• Push-in connection for quicker and more reliable installation
• Mounted in pairs directly on the cylinder

Markets:

• Factory Automation
• Vehicle Assembly Facilities
• Food and Beverage
• Semiconductor
• Wearing Apparel
• Packaging Machinery
• Rail

Applications:

• Pneumatic Cylinder Control
• Pneumatic Circuits Safety

Technologies:

• Flow control regulator
• Control valve
• Function fittings
• Venting operation
• Pressure regulator
• Pneumatic system

Technical Characteristics:

• Fluids: Compressed Air
• Materials: nickel-plated brass, stainless steel, NBR, technical polymer, silicone-free
• Pressure: Vacuum to 10 bar
• Temperature: -5°C to +60°C
• Cracking pressure: 0.3 bar

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)

Product Types:

• Piloted Non-Return Valve, Male BSPP Thread
• Piloted Non-Return Valve with Flow Regulator and Exhaust, Male BSPP Thread
• Unequal Tee

Related Documents

×
Products Shape Connection 1 Type Connection 1 Size Connection 2 Tube Outside Diameter
7892 06 10 Piloted non-return valve Male BSPP G1/8 6 mm
7892 06 13 Piloted non-return valve Male BSPP G1/4 6 mm
7892 08 10 Piloted non-return valve Male BSPP G1/8 8 mm
7892 08 13 Piloted non-return valve Male BSPP G1/4 8 mm
7892 08 17 Piloted non-return valve Male BSPP G3/8 8 mm
7892 10 17 Piloted non-return valve Male BSPP G3/8 10 mm
7892 10 21 Piloted non-return valve Male BSPP G1/2 10 mm
7892 12 21 Piloted non-return valve Male BSPP G1/2 12 mm
7894 10 21 Piloted non-return valve with flow regulator and exhaust Male BSPP G1/2 10 mm
7894 12 21 Piloted non-return valve with flow regulator and exhaust Male BSPP G1/2 12 mm
7894 06 10 Piloted non-return valve with flow regulator and exhaust Male BSPP G1/8 6 mm
7894 06 13 Piloted non-return valve with flow regulator and exhaust Male BSPP G1/4 6 mm
7894 08 10 Piloted non-return valve with flow regulator and exhaust Male BSPP G1/8 8 mm
7894 08 13 Piloted non-return valve with flow regulator and exhaust Male BSPP G1/4 8 mm
7894 08 17 Piloted non-return valve with flow regulator and exhaust Male BSPP G3/8 8 mm
7894 10 17 Piloted non-return valve with flow regulator and exhaust Male BSPP G3/8 10 mm

687PDC
A43098