Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The snap fittings enable a circuit to be isolated without the need to vent the complete system.
They are designed to facilitate repeated connections and disconnections in total safety.
California Residents: Prop-65 Warning
Compliance, Certifications & Safety |
---|
Certificate of conformity - 2014 68 EU_connectic |
Certificate of conformity - RoHS LPCE |
Compliance, Certifications, & Safety |
---|
Certificate of conformity - Mineral Conflict Statement_connectic |
Certificate of conformity - REACH_Statement |
Literature and Reference Materials |
---|
Parker Legris Rectus - General Catalogue |
Hydraulic Quick Couplings Catalogue--CAT/3800-HYD/UK |
Snap Fittings Datasheet |
Products | Shape | Gripping Ring | Sleeve Material | Diameter Nominal (DN) | Connection 1 Thread Style | Connection 1 Thread Size (metric) | Connection 2 Tube O.D. (mm) |
---|---|---|---|---|---|---|---|
7921 05 10 | Snap fitting body straight male | na | TECHNICAL POLYMER | 5 | BSPP | G1/8 | na |
7921 05 13 | Snap fitting body straight male | na | TECHNICAL POLYMER | 5 | BSPP | G1/4 | na |
7921 07 13 | Snap fitting body straight male | na | TECHNICAL POLYMER | 7,3 | BSPP | G1/4 | na |
7921 07 17 | Snap fitting body straight male | na | TECHNICAL POLYMER | 7,3 | BSPP | G3/8 | na |
7926 05 06 | Snap fitting body straight | STAINLESS STEEL | TECHNICAL POLYMER | 5 | na | na | 6 |
7926 05 08 | Snap fitting body straight | STAINLESS STEEL | TECHNICAL POLYMER | 5 | na | na | 8 |
7926 07 10 | Snap fitting body straight | STAINLESS STEEL | TECHNICAL POLYMER | 7,3 | na | na | 10 |
7960 05 06 | Snap fitting straight probe | STAINLESS STEEL | na | 5 | na | na | 6 |
7960 05 08 | Snap fitting straight probe | STAINLESS STEEL | na | 5 | na | na | 8 |
7960 07 10 | Snap fitting straight probe | STAINLESS STEEL | na | 7,3 | na | na | 10 |
7961 05 10 | Snap fitting straight probe male | na | na | 5 | BSPP | G1/8 | na |
7961 05 13 | Snap fitting straight probe male | na | na | 5 | BSPP | G1/4 | na |
7961 07 13 | Snap fitting straight probe male | na | na | 7,3 | BSPP | G1/4 | na |
7961 07 17 | Snap fitting straight probe male | na | na | 7,3 | BSPP | G3/8 | na |