Pneumatic Snap Fittings | #7926 07 10


LOADING IMAGES
7926 07 10

Pneumatic Snap Fittings | #7926 07 10

The snap fittings enable a circuit to be isolated without the need to vent the complete system.
They are designed to facilitate repeated connections and disconnections in total safety.


Technical Specifications

  • Connection 1 Thread Size (metric): na
  • Connection 1 Thread Style: na
  • Gripping Ring: STAINLESS STEEL
  • Connection 2 Tube O.D. (mm): 10
  • Sleeve Material: TECHNICAL POLYMER
  • Diameter Nominal (DN): 7, 3
  • Shape: Snap fitting body straight
  • O-Ring Material: NBR
  • Maximum Operating Pressure: 10 barg
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 70 °C
  • Quantity per Box: 10
  • Weight: 0.044 kg
  • Application: Control Panels, Robotics, Semi-Conductors, Packaging, Pneumatics, Automotive Process
  • Media: Compressed air
  • Specifications Met: DI: 2002/95/EC (RoHS), RG: 1907/2006 (REACH), DI: 97/23/EC (PED)
Safety Warning

Item Information

The snap fittings enable a circuit to be isolated without the need to vent the complete system.

They are designed to facilitate repeated connections and disconnections in total safety.

Features/Benefits:

- Performance & Safety

• Partial venting of systems while work is carried out
• Energy and time saving during maintenance operations
• Protection of individuals by maintaining pressure if necessary
• Audible click indicates connection
• Circuit identification by coloured rings (on request)

Markets:

• Factory Automation
• Wearing Apparel
• Semiconductor
• Packaging

Application:

• Repeated Connections and Disconnections on Pneumatic Control Panels
• Pneumatic Circuits Isolation without Fully Venting


Technologies:

• Snap connectors
• Snap fitting
• Pneumatic fittings
• Air fittings
• Function fitting
• Pneumatic system

Technical Characteristics:

• Fluids: Compressed air
• Materials: nickel-plated brass, technical polymer, NBR, silicone free
• Pressure: 0 to 10 bar
• Temperature: -20°C to +80°C

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)

Product Types:

• Body with Push-In Connection
• Body with Male BSPP Thread
• Straight Probe, Push-In Connection
• Straight Probe, Male BSPP Thread

Read More Show Less

CAD Drawings + Files

Part Number
7926 07 10 IPT STP ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098