Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Stainless steel non-return valves are ideally suited to harsh environments and for conveying many industrial fluids. These products allow fluids to flow in one direction and prevent them from flowing in the other.
California Residents: Prop-65 Warning
Compliance, Certifications & Safety |
---|
Certificate of conformity - 2014 68 EU_connectic |
Certificate of conformity - RoHS LPCE |
Compliance, Certifications, & Safety |
---|
Certificate of conformity - Mineral Conflict Statement_connectic |
Certificate of conformity - REACH_Statement |
Literature and Reference Materials |
---|
FSC Parker Legris Connectors Catalog - Cat. 3500LEG |
Stainless Steel Non-Return Valves Datasheet |
Products | Diameter Nominal (DN) | Connection 1 Type | Connection 1 Size | Connection 2 Type | Connection 2 Size | Length |
---|---|---|---|---|---|---|
4890 10 10 | 50 | Female BSPP | G 1/8 (Thread) | Female BSPP | G 1/8 (Thread) | 50 MM |
4890 13 13 | 50 | Female BSPP | G 1/4 (Thread) | Female BSPP | G 1/4 (Thread) | 50 MM |
4890 17 17 | 67 | Female BSPP | G 3/8 (Thread) | Female BSPP | G 3/8 (Thread) | 67 MM |
4890 21 21 | 71 | Female BSPP | G 1/2 (Thread) | Female BSPP | G 1/2 (Thread) | 71 MM |
4890 27 27 | 84 | Female BSPP | G 3/4 (Thread) | Female BSPP | G 3/4 (Thread) | 84 MM |
4890 34 34 | 90 | Female BSPP | G 1 (Thread) | Female BSPP | G 1 (Thread) | 90 MM |
4891 10 10 | 56 | Female BSPP | G 1/8 (Thread) | Male BSPP | G 1/8 (Thread) | 56 MM |
4891 13 13 | 58 | Female BSPP | G 1/4 (Thread) | Male BSPP | G 1/4 (Thread) | 58 MM |
4891 17 17 | 75 | Female BSPP | G 3/8 (Thread) | Male BSPP | G 3/8 (Thread) | 75 MM |
4891 21 21 | 79 | Female BSPP | G 1/2 (Thread) | Male BSPP | G 1/2 (Thread) | 79 MM |
4891 27 27 | 84 | Female BSPP | G 3/4 (Thread) | Male BSPP | G 3/4 (Thread) | 84 MM |
4891 34 34 | 102 | Female BSPP | G 1 (Thread) | Male BSPP | G 1 (Thread) | 102 MM |
4892 10 10 | 56 | Male BSPP | G 1/8 (Thread) | Female BSPP | G 1/8 (Thread) | 56 MM |
4892 13 13 | 58 | Male BSPP | G 1/4 (Thread) | Female BSPP | G 1/4 (Thread) | 58 MM |
4892 17 17 | 75 | Male BSPP | G 3/8 (Thread) | Female BSPP | G 3/8 (Thread) | 75 MM |
4892 21 21 | 79 | Male BSPP | G 1/2 (Thread) | Female BSPP | G 1/2 (Thread) | 79 MM |
4892 27 27 | 84 | Male BSPP | G 3/4 (Thread) | Female BSPP | G 3/4 (Thread) | 84 MM |
4892 34 34 | 102 | Male BSPP | G 1 (Thread) | Female BSPP | G 1 (Thread) | 102 MM |
4895 11 11 | 50 | Female NPT | NPT 1/8 (Thread) | Female NPT | NPT 1/8 (Thread) | 50 MM |
4895 14 14 | 54 | Female NPT | NPT 1/4 (Thread) | Female NPT | NPT 1/4 (Thread) | 54 MM |
4895 18 18 | 67 | Female NPT | NPT 3/8 (Thread) | Female NPT | NPT 3/8 (Thread) | 67 MM |
4895 22 22 | 77 | Female NPT | NPT 1/2 (Thread) | Female NPT | NPT 1/2 (Thread) | 77 MM |