Stainless Steel Non-Return Valves | #4892 34 34


LOADING IMAGES
4892 34 34

Stainless Steel Non-Return Valves | #4892 34 34

Stainless steel non-return valves are ideally suited to harsh environments and for conveying many industrial fluids. These products allow fluids to flow in one direction and prevent them from flowing in the other.


Technical Specifications

  • Connection 2 Type: Female BSPP
  • Connection 1 Type: Male BSPP
  • Connection 2 Size: G 1 (Thread)
  • Connection 1 Size: G 1 (Thread)
  • Length: 102 MM
  • Diameter Nominal (DN): 102
  • Brand: Parker, Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment, Industrial Processing
  • Application: Pneumatics, Machine Tools, Food Process, Printing, Chemical, Textile, Automotive Process
  • Technology: Fluid & Gas Handling
  • Product Type: Stainless Steel Non-Return Valves
  • Maximum Operating Pressure: 40 bar
  • Minimum Operating Pressure: 0.5 bar
  • Cracking Pressure: 0.25 bar
  • Shape: Non-Return Valve Female Supply / Male Exhaust
  • Configuration: Port To Port
  • Connection 1 Type: Male BSPP
  • Connection 1 Size: G 1
  • Connection 2 Type: Female BSPP
  • Connection 2 Size: G 1
  • Hex Size: 38 mm
  • Maximum Operating Temperature: 180 °C
  • Minimum Operating Temperature: -20 °C
  • For Fluid Type: Corrosive
  • Maximum Flow Rate: 92,60 NL/min
  • Flow Direction: Exhaust Version
  • Body Material: Stainless Steel 316L
  • Seal Material: FKM
  • Weight: 0.514 kg
  • Length: 102 mm
  • Quantity per Box: 1

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Stainless steel non-return valves are ideally suited to harsh environments and for conveying many industrial fluids. These products allow fluids to flow in one direction and prevent them from flowing in the other.

Features/Benefit:

- Demanding Environments

• Robust design
• Suitable for use with many chemicals or in corrosive environments
• Compatible with many fluids

- Compact & Versatile

• Reduced dimensions
• Smooth external surfaces contribute to equipment cleanliness
• Flow direction symbol protects against incorrect installation
• Hexagonal body to facilitate installation

Markets:

• Machine Tools
• Food and Beverage
• Printing and Marking Equipment
• Industrial Chemical Processing
• Wearing Apparel
• Vehicle Assembly Facilities

Applications:

• Pneumatic Circuits Protection
• Suitable for Industrial Fluids in Harsh Environment

Technologies:

• Non-return valve
• Check valve
• Function fitting
• FKM seal

Technical Characteristics:

• Fluids: Many fluids
• Materials: 316L stainless steel, 302 stainless steel, FKM, silicone-free
• Pressure: Vacuum to 40 bar
• Temperature: -20°C to +180°C
• Cracking pressure: 0.25 bar

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)

Product Types:

• Non-Return Valve, Female BSPP Thread
• Non-Return Valve, Supply, Male BSPP Thread/Exhaust, Female BSPP Thread
• Non-Return Valve, Supply, Female BSPP Thread/Exhaust, Male BSPP Thread
• Non-Return Valve, Female NPT Thread

Read More Show Less

CAD Drawings + Files

Part Number
4892 34 34 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098