Pneumatic Silencers | Product Series

Filter by

    No filters selected

Shape

Body Material

Connection 1 Thread Style

Connection 1 Thread Size (metric)

Connection 2 Tube O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Silencers

Pneumatic Silencers

Silencers are designed for installation on exhaust circuits to reduce the noise levels of equipment while operating, thus improving user comfort.

Technical Specifications

  • For Fluid Type: Compressed Air
  • Weight: 0.001 to 0.148 kg
  • Connection 1 Type: Refer to part for detailed specifications
  • Industry: Industrial Manufacturing Equipment
  • Maximum Operating Temperature: 80 to 180 °C, 176 to 356 °F
  • Brand: Parker, Legris
  • Media: Compressed air
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Configuration: Port to Silencer, Tube Stem to Silencer
  • Maximum Operating Pressure: 12 bar, 174 psi, 1,2 MPa
  • Shape: Straight
  • Application: Robotics, Inert Gases, Textile, Pneumatics, Semiconductor, Packaging, Manufacturing Equipment, Vacuum, Various
  • Connection Type: Threaded Silencer, Push-in Silencer, Flow Control Silencer, Compact Silencer, Standard Silencer, Miniature Silencer
  • Technology: Pneumatics
  • Connection 1 Size: Refer to part for detailed specifications
  • Materials of Construction: Technical Polymer, Brass, 316 Stainless Steel
  • Division: Low Pressure Connectors Europe Division
  • Body Material: Brass, Technical Polymer, Stainless Steel 316L
  • Quantity per Box: 2 to 10
  • Product Style: Threaded Silencer, Push-in Silencer, Flow Control Silencer, Compact Silencer, Standard Silencer, Miniature Silencer
  • Specifications Met: REACH, ROHS, DI: 2002/95/EC (RoHS), RG: 1907/2006 (REACH), DI: 97/23/EC (PED), DI: 2003/10/EC (Noise Directive) Requirement to use ear protection if exposure > 8 hours (85 dBA), RG: 1910.95(b) (OSHA) Requirement to use ear protection if exposure > 8 hours (90 dBA)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Silencers are designed for installation on exhaust circuits to reduce the noise levels of equipment while operating, thus improving user comfort.

Features/Benefits:

- Variety of Applications

• 2 versions incorporating flow control regulation
• Extremely compact models available
• Polyethylene: excellent balance between exhaust flow rate and noise reduction
• Sintered bronze: robust and economic
• 316L stainless steel: increased chemical resistance and mechanical strength

Markets:

• Factory Automation
• Wearing Apparel
• Semiconductor
• Packaging

Application:

• Pneumatic Equipment Noise Reducing

Technologies:

• Noise reduction
• Function fitting
• Pneumatic silencer
• Flow control regulator

Technical Characteristics:

• Fluids: Compressed air
• Materials: brass, polymer, stainless steel, sintered bronze, 316L stainless steel, silicone free
• Pressure:
Polyethylene: 0 to 10 bar
Sintered bronze: 0 to 12 bar
316L stainless steel: 0 to 12 bar
• Temperature:
Polyethylene: -10°C to +80°C
Sintered bronze: -20°C to +150°C
316L stainless steel: -20°C to +180°C

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)
• DI: 2003/10/EC (Noise Directive)
Requirement to use ear protection if exposure > 8 hours (85 dBA)
• RG: 1910.95(b) (OSHA)
Requirement to use ear protection if exposure > 8 hours (90 dBA)

Product Types:

• Polymer Silencer, Male BSPP and Metric Thread
• Flow Control Polymer Silencer, Male BSPP and Metric Thread
• Threaded Silencer, Male BSPP Thread
• Compact Silencer, Male BSPP and Metric Thread
• Threaded Silencer, Male BSPP and Metric Thread
• Push-In Silencer
• Miniature Silencer, Male BSPP Thread
• Flow Control Silencer, Male BSPP Thread
• Compact Silencer, Male BSPP Thread
• Compact Silencer, Male NPT Thread

Related Documents

×
Products Shape Body Material Connection 1 Thread Style Connection 1 Thread Size (metric) Connection 2 Tube O.D. (mm)
0670 00 10 Silencer male SINTERED BRONZE BSPP G1/8 na
0670 00 13 Silencer male SINTERED BRONZE BSPP G1/4 na
0670 00 17 Silencer male SINTERED BRONZE BSPP G3/8 na
0670 00 21 Silencer male SINTERED BRONZE BSPP G1/2 na
0670 00 27 Silencer male SINTERED BRONZE BSPP G3/4 na
0670 00 34 Silencer male SINTERED BRONZE BSPP G1 na
0671 04 00 Push-in silencer na na na 4
0671 06 00 Push-in silencer na na na 6
0671 08 00 Push-in silencer na na na 8
0671 10 00 Push-in silencer na na na 10
0671 12 00 Push-in silencer na na na 12
0672 00 10 Flow control silencer male na BSPP G1/8 na
0672 00 13 Flow control silencer male na BSPP G1/4 na
0672 00 17 Flow control silencer male na BSPP G3/8 na
0672 00 21 Flow control silencer male na BSPP G1/2 na
0673 00 10 Silencer compact male BRASS BSPP G1/8 na
0673 00 13 Silencer compact male BRASS BSPP G1/4 na
0673 00 17 Silencer compact male BRASS BSPP G3/8 na
0673 00 19 Silencer compact male BRASS Metric M5x0,8 na
0673 00 20 Silencer compact male BRASS UNF 10-32 na
0673 00 21 Silencer compact male BRASS BSPP G1/2 na
0674 00 10 Polymer silencer male na BSPP G1/8 na
0674 00 13 Polymer silencer male na BSPP G1/4 na
0674 00 17 Polymer silencer male na BSPP G3/8 na
0674 00 19 Polymer silencer male na Metric M5x0,8 na
0674 00 21 Polymer silencer male na BSPP G1/2 na
0674 00 27 Polymer silencer male na BSPP G3/4 na
0674 00 34 Polymer silencer male na BSPP G1 na
0675 00 10 Silencer sub-base male na BSPP G1/8 na
0675 00 13 Silencer sub-base male na BSPP G1/4 na
0675 00 17 Silencer sub-base male na BSPP G3/8 na
0675 00 19 Silencer sub-base male na Metric M5x0,8 na
0675 00 21 Silencer sub-base male na BSPP G1/2 na
0675 00 55 Silencer sub-base male na Metric M7x1 na
0676 00 19 Flow control polymer silencer male na Metric M5x0,8 na
0676 00 21 Flow control polymer silencer male na BSPP G1/2 na
0676 00 10 Flow control polymer silencer male na BSPP G1/8 na
0676 00 13 Flow control polymer silencer male na BSPP G1/4 na
0676 00 17 Flow control polymer silencer male na BSPP G3/8 na
0677 00 10 Miniature silencer male na BSPP G1/8 na
0677 00 13 Miniature silencer male na BSPP G1/4 na
0677 00 17 Miniature silencer male na BSPP G3/8 na
0677 00 21 Miniature silencer male na BSPP G1/2 na
0677 00 27 Miniature silencer male na BSPP G3/4 na
0677 00 34 Miniature silencer male na BSPP G1 na
0682 00 10 Compact silencer stainless steel male na BSPP G1/8 na
0682 00 13 Compact silencer stainless steel male na BSPP G1/4 na
0682 00 17 Compact silencer stainless steel male na BSPP G3/8 na
0682 00 21 Compact silencer stainless steel male na BSPP G1/2 na
0682 00 27 Compact silencer stainless steel male na BSPP G3/4 na
0682 00 34 Compact silencer stainless steel male na BSPP G1 na
0683 00 11 Compact silencer stainless steel male STAINLESS STEEL 316L NPT NPT1/8 na
0683 00 14 Compact silencer stainless steel male STAINLESS STEEL 316L NPT NPT1/4 na
0683 00 18 Compact silencer stainless steel male STAINLESS STEEL 316L NPT NPT3/8 na
0683 00 22 Compact silencer stainless steel male STAINLESS STEEL 316L NPT NPT1/2 na

687PDC
A43098