Pneumatic Silencers | #0672 00 21


LOADING IMAGES
0672 00 21

Pneumatic Silencers | #0672 00 21

Silencers are designed for installation on exhaust circuits to reduce the noise levels of equipment while operating, thus improving user comfort.


Technical Specifications

  • Connection 1 Thread Size (metric): G1/2
  • Connection 1 Thread Style: BSPP
  • Body Material: na
  • Connection 2 Tube O.D. (mm): na
  • Shape: Flow control silencer male
  • Brand: Parker, Legris
  • Division: Low Pressure Connectors Europe Division
  • Industry: Industrial Manufacturing Equipment
  • Application: Robotics, Textile, Semi-Conductors, Packaging, Pneumatics
  • Technology: Pneumatics
  • Product Type: Pneumatic Function Fittings and Flow Control 
  • Product Style: Flow Control Silencer
  • Maximum Operating Pressure: 12 bar, 174 psi
  • Minimum Operating Pressure: 0 bar, 0 psi
  • Shape: Straight
  • Configuration: Port to Silencer
  • Connection 1 Type: Male BSPP
  • Connection 1 Size: G 1/2
  • Hex Size: 27 mm
  • Maximum Operating Temperature: 150 °C, 302 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • For Fluid Type: Compressed Air
  • Body Material: Brass
  • Weight: 0.094 kg
  • Height: 37 mm
  • Quantity per Box: 10
  • Silencer Rating: 83 dBA

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Silencers are designed for installation on exhaust circuits to reduce the noise levels of equipment while operating, thus improving user comfort.

Features/Benefits:

- Variety of Applications

• 2 versions incorporating flow control regulation
• Extremely compact models available
• Polyethylene: excellent balance between exhaust flow rate and noise reduction
• Sintered bronze: robust and economic
• 316L stainless steel: increased chemical resistance and mechanical strength

Markets:

• Factory Automation
• Wearing Apparel
• Semiconductor
• Packaging

Application:

• Pneumatic Equipment Noise Reducing

Technologies:

• Noise reduction
• Function fitting
• Pneumatic silencer
• Flow control regulator

Technical Characteristics:

• Fluids: Compressed air
• Materials: brass, polymer, stainless steel, sintered bronze, 316L stainless steel, silicone free
• Pressure:
Polyethylene: 0 to 10 bar
Sintered bronze: 0 to 12 bar
316L stainless steel: 0 to 12 bar
• Temperature:
Polyethylene: -10°C to +80°C
Sintered bronze: -20°C to +150°C
316L stainless steel: -20°C to +180°C

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)
• DI: 2003/10/EC (Noise Directive)
Requirement to use ear protection if exposure > 8 hours (85 dBA)
• RG: 1910.95(b) (OSHA)
Requirement to use ear protection if exposure > 8 hours (90 dBA)

Product Types:

• Polymer Silencer, Male BSPP and Metric Thread
• Flow Control Polymer Silencer, Male BSPP and Metric Thread
• Threaded Silencer, Male BSPP Thread
• Compact Silencer, Male BSPP and Metric Thread
• Threaded Silencer, Male BSPP and Metric Thread
• Push-In Silencer
• Miniature Silencer, Male BSPP Thread
• Flow Control Silencer, Male BSPP Thread
• Compact Silencer, Male BSPP Thread
• Compact Silencer, Male NPT Thread

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098