Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
This range of valves has patented seal wear compensating technology for reliable and durable sealing, protecting any system whether under pressure or vacuum.
California Residents: Prop-65 Warning
This range of valves has patented seal wear compensating technology for reliable and durable sealing, protecting any system whether under pressure or vacuum.
Features/Benefits:
- Durability & reliability
• Automatic seal wear compensation for long-term reliability
• Robust, corrosion-resistant materials
• 100% leak-tested in production
• Date coding to guarantee quality and traceability
- Versatility & Performance
• Ideal for ensuring the performance of pneumatic circuits
• Customised valves for all special applications
• Unequalled performance under vacuum
• Smooth operation thanks to self-lubricating seals
• Large range of working pressures and temperatures
• Lever can be repositioned and replaced
• Many configurations to satisfy all system requirements
Markets:
• Packaging
• Wearing Apparel
• Lumber & Wood
• Rubber & Tire Processing
• Plastic Processing
• Rail
Applications:
• Allow/Stop Fluid Circulation on Industrial Circuits
• Suitable for Slightly Corrosive Industrial Fluids
• Suitable for Vacuum Applications
Technologies:
• Industrial valves
• Corrosion resistant
• Pneumatic circuits
• Pneumatic systems
Technical Characteristics:
• Fluids: Industrial fluids
• Materials: brass, galvanised steel, treated zamak, NBR, nickel-plated brass, nickel-plated shot-blasted brass, nickel-plated polished brass, silicone free
• Pressure: Vacuum to 40 bar
• Temperature: -20°C (-40°C without movement of the handle) to +80°C
Regulations:
• DI: 97/23/EC (module PED A - diameters greater than 25 mm)
• DI: 2006/42/EC (Machinery Directive)
• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
Product Types:
• 2/2 In-Line Ball Valve, Female BSPP Thread
• 2/2 In-Line Ball Valve, Male/Female BSPP Thread
• 2/2 In-Line Ball Valve, Male BSPP Thread
• 2/2 In-Line Ball Valve with Connections for Use with Steel Tube
• 2/2 In-Line Ball Valve with Compression Connections
• 2/2 In-Line Panel-Mountable Ball Valve, Female BSPP Thread
• 2/2 In-Line Ball Valve for Screw Fixing, Female BSPP Thread
• 2/2 In-Line Ball Valve for Screw Fixing, Male/Female BSPP Thread
• 2/2 Right-Angled Ball Valve, Female BSPP Thread
• 2/2 Right-Angled Ball Valve, Male/Female BSPP Thread
• 3/3 Right-Angle Ported Ball Valve, Female BSPP Thread
• 3/3 Right-Angle Ported Ball Valve without Closed Position, Female BSPP Thread
• 3/2 Panel-Mountable Right-Angled Ball Valve, Female BSPP Thread
• 3/2 Panel-Mountable Equal Plane Ball Valve, Female BSPP Thread
• 3/2 In-Line Vented Ball Valve, Female BSPP and Metric Thread
• 3/2 Panel-Mountable In-Line Ball Valve, Female BSPP and Metric Thread
• 3/2 In-Line Vented Ball Valve, Female BSPP Thread
• 3/2 Right-Angled Ball Valve with Vent, Female BSPP Thread
• 3/2 Right-Angled Ball Valve with Vent, Male/Female BSPP Thread
• 2/2 In-Line Lockable Ball Valve, Female BSPP Thread
• 3/2 In-line Vented Lockable Ball Valve, Female BSPP Thread
• 3/2 In-Line Lockable Ball Valve with Threaded Exhaust Port, Female BSPP and Metric Thread
• 3/2 In-line Vented 3-Point Lockable Ball Valve, Female BSPP Thread
• 3/2 Right-Angled 3-Point Lockable Ball Valve, Female BSPP Thread
Compliance, Certifications & Safety |
---|
Certificate of conformity - 2014 68 EU_connectic |
Certificate of conformity - RoHS LPCE |
Compliance, Certifications, & Safety |
---|
Parker Legris - Products Safety Data Sheet |
Certificate of conformity - Mineral Conflict Statement_connectic |
Certificate of conformity - REACH_Statement |
Products | Product Type | Sleeve Material | Diameter Nominal (DN) | Connection 1 Thread Style | Connection 1 Thread Size (metric) | Connection 2 Tube O.D. (mm) | Shape | Ball Material | Handle | Nut Material |
---|---|---|---|---|---|---|---|---|---|---|
0400 04 10 | Universal and Universal Customised Series | na | 4 | BSPP | G1/8 | na | 2/2 in-line ball valve male | na | ZAMAK | na |
0400 07 13 | Universal and Universal Customised Series | na | 7 | BSPP | G1/4 | na | 2/2 in-line ball valve male | na | ZAMAK | na |
0400 10 17 | Universal and Universal Customised Series | na | 10 | BSPP | G3/8 | na | 2/2 in-line ball valve male | na | ZAMAK | na |
0400 13 21 | Universal and Universal Customised Series | na | 13 | BSPP | G1/2 | na | 2/2 in-line ball valve male | na | ZAMAK | na |
0400 18 27 | Universal and Universal Customised Series | na | 18 | BSPP | G3/4 | na | 2/2 in-line ball valve male | na | ZAMAK | na |
0401 04 10 | Universal and Universal Customised Series | na | 4 | BSPP | G1/8 | na | 2/2 in-line ball valve male and female | na | ZAMAK | na |
0401 05 10 | Universal and Universal Customised Series | na | 5 | BSPP | G1/8 | na | 2/2 in-line ball valve male and female | na | ZAMAK | na |
0401 07 13 | Universal and Universal Customised Series | na | 7 | BSPP | G1/4 | na | 2/2 in-line ball valve male and female | na | ZAMAK | na |
0401 10 17 | Universal and Universal Customised Series | na | 10 | BSPP | G3/8 | na | 2/2 in-line ball valve male and female | na | ZAMAK | na |
0401 13 21 | Universal and Universal Customised Series | na | 13 | BSPP | G1/2 | na | 2/2 in-line ball valve male and female | na | ZAMAK | na |
0401 18 27 | Universal and Universal Customised Series | na | 18 | BSPP | G3/4 | na | 2/2 in-line ball valve male and female | na | ZAMAK | na |
0401 23 34 | Universal and Universal Customised Series | na | 23 | BSPP | G1 | na | 2/2 in-line ball valve male and female | na | ZAMAK | na |
0401 32 42 | Universal and Universal Customised Series | na | 32 | BSPP | G1 1/4 | na | 2/2 in-line ball valve male and female | na | ZAMAK | na |
0402 20 27 | Universal and Universal Customised Series | na | 20 | BSPP | G3/4 | na | 2/2 in-line ball valve female | na | ZAMAK | na |
0402 23 34 | Universal and Universal Customised Series | na | 23 | BSPP | G1 | na | 2/2 in-line ball valve female | na | ZAMAK | na |
0483 18 27 | Universal and Universal Customised Series | na | 18 | BSPP | G3/4 | na | 3/3 right angled ball valve without closed position female | na | ZAMAK | na |
0483 23 34 | Universal and Universal Customised Series | na | 23 | BSPP | G1 | na | 3/3 right angled ball valve without closed position female | na | ZAMAK | na |
0489 07 13 | Universal Series, Vented | na | 7 | BSPP | G1/4 M5x0,8 | na | 3/2 in-line vented ball valve female | na | ZAMAK | na |
0489 07 14 | Universal Series, Vented | n/a | 7 | NPT | NPT1/4 | na | 3/2 in-line vented ball valve female | n/a | ZAMAK | n/a |
0489 10 17 | Universal Series, Vented | na | 10 | BSPP | G3/8 M5x0,8 | na | 3/2 in-line vented ball valve female | na | ZAMAK | na |
0489 10 18 | Universal Series, Vented | n/a | 10 | NPT | NPT3/8 | na | 3/2 in-line vented ball valve female | n/a | ZAMAK | n/a |
0489 13 21 | Universal Series, Vented | na | 13 | BSPP | G1/2 G1/8 | na | 3/2 in-line vented ball valve female | na | ZAMAK | na |
0489 13 22 | Universal Series, Vented | na | 13 | NPT | NPT1/2 | na | 3/2 in-line vented ball valve female | na | ZAMAK | na |
0489 18 27 | Universal Series, Vented | na | 18 | BSPP | G3/4 G1/4 | na | 3/2 in-line vented ball valve female | na | ZAMAK | na |
0489 23 34 | Universal Series, Vented | na | 23 | BSPP | G1 G1/4 | na | 3/2 in-line vented ball valve female | na | ZAMAK | na |
0489 23 35 | Universal Series, Vented | n/a | 23 | NPT | NPT1 | na | 3/2 in-line vented ball valve female | n/a | ZAMAK | n/a |
6401 04 10 | Universal and Universal Customised Series | na | 4 | BSPP | G1/8 | na | 2/2 right angled ball valve female for screw fixing | na | ZAMAK | na |
6401 07 13 | Universal and Universal Customised Series | na | 7 | BSPP | G1/4 | na | 2/2 right angled ball valve female for screw fixing | na | ZAMAK | na |
6401 10 17 | Universal and Universal Customised Series | na | 10 | BSPP | G3/8 | na | 2/2 right angled ball valve female for screw fixing | na | ZAMAK | na |
6401 13 21 | Universal and Universal Customised Series | na | 13 | BSPP | G1/2 | na | 2/2 right angled ball valve female for screw fixing | na | ZAMAK | na |
0402 32 42 | Universal and Universal Customised Series | na | 32 | BSPP | G1 1/4 | na | 2/2 in-line ball valve female | na | ZAMAK | na |
0402 32 49 | Universal and Universal Customised Series | na | 32 | BSPP | G1 1/2 | na | 2/2 in-line ball valve female | na | ZAMAK | na |
0402 40 48 | Universal and Universal Customised Series | na | 40 | BSPP | G2 | na | 2/2 in-line ball valve female | na | ZAMAK | na |
0402 40 49 | Universal and Universal Customised Series | na | 40 | BSPP | G1 1/2 | na | 2/2 in-line ball valve female | na | ZAMAK | na |
0402 04 10 | Universal and Universal Customised Series | na | 4 | BSPP | G1/8 | na | 2/2 in-line ball valve female | na | ZAMAK | na |
0402 07 10 | Universal and Universal Customised Series | na | 7 | BSPP | G1/8 | na | 2/2 in-line ball valve female | na | ZAMAK | na |
0402 07 13 | Universal and Universal Customised Series | na | 7 | BSPP | G1/4 | na | 2/2 in-line ball valve female | na | ZAMAK | na |
0402 10 17 | Universal and Universal Customised Series | na | 10 | BSPP | G3/8 | na | 2/2 in-line ball valve female | na | ZAMAK | na |
0402 13 21 | Universal and Universal Customised Series | na | 13 | BSPP | G1/2 | na | 2/2 in-line ball valve female | na | ZAMAK | na |
0411 04 06 | Universal and Universal Customised Series | TREATED STEEL | 4 | na | na | 6 | 2/2 in-line ball valve with steel compression fitting | na | ZAMAK | TREATED STEEL |
0411 06 08 | Universal and Universal Customised Series | TREATED STEEL | 6 | na | na | 8 | 2/2 in-line ball valve with steel compression fitting | na | ZAMAK | TREATED STEEL |
0411 07 10 | Universal and Universal Customised Series | TREATED STEEL | 7 | na | na | 10 | 2/2 in-line ball valve with steel compression fitting | na | ZAMAK | TREATED STEEL |
0411 10 12 | Universal and Universal Customised Series | TREATED STEEL | 10 | na | na | 12 | 2/2 in-line ball valve with steel compression fitting | na | ZAMAK | TREATED STEEL |
0414 04 06 | Universal and Universal Customised Series | BRASS | 4 | n/a | n/a | 6 | 2/2 in-line ball valve with brass compression fitting | n/a | ZAMAK | NICKEL PLATED BRASS |
0414 06 08 | Universal and Universal Customised Series | BRASS | 6 | n/a | n/a | 8 | 2/2 in-line ball valve with brass compression fitting | n/a | ZAMAK | NICKEL PLATED BRASS |
0414 07 10 | Universal and Universal Customised Series | BRASS | 7 | n/a | n/a | 10 | 2/2 in-line ball valve with brass compression fitting | n/a | ZAMAK | NICKEL PLATED BRASS |
6402 04 10 | Universal and Universal Customised Series | na | 4 | BSPP | G1/8 | na | 2/2 in-line for screw fixing ball valve female | na | ZAMAK | na |
6402 07 13 | Universal and Universal Customised Series | na | 7 | BSPP | G1/4 | na | 2/2 in-line for screw fixing ball valve female | na | ZAMAK | na |
6402 10 17 | Universal and Universal Customised Series | na | 10 | BSPP | G3/8 | na | 2/2 in-line for screw fixing ball valve female | na | ZAMAK | na |
6402 13 21 | Universal and Universal Customised Series | na | 13 | BSPP | G1/2 | na | 2/2 in-line for screw fixing ball valve female | na | ZAMAK | na |
6402 20 27 | Universal and Universal Customised Series | na | 20 | BSPP | G3/4 | na | 2/2 in-line for screw fixing ball valve female | na | ZAMAK | na |
6402 23 34 | Universal and Universal Customised Series | na | 23 | BSPP | G1 | na | 2/2 in-line for screw fixing ball valve female | na | ZAMAK | na |
0414 10 12 | Universal and Universal Customised Series | BRASS | 10 | n/a | n/a | 12 | 2/2 in-line ball valve with brass compression fitting | n/a | ZAMAK | NICKEL PLATED BRASS |
0432 04 10 | Universal Series, Lockable | na | 4 | BSPP | G1/8 | na | 2/2 in-line lockable ball valve female | na | ZAMAK | na |
0432 07 13 | Universal Series, Lockable | na | 7 | BSPP | G1/4 | na | 2/2 in-line lockable ball valve female | na | ZAMAK | na |
0432 10 17 | Universal Series, Lockable | na | 10 | BSPP | G3/8 | na | 2/2 in-line lockable ball valve female | na | ZAMAK | na |
0432 13 21 | Universal Series, Lockable | na | 13 | BSPP | G1/2 | na | 2/2 in-line lockable ball valve female | na | ZAMAK | na |
0432 20 27 | Universal Series, Lockable | na | 20 | BSPP | G3/4 | na | 2/2 in-line lockable ball valve female | na | ZAMAK | na |
0432 23 34 | Universal Series, Lockable | na | 23 | BSPP | G1 | na | 2/2 in-line lockable ball valve female | na | ZAMAK | na |
0436 10 17 | Universal Series, Lockable | na | 10 | BSPP | G3/8 | na | 3/2 in-line vented 3 point lockable ball valve female | na | na | na |
0436 13 21 | Universal Series, Lockable | na | 13 | BSPP | G1/2 | na | 3/2 in-line vented 3 point lockable ball valve female | na | na | na |
0436 18 27 | Universal Series, Lockable | na | 18 | BSPP | G3/4 | na | 3/2 in-line vented 3 point lockable ball valve female | na | na | na |
0436 23 34 | Universal Series, Lockable | na | 23 | BSPP | G1 | na | 3/2 in-line vented 3 point lockable ball valve female | na | na | na |
0437 07 13 | Universal Series, Lockable | na | 7 | BSPP | G1/4 | na | 3/2 in-line vented 3 point lockable ball valve female | na | ZAMAK | na |
0437 10 17 | Universal Series, Lockable | na | 10 | BSPP | G3/8 | na | 3/2 in-line vented 3 point lockable ball valve female | na | ZAMAK | na |
0437 13 21 | Universal Series, Lockable | na | 13 | BSPP | G1/2 | na | 3/2 in-line vented 3 point lockable ball valve female | na | ZAMAK | na |
0437 18 27 | Universal Series, Lockable | na | 18 | BSPP | G3/4 | na | 3/2 in-line vented 3 point lockable ball valve female | na | ZAMAK | na |
0437 23 34 | Universal Series, Lockable | na | 23 | BSPP | G1 | na | 3/2 in-line vented 3 point lockable ball valve female | na | ZAMAK | na |
0438 09 17 | Universal Series, Lockable | na | 9 | BSPP | G3/8 | na | 3/2 right angled 3 point lockable ball valve female | na | ZAMAK | na |
0438 12 21 | Universal Series, Lockable | na | 12 | BSPP | G1/2 | na | 3/2 right angled 3 point lockable ball valve female | na | ZAMAK | na |
0438 18 27 | Universal Series, Lockable | na | 18 | BSPP | G3/4 | na | 3/2 right angled 3 point lockable ball valve female | na | ZAMAK | na |
0438 23 34 | Universal Series, Lockable | na | 23 | BSPP | G1 | na | 3/2 right angled 3 point lockable ball valve female | na | ZAMAK | na |
0439 04 10 | Universal Series, Lockable | na | 4 | BSPP | G1/8 | na | 3/2 in-line vented lockable ball valve female | na | ZAMAK | na |
0439 07 13 | Universal Series, Lockable | na | 7 | BSPP | G1/4 | na | 3/2 in-line vented lockable ball valve female | na | ZAMAK | na |
0439 10 17 | Universal Series, Lockable | na | 10 | BSPP | G3/8 | na | 3/2 in-line vented lockable ball valve female | na | ZAMAK | na |
0439 13 21 | Universal Series, Lockable | na | 13 | BSPP | G1/2 | na | 3/2 in-line vented lockable ball valve female | na | ZAMAK | na |
0439 18 27 | Universal Series, Lockable | na | 18 | BSPP | G3/4 | na | 3/2 in-line vented lockable ball valve female | na | ZAMAK | na |
0439 23 34 | Universal Series, Lockable | na | 23 | BSPP | G1 | na | 3/2 in-line vented lockable ball valve female | na | ZAMAK | na |
0446 04 10 | Universal and Universal Customised Series | na | 4 | BSPP | G1/8 | na | 2/2 in-line panel montable ball valve female | na | ZAMAK | na |
0446 07 13 | Universal and Universal Customised Series | na | 7 | BSPP | G1/4 | na | 2/2 in-line panel montable ball valve female | na | ZAMAK | na |
0446 10 17 | Universal and Universal Customised Series | na | 10 | BSPP | G3/8 | na | 2/2 in-line panel montable ball valve female | na | ZAMAK | na |
0446 13 21 | Universal and Universal Customised Series | na | 13 | BSPP | G1/2 | na | 2/2 in-line panel montable ball valve female | na | ZAMAK | na |
0448 04 10 | Universal and Universal Customised Series | na | 4 | BSPP | G1/8 | na | 3/3 right angled panel mountable ball valve female | na | ZAMAK | na |
0448 06 13 | Universal and Universal Customised Series | na | 6 | BSPP | G1/4 | na | 3/3 right angled panel mountable ball valve female | na | ZAMAK | na |
0448 09 17 | Universal and Universal Customised Series | na | 9 | BSPP | G3/8 | na | 3/3 right angled panel mountable ball valve female | na | ZAMAK | na |
0448 12 21 | Universal and Universal Customised Series | na | 12 | BSPP | G1/2 | na | 3/3 right angled panel mountable ball valve female | na | ZAMAK | na |
0449 07 13 | Universal Series, Vented | na | 7 | BSPP | G1/4 | na | 3/2 in-line vented panel mountable ball valve female | na | ZAMAK | na |
0449 10 17 | Universal Series, Vented | na | 10 | BSPP | G3/8 | na | 3/2 in-line vented panel mountable ball valve female | na | ZAMAK | na |
0449 13 21 | Universal Series, Vented | na | 13 | BSPP | G1/2 | na | 3/2 in-line vented panel mountable ball valve female | na | ZAMAK | na |
0452 04 10 | Universal and Universal Customised Series | na | 4 | BSPP | G1/8 | na | 3/2 right angled plane panel mountable ball valve female | na | ZAMAK | na |
0452 06 13 | Universal and Universal Customised Series | na | 6 | BSPP | G1/4 | na | 3/2 right angled plane panel mountable ball valve female | na | ZAMAK | na |
0461 06 13 | Universal Series, Vented | na | 6 | BSPP | G1/4 | na | 3/2 right angled vented ball valve male and female | na | ZAMAK | na |
0461 09 17 | Universal Series, Vented | na | 9 | BSPP | G3/8 | na | 3/2 right angled vented ball valve male and female | na | ZAMAK | na |
0461 12 21 | Universal Series, Vented | na | 12 | BSPP | G1/2 | na | 3/2 right angled vented ball valve male and female | na | ZAMAK | na |
0461 18 27 | Universal Series, Vented | na | 18 | BSPP | G3/4 | na | 3/2 right angled vented ball valve male and female | na | ZAMAK | na |
0461 06 10 | Universal Series, Vented | na | 6 | BSPP | G1/8 | na | 3/2 right angled vented ball valve male and female | na | ZAMAK | na |
0462 06 10 | Universal Series, Vented | na | 6 | BSPP | G1/8 | na | 3/2 right angled vented ball valve female | NICKEL PLATED BRASS | ZAMAK | na |
0462 06 13 | Universal Series, Vented | na | 6 | BSPP | G1/4 | na | 3/2 right angled vented ball valve female | NICKEL PLATED BRASS | ZAMAK | na |
0462 09 17 | Universal Series, Vented | na | 9 | BSPP | G3/8 | na | 3/2 right angled vented ball valve female | NICKEL PLATED BRASS | ZAMAK | na |
0462 12 21 | Universal Series, Vented | na | 12 | BSPP | G1/2 | na | 3/2 right angled vented ball valve female | NICKEL PLATED BRASS | ZAMAK | na |
0462 18 27 | Universal Series, Vented | na | 18 | BSPP | G3/4 | na | 3/2 right angled vented ball valve female | NICKEL PLATED BRASS | ZAMAK | na |
0462 23 34 | Universal Series, Vented | na | 23 | BSPP | G1 | na | 3/2 right angled vented ball valve female | NICKEL PLATED BRASS | ZAMAK | na |
0469 04 10 | Universal Series, Vented | na | 4 | BSPP | G1/8 | na | 3/2 in-line vented ball valve female | na | ZAMAK | na |
0469 07 13 | Universal Series, Vented | na | 7 | BSPP | G1/4 | na | 3/2 in-line vented ball valve female | na | ZAMAK | na |
0469 10 17 | Universal Series, Vented | na | 10 | BSPP | G3/8 | na | 3/2 in-line vented ball valve female | na | ZAMAK | na |
0469 13 21 | Universal Series, Vented | na | 13 | BSPP | G1/2 | na | 3/2 in-line vented ball valve female | na | ZAMAK | na |
0469 18 27 | Universal Series, Vented | na | 18 | BSPP | G3/4 | na | 3/2 in-line vented ball valve female | na | ZAMAK | na |
0469 23 34 | Universal Series, Vented | na | 23 | BSPP | G1 | na | 3/2 in-line vented ball valve female | na | ZAMAK | na |
0471 04 10 | Universal and Universal Customised Series | na | 4 | BSPP | G1/8 | na | 2/2 right angled ball valve male and female | na | ZAMAK | na |
0471 06 10 | Universal and Universal Customised Series | na | 6 | BSPP | G1/8 | na | 2/2 right angled ball valve male and female | na | ZAMAK | na |
0471 06 13 | Universal and Universal Customised Series | na | 6 | BSPP | G1/4 | na | 2/2 right angled ball valve male and female | na | ZAMAK | na |
0471 09 17 | Universal and Universal Customised Series | na | 9 | BSPP | G3/8 | na | 2/2 right angled ball valve male and female | na | ZAMAK | na |
0471 12 21 | Universal and Universal Customised Series | na | 12 | BSPP | G1/2 | na | 2/2 right angled ball valve male and female | na | ZAMAK | na |
0471 18 27 | Universal and Universal Customised Series | na | 18 | BSPP | G3/4 | na | 2/2 right angled ball valve male and female | na | ZAMAK | na |
0471 23 34 | Universal and Universal Customised Series | na | 23 | BSPP | G1 | na | 2/2 right angled ball valve male and female | na | ZAMAK | na |
0472 04 10 | Universal and Universal Customised Series | na | 4 | BSPP | G1/8 | na | 2/2 right angled ball valve female | na | ZAMAK | na |
0472 06 13 | Universal and Universal Customised Series | na | 6 | BSPP | G1/4 | na | 2/2 right angled ball valve female | na | ZAMAK | na |
0472 09 17 | Universal and Universal Customised Series | na | 9 | BSPP | G3/8 | na | 2/2 right angled ball valve female | na | ZAMAK | na |
0472 12 21 | Universal and Universal Customised Series | na | 12 | BSPP | G1/2 | na | 2/2 right angled ball valve female | na | ZAMAK | na |
0472 18 27 | Universal and Universal Customised Series | na | 18 | BSPP | G3/4 | na | 2/2 right angled ball valve female | na | ZAMAK | na |
0472 23 34 | Universal and Universal Customised Series | na | 23 | BSPP | G1 | na | 2/2 right angled ball valve female | na | ZAMAK | na |
0482 04 10 | Universal and Universal Customised Series | na | 4 | BSPP | G1/8 | na | 3/3 right angled ball valve female | na | ZAMAK | na |
0482 06 13 | Universal and Universal Customised Series | na | 6 | BSPP | G1/4 | na | 3/3 right angled ball valve female | na | ZAMAK | na |
0482 09 17 | Universal and Universal Customised Series | na | 9 | BSPP | G3/8 | na | 3/3 right angled ball valve female | na | ZAMAK | na |
0482 12 21 | Universal and Universal Customised Series | na | 12 | BSPP | G1/2 | na | 3/3 right angled ball valve female | na | ZAMAK | na |
0482 18 27 | Universal and Universal Customised Series | na | 18 | BSPP | G3/4 | na | 3/3 right angled ball valve female | na | ZAMAK | na |
0482 23 34 | Universal and Universal Customised Series | na | 23 | BSPP | G1 | na | 3/3 right angled ball valve female | na | ZAMAK | na |
0483 04 10 | Universal and Universal Customised Series | na | 4 | BSPP | G1/8 | na | 3/3 right angled ball valve without closed position female | na | ZAMAK | na |
0483 06 13 | Universal and Universal Customised Series | na | 6 | BSPP | G1/4 | na | 3/3 right angled ball valve without closed position female | na | ZAMAK | na |
0483 09 17 | Universal and Universal Customised Series | na | 9 | BSPP | G3/8 | na | 3/3 right angled ball valve without closed position female | na | ZAMAK | na |
0483 12 21 | Universal and Universal Customised Series | na | 12 | BSPP | G1/2 | na | 3/3 right angled ball valve without closed position female | na | ZAMAK | na |
0402 07 13 22 | Universal and Universal Customised Series for steam water | BRASS | 7.0 | BSPP | G1/4 | na | 2/2 in-line ball valve female | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0402 07 13 30 | Universal and Universal Customised Series for oxygen | BRASS | 7.0 | BSPP | G1/4 | na | 2/2 in-line ball valve female | POLISH NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0402 10 17 22 | Universal and Universal Customised Series | BRASS | 10.0 | BSPP | G3/8 | na | 2/2 in-line ball valve female | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0402 13 21 22 | Universal and Universal Customised Series for agressive fluids | BRASS | 13.0 | BSPP | G1/2 | na | 2/2 in-line ball valve female | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0402 13 21 30 | Universal and Universal Customised Series | BRASS | 13.0 | BSPP | G1/2 | na | 2/2 in-line ball valve female | POLISH NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0402 13 21 32 | Universal and Universal Customised Series for steam water | BRASS | 13.0 | BSPP | G1/2 | na | 2/2 in-line ball valve female | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0402 20 27 32 | Universal and Universal Customised Series for steam water | BRASS | 20.0 | BSPP | G3/4 | na | 2/2 in-line ball valve female | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0402 23 34 22 | Universal and Universal Customised Series for agressive fluids | BRASS | 23.0 | BSPP | G1 | na | 2/2 in-line ball valve female | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0402 23 34 30 | Universal and Universal Customised Series for oxygen | BRASS | 23.0 | BSPP | G1 | na | 2/2 in-line ball valve female | POLISH NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0414 00 00 02 | Universal and Universal Customised Series for oxygen | BRASS | 10.0 | na | na | 14.0 | 2/2 in-line ball valve with brass compression fitting | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0414 00 00 03 | Universal and Universal Customised Series for oxygen | BRASS | 10.0 | na | na | 12.0 | 2/2 in-line ball valve with brass compression fitting | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0414 00 00 04 | Universal and Universal Customised Series for oxygen | BRASS | 13.0 | na | na | 16.0 | 2/2 in-line ball valve with brass compression fitting | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0414 00 00 07 | Universal and Universal Customised Series for oxygen | BRASS | 7.0 | na | na | 10.0 | 2/2 in-line ball valve with brass compression fitting | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0448 06 13 22 | Universal and Universal Customised Series for agressive fluids | BRASS | 6.0 | BSPP | G1/4 | na | 3/3 right angled panel mountable ball valve female | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0449 00 00 05 | Universal Series, Vented | BRASS | 7.0 | BSPP | G1/4 | na | 3/2 in-line vented panel mountable ball valve female | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0452 06 13 30 | Universal and Universal Customised Series for oxygen | BRASS | 6.0 | BSPP | G1/4 | na | 3/2 right angled plane panel mountable ball valve female | POLISH NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0482 00 00 07 | Universal and Universal Customised Series | BRASS | 6.0 | BSPP | G1/4 | na | 3/3 right angled ball valve female | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0482 06 13 22 | Universal and Universal Customised Series for agressive fluids | BRASS | 6.0 | BSPP | G1/4 | na | 3/3 right angled ball valve female | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0482 09 17 22 | Universal and Universal Customised Series for agressive fluids | BRASS | 9.0 | BSPP | G3/8 | na | 3/3 right angled ball valve female | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0482 12 21 22 | Universal and Universal Customised Series for agressive fluids | BRASS | 12.0 | BSPP | G1/2 | na | 3/3 right angled ball valve female | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0482 23 34 22 | Universal and Universal Customised Series for agressive fluids | BRASS | 23.0 | BSPP | G1 | na | 3/3 right angled ball valve female | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0483 06 13 22 | Universal and Universal Customised Series for agressive fluids | BRASS | 6.0 | BSPP | G1/4 | na | 3/3 right angled ball valve without closed position female | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0414 00 00 05 | Universal and Universal Customised Series for oxygen | BRASS | 13.0 | na | na | 18.0 | 2/2 in-line ball valve with brass compression fitting | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0414 00 00 06 | Universal and Universal Customised Series for oxygen | BRASS | 20.0 | na | na | 22.0 | 2/2 in-line ball valve with brass compression fitting | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |
0414 00 00 09 | Universal and Universal Customised Series for oxygen | BRASS | 13.0 | na | na | 15.0 | 2/2 in-line ball valve with brass compression fitting | CHEMICAL NICKEL PLATED BRASS | ZAMAK | NICKEL PLATED BRASS |