Hollow O Profile Extruded Seals (B Series) | Product Series

Filter by

    No filters selected

Inside Diameter (inch)

Seal Material

Additional Options

Outside Diameter (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hollow O Profile Extruded Seals (B Series)

Hollow O Profile Extruded Seals (B Series)

Low closure force static sealing. Typical applications of hollow O products include enclosure applications and static applications that require environmental sealing.

Technical Specifications

  • Shape: Circular
  • Profile: Hollow
  • Application: Low Closure (approx. 20 lbs/in for 30% compression)
  • Color: Rust, Black, Custom
  • Maximum Operating Temperature: 400 °F, 250 °F, 210 °F, Custom °F
  • Durometer: 45 to 70 Shore A, Custom
  • Minimum Operating Temperature: -30 °F, -65 °F, -70 °F, Custom °F
  • Specifications Met: UL 157, ZZR-765, A-A-59588, AMS, UL-94 HB, FDA 21 CFR Approved, NSF 61 Approved, ASTM D2000 M4GE, ASTM D2000 M4AA, M3BA, M4CA, M3DA
Safety Warning

Full Product Description

The hollow O profile is a low closure force, easy to install sealing solution for many static applications. Hollow O profile has a compressive force of a lower durometer material and physical property of a higher durometer material. Therefore, the seals with hollow O cross sections can reduce bolt loading and the stress exerted on the mating flanges. The compressive force can be easily adjusted by changing the wall thickness of the profile without lowering the material hardness.

TechSeal designs and manufactures the hollow O profile in standard series and friction-fit series. Friction fit means that the groove is slighter undersized from the seal cross section; therefore, the friction-fit hollow O profile is easy to install and can retain itself inside the groove. The friction-fit series are engineered to achieve self-retention as well as to reduce the chance of gland overfill.

The hollow O profile is available in cord stock, spooled footage, spliced hollow O-ring and spliced hollow O gasket. Typical applications of hollow O products include enclosure applications and static applications that require environmental sealing.

Hollow O-rings are an economical alternative to molded products. TechSeal can produce extremely large O-rings that are too costly to be molded. Hollow O-rings' dimensions can also be easily customized at no tooling cost, giving engineers more design flexibility.

Material Availability: Parker TechSeal Division hollow O products are available in a broad range of materials (silicone, nitrile, EPDM / EPR, HNBR, fluorosilicone, FKM and FFKM). Specialty approved materials include UL 94 V-0, UL 157, UL 497, NSF Standard 61, USP Class VI, FDA White List, and a variety of ASTM, MIL, and SAE certified materials.

Related Documents

×
Products Inside Diameter (inch) Seal Material Additional Options Outside Diameter (inch)
B003CS7442 0.035 Silicone, S7442 Coiled Footage 0.062
B010SN7021 0.04 Nitrile, N7021 Spooled Footage 0.103
B018XS7442 0.077 Silicone, S7442 Spliced 0.177
B019XS7442 0.127 Silicone, S7442 Spliced 0.177
B019SN7021 0.127 Nitrile, N7021 Spooled Footage 0.177
B006S-Custom 0.043 Custom Spooled Footage 0.073
B007C-Custom 0.043 Custom Coiled Footage 0.083
B018CS7442 0.077 Silicone, S7442 Coiled Footage 0.177
B004C-Custom 0.03 Custom Coiled Footage 0.07
B015SN7021 0.07 Nitrile, N7021 Spooled Footage 0.139
B001SS7442 0.015 Silicone, S7442 Spooled Footage 0.04
B019CN7021 0.127 Nitrile, N7021 Coiled Footage 0.177
B005CS7442 0.04 Silicone, S7442 Coiled Footage 0.07
B007CS7442 0.043 Silicone, S7442 Coiled Footage 0.083
B007XS7442 0.043 Silicone, S7442 Spliced 0.083
B015SS7442 0.07 Silicone, S7442 Spooled Footage 0.139
B004SE7736 0.03 EPDM, E7736 Spooled Footage 0.07
B012XS7442 0.079 Silicone, S7442 Spliced 0.118
B013SS7442 0.062 Silicone, S7442 Spooled Footage 0.125
B021XS7442 0.150 Silicone, S7442 Spliced 0.21
B003CN7021 0.035 Nitrile, N7021 Coiled Footage 0.062
B001SS7416 0.015 Silicone, S7416 Spooled Footage 0.04
B011CS7416 0.062 Silicone, S7416 Coiled Footage 0.103
B011XS7416 0.062 Silicone, S7416 Spliced 0.103
B010CN7021 0.04 Nitrile, N7021 Coiled Footage 0.103
B017X-Custom 0.096 Custom Spliced 0.156
B018C-Custom 0.077 Custom Coiled Footage 0.177
B002CN7021 0.027 Nitrile, N7021 Coiled Footage 0.053
B026XE7736 0.38 EPDM, E7736 Spliced 0.5
B021CE7736 0.150 EPDM, E7736 Coiled Footage 0.21
B026SS7416 0.38 Silicone, S7416 Spooled Footage 0.5
B001CE7736 0.015 EPDM, E7736 Coiled Footage 0.04
B011CS7442 0.062 Silicone, S7442 Coiled Footage 0.103
B002SE7736 0.027 EPDM, E7736 Spooled Footage 0.053
B012SN7021 0.079 Nitrile, N7021 Spooled Footage 0.118
B018CE7736 0.077 EPDM, E7736 Coiled Footage 0.177
B020SE7736 0.1 EPDM, E7736 Spooled Footage 0.21
B008CN7021 0.050 Nitrile, N7021 Coiled Footage 0.083
B008XS7442 0.050 Silicone, S7442 Spliced 0.083
B009XS7442 0.050 Silicone, S7442 Spliced 0.09
B012CN7021 0.079 Nitrile, N7021 Coiled Footage 0.118
B009X-Custom 0.050 Custom Spliced 0.09
B023XE7736 0.17 EPDM, E7736 Spliced 0.25
B024XE7736 0.192 EPDM, E7736 Spliced 0.312
B007XN7021 0.043 Nitrile, N7021 Spliced 0.083
B025CS7442 0.25 Silicone, S7442 Coiled Footage 0.375
B023CN7021 0.17 Nitrile, N7021 Coiled Footage 0.25
B023SN7021 0.17 Nitrile, N7021 Spooled Footage 0.25
B008X-Custom 0.050 Custom Spliced 0.083
B017CS7416 0.096 Silicone, S7416 Coiled Footage 0.156
B017SS7416 0.096 Silicone, S7416 Spooled Footage 0.156
B026CS7442 0.38 Silicone, S7442 Coiled Footage 0.5
B016S-Custom 0.050 Custom Spooled Footage 0.156
B002S-Custom 0.027 Custom Spooled Footage 0.053
B003S-Custom 0.035 Custom Spooled Footage 0.062
B024C-Custom 0.192 Custom Coiled Footage 0.312
B025C-Custom 0.25 Custom Coiled Footage 0.375
B006CS7416 0.043 Silicone, S7416 Coiled Footage 0.073
B006SS7416 0.043 Silicone, S7416 Spooled Footage 0.073
B012XE7736 0.079 EPDM, E7736 Spliced 0.118
B026SN7021 0.38 Nitrile, N7021 Spooled Footage 0.5
B013C-Custom 0.062 Custom Coiled Footage 0.125
B014X-Custom 0.08 Custom Spliced 0.125
B015S-Custom 0.07 Custom Spooled Footage 0.139
B003X-Custom 0.035 Custom Spliced 0.062
B014SS7416 0.08 Silicone, S7416 Spooled Footage 0.125
B024XS7416 0.192 Silicone, S7416 Spliced 0.312
B020S-Custom 0.1 Custom Spooled Footage 0.21
B021C-Custom 0.150 Custom Coiled Footage 0.21
B022SS7416 0.125 Silicone, S7416 Spooled Footage 0.25
B022X-Custom 0.125 Custom Spliced 0.25
B004CS7416 0.03 Silicone, S7416 Coiled Footage 0.07
B005XS7416 0.04 Silicone, S7416 Spliced 0.07
B004XE7736 0.03 EPDM, E7736 Spliced 0.07
B014CE7736 0.08 EPDM, E7736 Coiled Footage 0.125
B022CE7736 0.125 EPDM, E7736 Coiled Footage 0.25
B013SE7736 0.062 EPDM, E7736 Spooled Footage 0.125
B026S-Custom 0.38 Custom Spooled Footage 0.5
B010SE7736 0.04 EPDM, E7736 Spooled Footage 0.103
B008CS7416 0.050 Silicone, S7416 Coiled Footage 0.083
B011SE7736 0.062 EPDM, E7736 Spooled Footage 0.103
B012CS7442 0.079 Silicone, S7442 Coiled Footage 0.118
B006XE7736 0.043 EPDM, E7736 Spliced 0.073
B007CE7736 0.043 EPDM, E7736 Coiled Footage 0.083
B025SN7021 0.25 Nitrile, N7021 Spooled Footage 0.375
B011X-Custom 0.062 Custom Spliced 0.103
B015CE7736 0.07 EPDM, E7736 Coiled Footage 0.139
B016CE7736 0.050 EPDM, E7736 Coiled Footage 0.156
B023CS7442 0.17 Silicone, S7442 Coiled Footage 0.25
B023SS7442 0.17 Silicone, S7442 Spooled Footage 0.25
B011S-Custom 0.062 Custom Spooled Footage 0.103
B002XS7416 0.027 Silicone, S7416 Spliced 0.053
B012XS7416 0.079 Silicone, S7416 Spliced 0.118
B013CS7416 0.062 Silicone, S7416 Coiled Footage 0.125
B004CN7021 0.03 Nitrile, N7021 Coiled Footage 0.07
B005CN7021 0.04 Nitrile, N7021 Coiled Footage 0.07
B013SN7021 0.062 Nitrile, N7021 Spooled Footage 0.125
B013XN7021 0.062 Nitrile, N7021 Spliced 0.125
B002C-Custom 0.027 Custom Coiled Footage 0.053
B017SE7736 0.096 EPDM, E7736 Spooled Footage 0.156
B023X-Custom 0.17 Custom Spliced 0.25
B025S-Custom 0.25 Custom Spooled Footage 0.375
B011XE7736 0.062 EPDM, E7736 Spliced 0.103
B019CS7416 0.127 Silicone, S7416 Coiled Footage 0.177
B007SS7416 0.043 Silicone, S7416 Spooled Footage 0.083
B001S-Custom 0.015 Custom Spooled Footage 0.04
B013S-Custom 0.062 Custom Spooled Footage 0.125
B014S-Custom 0.08 Custom Spooled Footage 0.125
B021CN7021 0.150 Nitrile, N7021 Coiled Footage 0.21
B021SN7021 0.150 Nitrile, N7021 Spooled Footage 0.21
B005SS7416 0.04 Silicone, S7416 Spooled Footage 0.07
B015SS7416 0.07 Silicone, S7416 Spooled Footage 0.139
B015XS7416 0.07 Silicone, S7416 Spliced 0.139
B021S-Custom 0.150 Custom Spooled Footage 0.21
B023SS7416 0.17 Silicone, S7416 Spooled Footage 0.25
B023XS7416 0.17 Silicone, S7416 Spliced 0.25
B022S-Custom 0.125 Custom Spooled Footage 0.25
B004SS7416 0.03 Silicone, S7416 Spooled Footage 0.07
B005XE7736 0.04 EPDM, E7736 Spliced 0.07
B014SE7736 0.08 EPDM, E7736 Spooled Footage 0.125
B021XE7736 0.150 EPDM, E7736 Spliced 0.21
B006CE7736 0.043 EPDM, E7736 Coiled Footage 0.073
B026X-Custom 0.38 Custom Spliced 0.5
B010CE7736 0.04 EPDM, E7736 Coiled Footage 0.103
B009CS7416 0.050 Silicone, S7416 Coiled Footage 0.09
B009SS7416 0.050 Silicone, S7416 Spooled Footage 0.09
B009CE7736 0.050 EPDM, E7736 Coiled Footage 0.09
B008CE7736 0.050 EPDM, E7736 Coiled Footage 0.083
B024SN7021 0.192 Nitrile, N7021 Spooled Footage 0.312
B025CN7021 0.25 Nitrile, N7021 Coiled Footage 0.375
B012C-Custom 0.079 Custom Coiled Footage 0.118
B008XE7736 0.050 EPDM, E7736 Spliced 0.083
B016SE7736 0.050 EPDM, E7736 Spooled Footage 0.156
B016CS7442 0.050 Silicone, S7442 Coiled Footage 0.156
B025CS7416 0.25 Silicone, S7416 Coiled Footage 0.375
B003CS7416 0.035 Silicone, S7416 Coiled Footage 0.062
B003XS7416 0.035 Silicone, S7416 Spliced 0.062
B022CS7416 0.125 Silicone, S7416 Coiled Footage 0.25
B004SS7442 0.03 Silicone, S7442 Spooled Footage 0.07
B023CE7736 0.17 EPDM, E7736 Coiled Footage 0.25
B005SN7021 0.04 Nitrile, N7021 Spooled Footage 0.07
B006CN7021 0.043 Nitrile, N7021 Coiled Footage 0.073
B011C-Custom 0.062 Custom Coiled Footage 0.103
B018XS7416 0.077 Silicone, S7416 Spliced 0.177
B018SS7442 0.077 Silicone, S7442 Spooled Footage 0.177
B020CS7442 0.1 Silicone, S7442 Coiled Footage 0.21
B009CN7021 0.050 Nitrile, N7021 Coiled Footage 0.09
B005S-Custom 0.04 Custom Spooled Footage 0.07
B007S-Custom 0.043 Custom Spooled Footage 0.083
B017XS7442 0.096 Silicone, S7442 Spliced 0.156
B003SS7442 0.035 Silicone, S7442 Spooled Footage 0.062
B001CS7442 0.015 Silicone, S7442 Coiled Footage 0.04
B004CS7442 0.03 Silicone, S7442 Coiled Footage 0.07
B002CE7736 0.027 EPDM, E7736 Coiled Footage 0.053
B005C-Custom 0.04 Custom Coiled Footage 0.07
B016XN7021 0.050 Nitrile, N7021 Spliced 0.156
B008CS7442 0.050 Silicone, S7442 Coiled Footage 0.083
B015CS7442 0.07 Silicone, S7442 Coiled Footage 0.139
B016SN7021 0.050 Nitrile, N7021 Spooled Footage 0.156
B012SS7442 0.079 Silicone, S7442 Spooled Footage 0.118
B020SS7442 0.1 Silicone, S7442 Spooled Footage 0.21
B020XS7442 0.1 Silicone, S7442 Spliced 0.21
B005SS7442 0.04 Silicone, S7442 Spooled Footage 0.07
B001XS7416 0.015 Silicone, S7416 Spliced 0.04
B010XS7416 0.04 Silicone, S7416 Spliced 0.103
B020XS7416 0.1 Silicone, S7416 Spliced 0.21
B021CS7416 0.150 Silicone, S7416 Coiled Footage 0.21
B016X-Custom 0.050 Custom Spliced 0.156
B019C-Custom 0.127 Custom Coiled Footage 0.177
B001XN7021 0.015 Nitrile, N7021 Spliced 0.04
B003SN7021 0.035 Nitrile, N7021 Spooled Footage 0.062
B025SE7736 0.25 EPDM, E7736 Spooled Footage 0.375
B001SE7736 0.015 EPDM, E7736 Spooled Footage 0.04
B010XS7442 0.04 Silicone, S7442 Spliced 0.103
B026SE7736 0.38 EPDM, E7736 Spooled Footage 0.5
B003XE7736 0.035 EPDM, E7736 Spliced 0.062
B017CS7442 0.096 Silicone, S7442 Coiled Footage 0.156
B019CE7736 0.127 EPDM, E7736 Coiled Footage 0.177
B019SE7736 0.127 EPDM, E7736 Spooled Footage 0.177
B008SS7442 0.050 Silicone, S7442 Spooled Footage 0.083
B010CS7442 0.04 Silicone, S7442 Coiled Footage 0.103
B011CN7021 0.062 Nitrile, N7021 Coiled Footage 0.103
B003SE7736 0.035 EPDM, E7736 Spooled Footage 0.062
B023SE7736 0.17 EPDM, E7736 Spooled Footage 0.25
B025CE7736 0.25 EPDM, E7736 Coiled Footage 0.375
B006XN7021 0.043 Nitrile, N7021 Spliced 0.073
B015CN7021 0.07 Nitrile, N7021 Coiled Footage 0.139
B022CS7442 0.125 Silicone, S7442 Coiled Footage 0.25
B007X-Custom 0.043 Custom Spliced 0.083
B008S-Custom 0.050 Custom Spooled Footage 0.083
B010C-Custom 0.04 Custom Coiled Footage 0.103
B016CS7416 0.050 Silicone, S7416 Coiled Footage 0.156
B024CS7442 0.192 Silicone, S7442 Coiled Footage 0.312
B026SS7442 0.38 Silicone, S7442 Spooled Footage 0.5
B024XS7442 0.192 Silicone, S7442 Spliced 0.312
B023XS7442 0.17 Silicone, S7442 Spliced 0.25
B009XE7736 0.050 EPDM, E7736 Spliced 0.09
B008XS7416 0.050 Silicone, S7416 Spliced 0.083
B009XS7416 0.050 Silicone, S7416 Spliced 0.09
B009SE7736 0.050 EPDM, E7736 Spooled Footage 0.09
B007XE7736 0.043 EPDM, E7736 Spliced 0.083
B018CN7021 0.077 Nitrile, N7021 Coiled Footage 0.177
B024XN7021 0.192 Nitrile, N7021 Spliced 0.312
B012S-Custom 0.079 Custom Spooled Footage 0.118
B008SE7736 0.050 EPDM, E7736 Spooled Footage 0.083
B016XE7736 0.050 EPDM, E7736 Spliced 0.156
B022SS7442 0.125 Silicone, S7442 Spooled Footage 0.25
B025SS7416 0.25 Silicone, S7416 Spooled Footage 0.375
B010X-Custom 0.04 Custom Spliced 0.103
B003SS7416 0.035 Silicone, S7416 Spooled Footage 0.062
B012CS7416 0.079 Silicone, S7416 Coiled Footage 0.118
B013XS7416 0.062 Silicone, S7416 Spliced 0.125
B022XE7736 0.125 EPDM, E7736 Spliced 0.25
B005XN7021 0.04 Nitrile, N7021 Spliced 0.07
B012XN7021 0.079 Nitrile, N7021 Spliced 0.118
B014SN7021 0.08 Nitrile, N7021 Spooled Footage 0.125
B001C-Custom 0.015 Custom Coiled Footage 0.04
B001X-Custom 0.015 Custom Spliced 0.04
B017XE7736 0.096 EPDM, E7736 Spliced 0.156
B025X-Custom 0.25 Custom Spliced 0.375
B021XN7021 0.150 Nitrile, N7021 Spliced 0.21
B012CE7736 0.079 EPDM, E7736 Coiled Footage 0.118
B019SS7416 0.127 Silicone, S7416 Spooled Footage 0.177
B007CS7416 0.043 Silicone, S7416 Coiled Footage 0.083
B021X-Custom 0.150 Custom Spliced 0.21
B013X-Custom 0.062 Custom Spliced 0.125
B014C-Custom 0.08 Custom Coiled Footage 0.125
B020XN7021 0.1 Nitrile, N7021 Spliced 0.21
B005CS7416 0.04 Silicone, S7416 Coiled Footage 0.07
B015CS7416 0.07 Silicone, S7416 Coiled Footage 0.139
B024CS7416 0.192 Silicone, S7416 Coiled Footage 0.312
B019X-Custom 0.127 Custom Spliced 0.177
B006SE7736 0.043 EPDM, E7736 Spooled Footage 0.073
B023CS7416 0.17 Silicone, S7416 Coiled Footage 0.25
B022C-Custom 0.125 Custom Coiled Footage 0.25
B004XS7416 0.03 Silicone, S7416 Spliced 0.07
B007XS7416 0.043 Silicone, S7416 Spliced 0.083
B005SE7736 0.04 EPDM, E7736 Spooled Footage 0.07
B014XE7736 0.08 EPDM, E7736 Spliced 0.125
B021SE7736 0.150 EPDM, E7736 Spooled Footage 0.21
B025XE7736 0.25 EPDM, E7736 Spliced 0.375
B026CE7736 0.38 EPDM, E7736 Coiled Footage 0.5
B001XE7736 0.015 EPDM, E7736 Spliced 0.04
B010SS7442 0.04 Silicone, S7442 Spooled Footage 0.103
B004CE7736 0.03 EPDM, E7736 Coiled Footage 0.07
B016XS7442 0.050 Silicone, S7442 Spliced 0.156
B018XE7736 0.077 EPDM, E7736 Spliced 0.177
B019XE7736 0.127 EPDM, E7736 Spliced 0.177
B002CS7442 0.027 Silicone, S7442 Coiled Footage 0.053
B010XN7021 0.04 Nitrile, N7021 Spliced 0.103
B011SN7021 0.062 Nitrile, N7021 Spooled Footage 0.103
B003CE7736 0.035 EPDM, E7736 Coiled Footage 0.062
B017CE7736 0.096 EPDM, E7736 Coiled Footage 0.156
B006SN7021 0.043 Nitrile, N7021 Spooled Footage 0.073
B007CN7021 0.043 Nitrile, N7021 Coiled Footage 0.083
B014XN7021 0.08 Nitrile, N7021 Spliced 0.125
B022SN7021 0.125 Nitrile, N7021 Spooled Footage 0.25
B024CN7021 0.192 Nitrile, N7021 Coiled Footage 0.312
B008C-Custom 0.050 Custom Coiled Footage 0.083
B010S-Custom 0.04 Custom Spooled Footage 0.103
B016SS7416 0.050 Silicone, S7416 Spooled Footage 0.156
B015X-Custom 0.07 Custom Spliced 0.139
B024SS7442 0.192 Silicone, S7442 Spooled Footage 0.312
B026XS7442 0.38 Silicone, S7442 Spliced 0.5
B018SS7416 0.077 Silicone, S7416 Spooled Footage 0.177
B001SN7021 0.015 Nitrile, N7021 Spooled Footage 0.04
B008XN7021 0.050 Nitrile, N7021 Spliced 0.083
B009SN7021 0.050 Nitrile, N7021 Spooled Footage 0.09
B005X-Custom 0.04 Custom Spliced 0.07
B017CN7021 0.096 Nitrile, N7021 Coiled Footage 0.156
B017SS7442 0.096 Silicone, S7442 Spooled Footage 0.156
B003XS7442 0.035 Silicone, S7442 Spliced 0.062
B017SN7021 0.096 Nitrile, N7021 Spooled Footage 0.156
B018SN7021 0.077 Nitrile, N7021 Spooled Footage 0.177
B020CN7021 0.1 Nitrile, N7021 Coiled Footage 0.21
B004X-Custom 0.03 Custom Spliced 0.07
B006SS7442 0.043 Silicone, S7442 Spooled Footage 0.073
B014SS7442 0.08 Silicone, S7442 Spooled Footage 0.125
B014XS7442 0.08 Silicone, S7442 Spliced 0.125
B016CN7021 0.050 Nitrile, N7021 Coiled Footage 0.156
B006CS7442 0.043 Silicone, S7442 Coiled Footage 0.073
B014CS7442 0.08 Silicone, S7442 Coiled Footage 0.125
B021CS7442 0.150 Silicone, S7442 Coiled Footage 0.21
B005XS7442 0.04 Silicone, S7442 Spliced 0.07
B010CS7416 0.04 Silicone, S7416 Coiled Footage 0.103
B010SS7416 0.04 Silicone, S7416 Spooled Footage 0.103
B020SS7416 0.1 Silicone, S7416 Spooled Footage 0.21
B021SS7416 0.150 Silicone, S7416 Spooled Footage 0.21
B017C-Custom 0.096 Custom Coiled Footage 0.156
B018X-Custom 0.077 Custom Spliced 0.177
B019S-Custom 0.127 Custom Spooled Footage 0.177
B003XN7021 0.035 Nitrile, N7021 Spliced 0.062
B001CN7021 0.015 Nitrile, N7021 Coiled Footage 0.04
B020CE7736 0.1 EPDM, E7736 Coiled Footage 0.21
B020XE7736 0.1 EPDM, E7736 Spliced 0.21
B026XS7416 0.38 Silicone, S7416 Spliced 0.5
B011SS7442 0.062 Silicone, S7442 Spooled Footage 0.103
B002XE7736 0.027 EPDM, E7736 Spliced 0.053
B026CS7416 0.38 Silicone, S7416 Coiled Footage 0.5
B016SS7442 0.050 Silicone, S7442 Spooled Footage 0.156
B018SE7736 0.077 EPDM, E7736 Spooled Footage 0.177
B008SN7021 0.050 Nitrile, N7021 Spooled Footage 0.083
B009CS7442 0.050 Silicone, S7442 Coiled Footage 0.09
B009SS7442 0.050 Silicone, S7442 Spooled Footage 0.09
B011XN7021 0.062 Nitrile, N7021 Spliced 0.103
B009S-Custom 0.050 Custom Spooled Footage 0.09
B024CE7736 0.192 EPDM, E7736 Coiled Footage 0.312
B024SE7736 0.192 EPDM, E7736 Spooled Footage 0.312
B007SN7021 0.043 Nitrile, N7021 Spooled Footage 0.083
B025SS7442 0.25 Silicone, S7442 Spooled Footage 0.375
B022XN7021 0.125 Nitrile, N7021 Spliced 0.25
B023XN7021 0.17 Nitrile, N7021 Spliced 0.25
B009C-Custom 0.050 Custom Coiled Footage 0.09
B016XS7416 0.050 Silicone, S7416 Spliced 0.156
B017XS7416 0.096 Silicone, S7416 Spliced 0.156
B025XS7442 0.25 Silicone, S7442 Spliced 0.375
B016C-Custom 0.050 Custom Coiled Footage 0.156
B018CS7416 0.077 Silicone, S7416 Coiled Footage 0.177
B019CS7442 0.127 Silicone, S7442 Coiled Footage 0.177
B019SS7442 0.127 Silicone, S7442 Spooled Footage 0.177
B009XN7021 0.050 Nitrile, N7021 Spliced 0.09
B006C-Custom 0.043 Custom Coiled Footage 0.073
B006X-Custom 0.043 Custom Spliced 0.073
B002SS7442 0.027 Silicone, S7442 Spooled Footage 0.053
B002XS7442 0.027 Silicone, S7442 Spliced 0.053
B001XS7442 0.015 Silicone, S7442 Spliced 0.04
B018XN7021 0.077 Nitrile, N7021 Spliced 0.177
B019XN7021 0.127 Nitrile, N7021 Spliced 0.177
B004S-Custom 0.03 Custom Spooled Footage 0.07
B006XS7442 0.043 Silicone, S7442 Spliced 0.073
B007SS7442 0.043 Silicone, S7442 Spooled Footage 0.083
B015XS7442 0.07 Silicone, S7442 Spliced 0.139
B015XN7021 0.07 Nitrile, N7021 Spliced 0.139
B013CS7442 0.062 Silicone, S7442 Coiled Footage 0.125
B013XS7442 0.062 Silicone, S7442 Spliced 0.125
B021SS7442 0.150 Silicone, S7442 Spooled Footage 0.21
B004XS7442 0.03 Silicone, S7442 Spliced 0.07
B001CS7416 0.015 Silicone, S7416 Coiled Footage 0.04
B011SS7416 0.062 Silicone, S7416 Spooled Footage 0.103
B020CS7416 0.1 Silicone, S7416 Coiled Footage 0.21
B021XS7416 0.150 Silicone, S7416 Spliced 0.21
B017S-Custom 0.096 Custom Spooled Footage 0.156
B018S-Custom 0.077 Custom Spooled Footage 0.177
B002SN7021 0.027 Nitrile, N7021 Spooled Footage 0.053
B002XN7021 0.027 Nitrile, N7021 Spliced 0.053
B026C-Custom 0.38 Custom Coiled Footage 0.5
B010XE7736 0.04 EPDM, E7736 Spliced 0.103
B008SS7416 0.050 Silicone, S7416 Spooled Footage 0.083
B011CE7736 0.062 EPDM, E7736 Coiled Footage 0.103
B011XS7442 0.062 Silicone, S7442 Spliced 0.103
B025XS7416 0.25 Silicone, S7416 Spliced 0.375
B007SE7736 0.043 EPDM, E7736 Spooled Footage 0.083
B025XN7021 0.25 Nitrile, N7021 Spliced 0.375
B026CN7021 0.38 Nitrile, N7021 Coiled Footage 0.5
B015SE7736 0.07 EPDM, E7736 Spooled Footage 0.139
B015XE7736 0.07 EPDM, E7736 Spliced 0.139
B022XS7442 0.125 Silicone, S7442 Spliced 0.25
B017XN7021 0.096 Nitrile, N7021 Spliced 0.156
B002CS7416 0.027 Silicone, S7416 Coiled Footage 0.053
B002SS7416 0.027 Silicone, S7416 Spooled Footage 0.053
B012SS7416 0.079 Silicone, S7416 Spooled Footage 0.118
B013SS7416 0.062 Silicone, S7416 Spooled Footage 0.125
B004SN7021 0.03 Nitrile, N7021 Spooled Footage 0.07
B004XN7021 0.03 Nitrile, N7021 Spliced 0.07
B013CN7021 0.062 Nitrile, N7021 Coiled Footage 0.125
B014CN7021 0.08 Nitrile, N7021 Coiled Footage 0.125
B002X-Custom 0.027 Custom Spliced 0.053
B003C-Custom 0.035 Custom Coiled Footage 0.062
B024S-Custom 0.192 Custom Spooled Footage 0.312
B024X-Custom 0.192 Custom Spliced 0.312
B019XS7416 0.127 Silicone, S7416 Spliced 0.177
B006XS7416 0.043 Silicone, S7416 Spliced 0.073
B012SE7736 0.079 EPDM, E7736 Spooled Footage 0.118
B026XN7021 0.38 Nitrile, N7021 Spliced 0.5
B012X-Custom 0.079 Custom Spliced 0.118
B015C-Custom 0.07 Custom Coiled Footage 0.139
B020SN7021 0.1 Nitrile, N7021 Spooled Footage 0.21
B022CN7021 0.125 Nitrile, N7021 Coiled Footage 0.25
B014XS7416 0.08 Silicone, S7416 Spliced 0.125
B024SS7416 0.192 Silicone, S7416 Spooled Footage 0.312
B020C-Custom 0.1 Custom Coiled Footage 0.21
B020X-Custom 0.1 Custom Spliced 0.21
B022XS7416 0.125 Silicone, S7416 Spliced 0.25
B023C-Custom 0.17 Custom Coiled Footage 0.25
B023S-Custom 0.17 Custom Spooled Footage 0.25
B014CS7416 0.08 Silicone, S7416 Coiled Footage 0.125
B005CE7736 0.04 EPDM, E7736 Coiled Footage 0.07
B013XE7736 0.062 EPDM, E7736 Spliced 0.125
B022SE7736 0.125 EPDM, E7736 Spooled Footage 0.25
B013CE7736 0.062 EPDM, E7736 Coiled Footage 0.125

687PDC
687519