Hollow O Profile Extruded Seals (B Series) | #B020SS7442


LOADING IMAGES
B020SS7442

Hollow O Profile Extruded Seals (B Series) | #B020SS7442

This hollow O profile is available in friction-fit series and standard series.


Technical Specifications

  • Inside Diameter (inch): 0.1
  • Outside Diameter (inch): 0.21
  • Additional Options: Spooled Footage
  • Seal Material: Silicone, S7442
  • Shape: Circular
  • Application: Low Closure (approx. 20 lbs/in for 30% compression)
  • Durometer: 45 Shore A
  • Color: Rust
  • Maximum Operating Temperature: 400 °F
  • Minimum Operating Temperature: -65 °F
  • Specifications Met: UL 157, ZZR-765, ASTM D2000 M4GE
Safety Warning

Item Information

The B020SS7442 item is a low closure force hollow O product that is manufactured from a silicone material S7442, available in both friction-fit and standard series, and supplied in a form of spooled footage. The silicone material has wide temperature range, good insulating properties and provides the seal an excellent resistance to ozone and weathering, thus suitable for environmental sealing. Not recommended for dynamic applications and applications with fuel or oil contact.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519