Hollow O Profile Extruded Seals (B Series) | #B001XE7736


LOADING IMAGES
B001XE7736

Hollow O Profile Extruded Seals (B Series) | #B001XE7736

This hollow O profile is available in standard series.


Technical Specifications

  • Inside Diameter (inch): 0.015
  • Outside Diameter (inch): 0.04
  • Additional Options: Spliced
  • Seal Material: EPDM, E7736
  • Shape: Circular
  • Application: Low Closure (approx. 20 lbs/in for 30% compression)
  • Durometer: 70 Shore A
  • Color: Black
  • Maximum Operating Temperature: 250 °F
  • Minimum Operating Temperature: -70 °F
  • Specifications Met: FDA 21 CFR Approved, NSF 61 Approved, ASTM D2000 M4AA, M3BA, M4CA, M3DA
Safety Warning

Item Information

The B001XE7736 item is a low closure force hollow O product that is manufactured from a EPDM material E7736, available in standard series, and supplied in a form of spliced footage. The EPDM material has excellent resistance to steam, alcohols, ketones, brakefluids and other phosphate ester-based hydraulic fluids. It also has great weathering resistance. Not recommended for use in petroleum fluids.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519