Hollow O Profile Extruded Seals (B Series) | #B026CE7736


LOADING IMAGES
B026CE7736

Hollow O Profile Extruded Seals (B Series) | #B026CE7736

This hollow O profile is available in friction-fit series and standard series.


Technical Specifications

  • Additional Options: Coiled Footage
  • Outside Diameter (inch): 0.5
  • Inside Diameter (inch): 0.38
  • Seal Material: EPDM, E7736
  • Shape: Circular
  • Application: Low Closure (approx. 20 lbs/in for 30% compression)
  • Durometer: 70 Shore A
  • Color: Black
  • Maximum Operating Temperature: 250 °F
  • Minimum Operating Temperature: -70 °F
  • Specifications Met: FDA 21 CFR Approved, NSF 61 Approved, ASTM D2000 M4AA, M3BA, M4CA, M3DA
Safety Warning

Item Information

The B026CE7736 item is a low closure force hollow O product that is manufactured from a EPDM material E7736, available in both friction-fit and standard series, and supplied in a form of coiled footage. The EPDM material has excellent resistance to steam, alcohols, ketones, brakefluids and other phosphate ester-based hydraulic fluids. It also has great weathering resistance. Not recommended for use in petroleum fluids.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519