Hollow O Profile Extruded Seals (B Series) | #B019SS7416


LOADING IMAGES
B019SS7416

Hollow O Profile Extruded Seals (B Series) | #B019SS7416

This hollow O profile is available in friction-fit series and standard series.


Technical Specifications

  • Inside Diameter (inch): 0.127
  • Outside Diameter (inch): 0.177
  • Additional Options: Spooled Footage
  • Seal Material: Silicone, S7416
  • Shape: Circular
  • Application: Low Closure (approx. 20 lbs/in for 30% compression)
  • Durometer: 70 Shore A
  • Color: Rust
  • Maximum Operating Temperature: 400 °F
  • Minimum Operating Temperature: -65 °F
  • Specifications Met: A-A-59588, AMS, UL-94 HB, ASTM D2000 M4GE
Safety Warning

Item Information

The B019SS7416 item is a low closure force hollow O product that is manufactured from a silicone material S7416, available in both friction-fit and standard series, and supplied in a form of spooled footage. The silicone material has wide temperature range, good insulating properties and provides the seal an excellent resistance to ozone and weathering, thus suitable for environmental sealing. Not recommended for dynamic applications and applications with fuel or oil contact.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519