Hollow O Profile Extruded Seals (B Series) | #B016S-Custom


LOADING IMAGES
B016S-Custom

Hollow O Profile Extruded Seals (B Series) | #B016S-Custom

Please email TechSeal your inquiries about this hollow O profile and / or the sealing requirements for your applications. TechSeal can recommend you the optimal sealing solution and advise the associated modified part numbers.


Technical Specifications

  • Inside Diameter (inch): 0.050
  • Outside Diameter (inch): 0.156
  • Additional Options: Spooled Footage
  • Seal Material: Custom
  • Shape: Circular
  • Application: Low Closure (approx. 20 lbs/in for 30% compression)
  • Durometer: Custom
  • Color: Custom
  • Maximum Operating Temperature: Custom °F
  • Minimum Operating Temperature: Custom °F
  • Specifications Met: -
Safety Warning

Item Information

The hollow O profile is a low closure force, easy to install sealing solution for many static applications. Hollow O profile has a compressive force of a lower durometer material and physical property of a higher durometer material. Therefore, the seals with hollow O cross sections can reduce bolt loading and the stress exerted on the mating flanges. The compressive force can be easily adjusted by changing the wall thickness of the profile without lowering the material hardness.

TechSeal designs and manufactures the hollow O profile in standard series and friction-fit series. Friction fit means that the groove is slighter undersized from the seal cross section; therefore, the friction-fit hollow O profile is easy to install and can retain itself inside the groove. The friction-fit series are engineered to achieve self-retention as well as to reduce the chance of gland overfill.

The hollow O profile is available in cord stock, spooled footage, spliced hollow O-ring and spliced hollow O gasket. Typical applications of hollow O products include enclosure applications and static applications that require environmental sealing.

Hollow O-rings are an economical alternative to molded products. TechSeal can produce extremely large O-rings that are too costly to be molded. Hollow O-rings' dimensions can also be easily customized at no tooling cost, giving engineers more design flexibility.

Material Availability: Parker TechSeal Division hollow O products are available in a broad range of materials (silicone, nitrile, EPDM / EPR, HNBR, fluorosilicone, FKM and FFKM). Specialty approved materials include UL 94 V-0, UL 157, UL 497, NSF Standard 61, USP Class VI, FDA White List, and a variety of ASTM, MIL, and SAE certified materials.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519