Hollow O Profile Extruded Seals (B Series) | #B019SN7021


LOADING IMAGES
B019SN7021

Hollow O Profile Extruded Seals (B Series) | #B019SN7021

This hollow O profile is available in friction-fit series and standard series.


Technical Specifications

  • Inside Diameter (inch): 0.127
  • Outside Diameter (inch): 0.177
  • Additional Options: Spooled Footage
  • Seal Material: Nitrile, N7021
  • Shape: Circular
  • Application: Low Closure (approx. 20 lbs/in for 30% compression)
  • Durometer: 70 Shore A
  • Color: Black
  • Maximum Operating Temperature: 210 °F
  • Minimum Operating Temperature: -30 °F
  • Specifications Met: -
Safety Warning

Item Information

The B019SN7021 item is a low closure foce, friction fit, hollow O product that is manufactured from a nitrile materials N7021 and supplied in a form of spooled footage, available in both friction-fit and standard series. This item is good for general purpose sealing due to the material's good range of temperature and decent resistance to water and petroleum-based fluids. Not recommended for applications with ozone exposure.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519