Throttle Sandwich Valve with Check - FC, FD Series | Product Series

Filter by

    No filters selected

Size

Flow Meter

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Throttle Sandwich Valve with Check - FC, FD Series

Throttle Sandwich Valve with Check - FC, FD Series

Parker’s FC, FD series throttle check valves are designed for maximum flow rates.

Technical Specifications

  • Maximum Operating Temperature: +122 °F
  • Maximum Flow Rate: 25, 60, 120 Gal/min
  • Minimum Operating Temperature: -40 °F
  • Actuation Type: Hydraulic Pressure
  • Body Material: Aluminum, Ductile Iron
  • Seal Material: Nitrile
  • Product Style: Throttle Valve with Check
  • Port Connection: A and B control
  • Cracking Pressure: 3 psi, 30 ± 0.3 bar
  • Maximum Operating Pressure: 3000, 5000 psi, 207, 345 bar
  • Allowable Circuit Leakage: <5 DPM
  • Filter Efficiency Rating: ISO 4406 (1999); 18/16/13 (meet NAS 1638:7)
  • Media: Oil
  • Mounting Type: Subplate
  • Weight: 2.9, 5.7, 7.6, 15.3, 15.7, 32.5 lb, 1.3, 2.6, 3.4, 6.9, 7.1, 14.7 kg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s FC, FD series throttle check function is located in ports A and B. Meter-in or meter-out functionality can be selected by model code.

Markets:
• Factory Automation
• Lumber & Wood
• Machine Tools
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Packaging Machinery
• Plastic Processing
• Primary Metal Refining Process
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Available in 4 port sizes
• High flow capacity
• Various functional arrangements

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Size Flow Meter Maximum Operating Pressure
FC05DD30NA NFPA D05; CETOP 5; NG10 Meter-Out 3000 PSI
FC05DD30ND NFPA D05; CETOP 5; NG10 Meter-Out 5000 PSI
FC07DD30NA NFPA D07; CETOP 7; NG16 Meter-Out 3000 PSI
FC07DD30ND NFPA D07; CETOP 7; NG16 Meter-Out 5000 PSI
FC08DD30NA NFPA D08; CETOP 8; NG25 Meter-Out 3000 PSI
FC08DD30ND NFPA D08; CETOP 8; NG25 Meter-Out 5000 PSI
FC5HDD30NA NFPA DO5HE; CETOP 5H; NG10 Meter-Out 3000 PSI
FC5HDD30ND NFPA DO5HE; CETOP 5H; NG10 Meter-Out 5000 PSI
FD05DD30NA NFPA D05; CETOP 5; NG10 Meter-In 3000 PSI
FD05DD30ND NFPA D05; CETOP 5; NG10 Meter-In 5000 PSI
FD07DD30NA NFPA D07; CETOP 7; NG16 Meter-In 3000 PSI
FD07DD30ND NFPA D07; CETOP 7; NG16 Meter-In 5000 PSI
FD08DD30NA NFPA D08; CETOP 8; NG25 Meter-In 3000 PSI
FD08DD30ND NFPA D08; CETOP 8; NG25 Meter-In 5000 PSI
FD5HDD30NA NFPA DO5HE; CETOP 5H; NG10 Meter-In 3000 PSI
FD5HDD30ND NFPA DO5HE; CETOP 5H; NG10 Meter-In 5000 PSI

687PDC
687505