Check Sandwich Valve – CH Series | Product Series

Filter by

    No filters selected

Size

Port Connection

Valve Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Check Sandwich Valve – CH Series

Check Sandwich Valve – CH Series

Parker’s CH series check valves provide free flow in one direction and blocked flow in the reverse direction.

Technical Specifications

  • Maximum Operating Temperature: +200 °F
  • Maximum Flow Rate: 40, 80, 160
  • Minimum Operating Temperature: -40 °F
  • Actuation Type: Hydraulic Pressure
  • Maximum Operating Pressure: 3000, 5000 psi, 207, 345 bar
  • Body Material: Aluminum, Ductile Iron
  • Seal Material: Nitrile, Fluorocarbob
  • Product Style: Check Valve
  • Cracking Pressure: 30 psi, 2 bar
  • Media: Oil
  • Mounting Type: Subplate
  • Weight: 1.9, 4.2, 4.9, 10.9, 6, 13.7, 10.4, 23.8, 11.7, 27.3, 1.8 lb, 0.8, 1.9, 2.2, 4.9, 2.7, 6.2, 4.7, 10.8, 5.3, 12.4, 0 kg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s CH series check valves mount directly under solenoid valves and are in a choice of aluminum or ductile iron. The valves are suitable for both Mobile and Industrial applications. The check valve can be used in either the P port or T port.

Markets:
• Factory Automation
• Lumber & Wood
• Machine Tools
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Packaging Machinery
• Plastic Processing
• Primary Metal Refining Process
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Available in 4 port sizes
• Available in aluminum or ductile iron
• Cracking pressure to 2.0 bar (30 PSI)

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Size Port Connection Valve Body Material
CH05PP30NA NFPA D05; CETOP 5; NG10 P Port Blocked Aluminum
CH05PP30ND NFPA D05; CETOP 5; NG10 P Port Blocked Ductile Iron
CH05TT30NA NFPA D05; CETOP 5; NG10 T Port Blocked Aluminum
CH05TT30ND NFPA D05; CETOP 5; NG10 T Port Blocked Ductile Iron
CH07PP30NA NFPA D07; CETOP 7; NG16 P Port Blocked Aluminum
CH07PP30ND NFPA D07; CETOP 7; NG16 P Port Blocked Ductile Iron
CH07TT30NA NFPA D07; CETOP 7; NG16 T Port Blocked Aluminum
CH07TT30ND NFPA D07; CETOP 7; NG16 T Port Blocked Ductile Iron
CH08PP30NA NFPA D08; CETOP 8; NG25 P Port Blocked Aluminum
CH08PP30ND NFPA D08; CETOP 8; NG25 P Port Blocked Ductile Iron
CH08TT30NA NFPA D08; CETOP 8; NG25 T Port Blocked Aluminum
CH08TT30ND NFPA D08; CETOP 8; NG25 T Port Blocked Ductile Iron
CH5HPP30NA NFPA DO5HE; CETOP 5H; NG10 P Port Blocked Aluminum
CH5HPP30ND NFPA DO5HE; CETOP 5H; NG10 P Port Blocked Ductile Iron
CH5HTT30NA NFPA DO5HE; CETOP 5H; NG10 T Port Blocked Aluminum
CH5HTT30ND NFPA DO5HE; CETOP 5H; NG10 T Port Blocked Ductile Iron

687PDC
687505