Check Sandwich Valve – CH Series | #CH07PP30ND


LOADING IMAGES
CH07PP30ND

Check Sandwich Valve – CH Series | #CH07PP30ND

Parker’s CH series check valves provide free flow in one direction and blocked flow in the reverse direction.


Technical Specifications

  • Valve Body Material: Ductile Iron
  • Port Connection: P Port Blocked
  • Size: NFPA D07; CETOP 7; NG16
  • Body Material: Ductile Iron
  • Maximum Operating Temperature: 200 °F
  • Maximum Flow Rate: 80 Gal/min, 303 L/min
  • Minimum Operating Temperature: -40 °F
  • Actuation Type: Hydraulic Pressure
  • Seal Material: Nitrile
  • Product Style: Check Valve
  • Maximum Operating Pressure: 5000 psi, 345 bar
  • Allowable Circuit Leakage: <1 dpm, < 1 drops/min
  • Media: Oil
  • Mounting Type: Subplate
  • Weight: 10.9 lb, 4.9 kg
Safety Warning

Item Information

Parker’s CH series check valves mount directly under solenoid valves and are in a choice of aluminum or ductile iron. The valves are suitable for both Mobile and Industrial applications. The check valve can be used in either the P port or T port.

Markets:
• Factory Automation
• Lumber & Wood
• Machine Tools
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Packaging Machinery
• Plastic Processing
• Primary Metal Refining Process
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Available in 4 port sizes
• Available in aluminum or ductile iron
• Cracking pressure to 2.0 bar (30 PSI)

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
CH07PP30ND STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505